Chapter 7.
PARTdesigner
Prev
Next
Chapter 7.
PARTdesigner
Table of Contents
7.1. Function
7.2. Call PARTdesigner
7.3. User interface
7.3.1. Menu Bar
7.3.2. Toolbar
7.3.3. Move the docking window to the second screen
7.3.4. Docking Window Overview
7.3.4.1.
3D History
7.3.4.2.
Sketcher
7.3.4.3.
3D View
7.3.4.4.
Variable Manager
7.3.4.5. Table
7.3.4.6.
2D derivative
7.4. Create 3D model: Small example from A to Z
7.5. Create table: Small example from A to Z
7.6. Docking window
"3D History
"
7.6.1. What are
Features
?
7.6.2. Listing of all possible features in the
"3D history
" docking window
7.6.2.1. Timeline
7.6.2.2. Fixed plane
7.6.2.3.
Reference Plane
7.6.2.3.1. Create reference plane via
3D history
7.6.2.3.2. Type "Plane
at a distance
"
7.6.2.3.2.1.
"Plane at a distance
" with rotation
7.6.2.3.3. Type "
Plane with rotation
"
7.6.2.3.4. Type
"Pl
ane with coordinate system"
7.6.2.3.5. Create reference plane via
3D view
7.6.2.4. Sketch
7.6.2.5. 2D drawing
7.6.2.6.
Base extrude
/
Base rotate
7.6.2.6.1.
Extrude...
7.6.2.6.1.1.
Name
7.6.2.6.1.2. Extrusion method
7.6.2.6.1.3.
Length
7.6.2.6.1.4.
Form Slope
7.6.2.6.1.5.
Accuracy
7.6.2.6.1.6.
Feature attributes...
7.6.2.6.1.7.
Condition
7.6.2.6.1.8. Result
7.6.2.6.2.
Rotate...
7.6.2.7.
Cut extrude
/
Cut rotate
7.6.2.7.1.
Extrude...
7.6.2.7.2.
Rotate...
7.6.2.8. Advanced Extrude/Cut Methods
7.6.2.8.1.
Until the first
7.6.2.8.2.
Through all
7.6.2.8.3.
Up to Area
7.6.2.8.4.
Up to Level
7.6.2.9.
Sweep
base /
Sweep cut
7.6.2.9.1. Sweeps over sketches on two or more levels or surfaces
7.6.2.9.1.1. Example 1: Creating a sweep between two parallel planes
7.6.2.9.1.2. Example 2: Creating a sweep between several non-parallel layers
7.6.2.9.2. Create sweeps with
gradient curve
7.6.2.9.2.1. Variant 1: Initially created by guiding sketch only
7.6.2.9.2.2. Variant 2: Guide curve and cross-sectional sketch separately created
7.6.2.9.3. More notes
7.6.2.10. Grp Pattern / Pattern / Muster
7.6.2.10.1. Pattern wizard
7.6.2.10.2. Create pattern manually
7.6.2.10.2.1. Create pattern with linear alignment
7.6.2.10.2.2. Create rotated pattern
7.6.2.10.2.3. Irregular patterns
7.6.2.10.2.4. Using face attributes for patterns
7.6.2.11. Pipe
7.6.2.11.1. Creating a new pipe
7.6.2.11.2. Pipe editing/creation dialog
7.6.2.11.2.1. Pipe Name
7.6.2.11.2.2.
Initial cross section
7.6.2.11.2.3.
Elements
7.6.2.11.2.3.1.
Extrusion
" element
7.6.2.11.2.3.2. Element
"
Round bend"
7.6.2.11.2.3.3. Element
"Bend angular
"
7.6.2.11.2.3.4.
Cross-section change
" element (sweep)
7.6.2.11.2.3.5. Element
"Branching
"
7.6.2.11.2.4.
Condition
7.6.2.11.2.5.
Minimum rasterization
7.6.2.11.3. Preview
7.6.2.11.4. Context menu commands
7.6.2.12. Blend (
add chamfer/rounding
...)
7.6.2.12.1. What is the purpose of the Blend Feature
7.6.2.12.2. What is NOT the purpose of the Blend Feature
7.6.2.12.3. Basics - Create chamfer or fillet
7.6.2.12.4. General tips & notes
7.6.2.12.5. What should be considered
7.6.2.12.5.1. All blends, whose edges meet, have to be made as one blend
7.6.2.12.5.2. Blends in pattern
7.6.2.12.5.3. Tangent continuous
7.6.2.12.5.4.
Preview display
and
edge visualization
for
chamfer/rounding
7.6.2.12.5.5. Face selection
7.6.2.12.5.6. Combination of Sweep and Blend
7.6.2.12.5.7. Representation of
chamfer/rounding
in various CAD systems
7.6.2.12.5.8. Very small radius for inch models
7.6.2.12.6. Not supported installation situations
7.6.2.12.6.1. Function
"Create new sketch on marked area
" requires at least one edge without blend
7.6.2.12.6.2. Several intersecting chamfers/fillets and Blend feature in addition
7.6.2.12.6.3. Edges resulting from Blends
7.6.2.12.6.4. Maximum radius of
chamfer/rounding
7.6.2.12.6.5. Blends whose edges meet with different size each
7.6.2.12.6.6. Combination of a fillet and a chamfer
7.6.2.12.6.7. Radius of chamfer/fillet larger than distance to adjoining geometry
7.6.2.13.
Text
Feature
7.6.2.14.
Texture label
7.6.2.15. Drill Feature
7.6.2.16. Multi Solid
7.6.2.16.1. Detailed example of how to create a multi solid
7.6.2.17. Display specific calculation status
7.6.3. Multiply used commands
7.6.3.1.
Condition
7.6.3.2.
Deactivate
/
activate
feature/design step
7.6.3.3.
Copy/Cut
7.6.3.4.
Rename
7.6.3.5.
Set mark
7.6.3.6.
Dependencies...
7.6.3.7.
Show error...
7.6.4. Context menu Name of the component
7.6.4.1.
Identification details...
7.6.4.2.
Show minimum required versions
7.6.5. Solid context menu
7.6.5.1.
Insert Fixed plane...
7.6.5.2.
Move/rotate...
(component)
7.6.5.3.
Scale
7.6.5.4.
Mirror
7.6.5.5.
Show/delete unused layers
7.6.5.6.
Show/delete deactivated features
7.6.6. Context menu base plane (Plane XY, ZX, YZ)
7.6.6.1.
New sketch...
7.6.6.2.
New 2D drawing...
7.6.6.3.
New guiding curve...
7.6.6.4.
Create pipe...
7.6.6.5.
Create text...
7.6.6.6.
Dependencies
7.6.6.7.
Insert new plane...
7.6.6.8.
Paste sketch
7.6.6.9.
Visible
7.6.7. Context menu Reference Plane
7.6.7.1.
Edit...
7.6.7.2.
New sketch...
7.6.7.3.
New 2D drawing...
7.6.7.4.
New guiding curve...
7.6.7.5.
Create pipe...
7.6.7.6.
Create text...
7.6.7.7.
Dependencies
7.6.7.8.
Insert new plane...
7.6.7.9.
Rename...
7.6.7.10.
Copy to...
7.6.7.11.
Paste sketch
7.6.7.12.
Delete Plane
(Plane Feature)
7.6.7.13.
Fade in
(Plane Feature)
7.6.7.14.
Select new reference
7.6.7.15.
Set mark
7.6.7.16.
Condition
7.6.7.17.
Deactivate/activate
7.6.8. Sketch context menu
7.6.8.1.
Edit...
7.6.8.2.
Solid
->
Extrude...
/
Rotate...
7.6.8.3.
Cut
->
Extrude
... /
Rotate
..
7.6.8.4.
Copy (only sketch)
7.6.8.5.
Cut (including dependencies)
7.6.8.6.
Rename...
7.6.8.7.
Convert to guide curve...
7.6.8.8.
Delete...
7.6.8.9.
Show error...
7.6.8.10.
Dependencies...
7.6.8.11.
Duplicate sketch
7.6.8.12.
Construction sketch
7.6.8.13.
Select new reference
7.6.8.14.
Set mark
7.6.8.15.
Copy to...
7.6.9. Context menu "Base extrude/rotate" or "Cut extrude/rotate"
7.6.9.1.
Edit...
7.6.9.2.
Select all surfaces
7.6.9.3.
Rename...
7.6.9.4.
Copy to...
7.6.9.5.
Delete...
7.6.9.6.
Show error...
7.6.9.7.
Dependencies...
7.6.9.8.
Feature attributes...
7.6.9.9.
Convert to
section /
Convert to base
7.6.9.10.
Apply pattern
7.6.9.11.
Set mark
7.6.9.12.
Condition
7.6.9.13.
Activate/deactivate
7.6.10. Filter
7.6.11. Level of detail
7.7. Docking window "
3D view
"
7.7.1. Context menu commands at single parts
7.7.1.1. Call outside a component
7.7.1.2. Call within a component
7.7.1.2.1. Context menu on a component with a straight surface
7.7.1.2.2. Feature with connections to several
3D history elements
7.7.1.2.3. Context menu on a component with a curved surface
7.7.1.2.4. Context menu on the side wall of an ellipse
7.7.1.3.
Tangential plane
7.7.1.4.
Face attributes
7.7.1.4.1.
Area attributes
: General functions
7.7.1.4.2. Example 1 - Set attribute on multiple faces
7.7.1.4.3. Example 2 - Overwrite face attributes
7.7.1.4.4. The
area attributes
in detail
7.7.1.4.4.1.
Color
(SYS_FaceAttributeColor)
7.7.1.4.4.2.
Hole
(SYS_FaceAttributeDriller)
7.7.1.4.4.3.
Hotspot
(SYS_FaceAttributeHotspot)
7.7.1.4.4.4. Layer (SYS_FaceAttributeLayer)
7.7.1.4.4.5.
Query
(SYS_FaceAttributeQuery)
7.7.1.4.4.6.
Render Material
(SYS_FaceAttributeRenderMaterial)
7.7.1.4.4.7.
Surface
(SYS_FaceAttributeSurface)
7.7.1.4.4.8.
Text
(SYS_FaceAttributeText)
7.7.1.4.4.9.
Tolerance
(SYS_FaceAttributeTolerance)
7.7.1.4.5. Interaction with similar functions
7.7.1.5.
Create new layer on marked area
7.7.2. Context menu commands for assemblies
7.7.3. Toolbar Buttons
7.7.3.1.
Define the cutting plane...
7.7.3.2.
Measuring
3D parts
7.8. Docking window
"
Variable manager"
7.8.1.
Variable manager
- The most important information at a glance
7.8.2. Add new variable
7.8.3. Change variable value
7.8.3.1.
Variable manager
- Use dictionary in the
Description
field
7.8.4. Rename variable
7.8.5. Delete variable
7.8.6.
Sort
variables (in characteristic attribute table)
7.8.7.
Mark dependent elements
7.8.8.
Replace with content
7.8.9.
Unused variables
7.8.10. Variable
manager
- The individual parameters
7.8.11.
Storage location
:
Only in geometry
|
Only in table
|
In geometry and table
7.8.11.1.
Unknown
variable (error message)
7.8.11.2. Use mathematical function in sketch or
feature algorithm
?
7.8.12.
Attribute algorithms
7.8.12.1. Set up feature algorithm - simple example
7.8.12.2. Coloring in the
feature algorithm
window
7.8.12.3. Syntax - Buttons for creating the formula
7.8.12.4. Specification of the error position in feature algorithms
7.8.12.5. Algorithms in tabular form
7.8.12.6. Error avoidance
7.8.12.7. Add comments
7.8.12.8. Mathematical functions
(feature algorithm
)
7.8.12.9. Various thread pitches and derived automatic calculations for e.g.
line description
and
core diameter
7.8.12.10. Translation functions
7.8.13.
Value ranges
7.8.13.1. Type
"
Value range variable"
7.8.13.2. Type
"Value range variable with
naming"
7.8.13.3. Type
"Value range variable with graphics
"
7.8.13.4. Type "Value range
variable
" combined with IF condition
(characteristic algorithm
)
7.8.13.4.1. IF condition: Simple example
7.8.13.4.2. IF condition: Default value "Forced" or "Standard"
7.8.14.
Identification type
7.8.15. Mark parts to be avoided
7.9. Docking window
"Sketcher
"
7.9.1. Overview of user interface
7.9.2. Launching the Sketcher
7.9.3. Tools
7.9.3.1. Basic information on operation
7.9.3.2.
Default
7.9.3.2.1.
Insert sketch
" dialog box (*.dbs, *.skt or *.hsk files)
7.9.3.2.2.
DXF import
" dialog box (*.dxf file)
7.9.3.3. Delete
7.9.3.3.1. Delete from history and sketch
7.9.3.3.1.1.
Delete Selected Step
7.9.3.3.1.2.
Delete the selected step with its dependent elements Delete
7.9.3.3.1.3.
Delete the last step
7.9.3.3.2. Delete using the entry in the "
Sketch History
" docking window
7.9.3.3.2.1.
Delete Element
7.9.3.3.2.2.
Conditionally Delete Element
7.9.3.3.2.3.
Delete all elements except CP
7.9.3.4.
Shapes
->
Points
7.9.3.4.1. Connection points for assembly construction
7.9.3.4.1.1. Connection points in general
7.9.3.4.1.2. Naming convention for connection points and insertion lines
7.9.3.4.1.3. Alignment of connection points
7.9.3.4.1.4.
Connection points
on miters
7.9.3.4.1.5. Connection points on screw connection elements
7.9.3.4.1.6. Create insertion
line
7.9.3.4.2.
Connection points
as
published elements
for automatic placement in CAD
7.9.3.5.
Shapes
->
Lines
7.9.3.6.
Forms
->
Special
7.9.3.6.1.
Insert rectangle
7.9.3.6.2.
Insert rectangle over center point
7.9.3.6.3.
Insert hexagon
7.9.3.6.4.
Insert N-corner
7.9.3.6.5.
Insert polygon
7.9.3.7.
Shapes
->
Circles
7.9.3.7.1.
Circle with center point and radius/point
7.9.3.7.2.
Circle through 3 points
7.9.3.7.3.
Circle through center point and tangential element
7.9.3.7.4.
Create circle tangent to 2 elements (circle/line/arc)
7.9.3.7.5. Circle tangential to 3 elements (circle/line/arc)
7.9.3.7.6.
Circle tangent to 3 circles
7.9.3.7.7.
Insert slotted hole
7.9.3.8.
Shapes
->
Arcs
7.9.3.9.
Shapes
->
Ellipses
and ellipse segments
7.9.3.10.
Attributes
7.9.3.11.
Modify
->
Transform
7.9.3.12.
Modify
->
Crop
(Part 1)
7.9.3.13.
Modify
->
Crop
(part 2)
7.9.3.14.
Modify
->
Thread
7.9.3.14.1.
Cylindrical thread by length
7.9.3.14.2.
Conical thread by lengths
7.9.3.15. Tools in drawing mode
7.9.3.15.1.
Text
7.9.3.15.2.
Attributes
7.9.3.15.3.
Attributes
->
Dimensioning mode
7.9.3.15.4.
Attributes
->
Insert hat
ching
7.9.3.15.5.
Attributes
->
Polyline
7.9.3.15.6.
Ellipses
and ellipse segments
7.9.4.
Sketch history
7.9.5. Docking window "
Edit
element"
7.9.6.
Sketch history
context menus
7.9.6.1.
Edit element
/
Change
parameters
7.9.6.2.
Rotation axis
7.9.6.3.
Delete step
7.9.6.4.
Mark dependent elements
7.9.6.5.
Delete step include dependent elements
7.9.6.6.
Set mark
7.9.6.7.
Custom comment
7.9.6.8.
Add radii
7.9.7. Mathematical functions (Sketch)
7.9.8. Problem avoidance
7.10. Docking window
"2D deriv
ation"
7.10.1.
Create 2D derivation
7.10.1.1. Calling 2-D drafting
7.10.1.2.
2D view
" dialog box
7.10.1.2.1.
Standard views
7.10.1.2.1.1.
Current view
7.10.1.2.2.
Combination views
7.10.1.2.2.1.
Render mode
7.10.1.2.2.2.
Scaling
and
paper formats
7.10.1.2.2.2.1. Scale, position sketch elements in 2D view
7.10.1.2.2.2.2. Adjust paper format in 2D view
7.10.1.2.3.
Settings / visibility
7.10.1.2.4.
Optimize
alternative 2D size
/
drawing view on sheet
7.10.1.2.5. Add dimensioning in PARTdataManager before the export
7.10.1.2.6. Transfer special derivations or technical views to CAD system
7.10.1.3. Context menu and buttons "
2D view
" window
7.11. Docking window
"2D derivation
" - Create your own
combination views
(*.dw)
7.11.1. Basics
7.11.2. Edit
combination views
in
edit mode
7.11.3. [Template] with basic information
7.11.4. [Description] for display name
7.11.5. [ELEMENT_grid] to place several derivations
7.11.6. [ELEMENT_box] as wildcard element
7.11.7. [ELEMENT_derivation] for one single derivation
7.11.8. [ELEMENT_text] Text
7.11.9. [ELEMENT_table] Table
7.11.10. [ELEMENT_frame] Combine more elements in frame
7.11.11. [Formats] Different paper formats
7.11.12.
Translations
7.11.13. DW files per table line
7.12. Docking window "
Table
"
7.12.1.
Add row
7.12.2.
Delete row
7.12.3.
Duplicate row
7.12.4.
Move row up
7.12.5.
Move row down
7.12.6.
Debugger
7.12.7.
Show variable dependencies
7.12.8. Cursor movement up or down
7.12.9.
Cut
7.12.10.
Copy
7.12.11.
Insert
7.12.12.
Overwrite
7.12.13.
Delete
7.12.14. Show/hide value range columns
7.12.15. Show/hide columns with attribute algorithms
7.12.16. Show/hide column with fixed values
7.12.17.
Save as CSV file
7.12.18.
Import CSV file
7.12.19. Display translated data / language selection
7.12.20.
Sort
7.12.21. Display the variable unit next to the variable
7.12.22. Adjust column width
7.12.23.
Fill columns
7.12.24.
Fill column with thread information
7.13. Docking window
"Configurator
" /
"Assembly
"
7.13.1.
Configurator
function
7.13.2. Project types
7.13.2.1. Configuration and Template
7.13.3. Create Assembly Table Project from A to Z
7.13.3.1. Create dummy start part
7.13.3.2. Create
assembly configuration
7.13.3.2.1. Inserting components
7.13.3.2.2. Rules for connection points
7.13.3.2.3.
Conditions
7.13.3.3. Testing the Assembly Configuration
7.13.3.4. Create template
7.13.3.5.
Create assembly table project
7.13.4. Create subassembly
7.13.4.1. Provide required parts for configuration
7.13.4.2. Insert double T-beam using rule in
"superstructure
"
7.13.4.3. Insert condition for double T-beam
7.13.4.4.
Add release connection point
for start part
7.13.4.5. Insert pipe clamp into
structure
using rule
7.13.4.6. Setting up variable
shares
7.13.4.7. Insert condition for pipe clip
7.13.4.8. Align pipe clamp
7.13.5. Docking window
"Configurator
" - Specify configuration
7.13.5.1. Context menu of the assembly
7.13.5.1.1.
Open tree
7.13.5.1.2.
Properties...
7.13.5.1.2.1.
General
7.13.5.1.2.2. Type
7.13.5.1.2.3.
Center point
7.13.5.1.3.
Edit in PARTdesigner...
7.13.5.2. Context menu "
Parts
" -
Insert part...
7.13.5.3. Context menu single parts
7.13.5.4. Context menu "Table
restrictions
"
7.13.5.5.
"
Value range assignments" context menu
7.13.5.5.1. Manual assignment
7.13.5.5.2. Automatic assignment
7.13.5.6. Context menu "
Conditions
"
7.13.5.6.1.
"Condition properties
" dialog box
7.13.5.6.2. Context menu of the
"Condition 1
" or
"Condition 2
" fields
7.13.5.6.3. Define condition - Example
7.13.5.7. Context menu of connection points
7.13.5.7.1.
New Rule
/
Properties of the Rule
7.13.5.7.1.1.
Properties
7.13.5.7.1.2.
Positioning
7.13.5.7.1.3.
Conditions
7.13.5.7.1.3.1.
Conditions
-
Use only if applies
7.13.5.7.1.3.2.
Conditions
-
Only use if
7.13.5.7.1.3.3.
Conditions
-
Do not use the following rules if they are used
7.13.5.7.2. Paste
7.13.5.7.3. Context menu Attachment Point: Examples
7.13.5.7.3.1. Starting Position on Rotation
7.13.5.7.3.2. Combined Rotary and axial movements / assembly setup
7.13.5.8.
Additional Rules
7.13.5.8.1.
Add an additional rule
7.13.5.8.2.
Add an additional rule
7.13.6. Docking window
"Setup
" - Setup configuration
7.13.6.1. Build up configuration - Example
7.13.6.2. Context menu of assembly
7.13.6.3. Context menu of part
7.13.6.3.1.
Delete
7.13.6.3.2.
Edit in PARTproject...
7.13.6.3.3.
Edit in PARTdesigner...
7.13.6.3.4.
Zoom
7.13.6.3.5.
Transparency
7.13.6.4. Context menu
connection point
7.14. PARTdesigner:
Graphical
assembly editor
7.14.1. Editor Area
7.14.2. Connection Points
7.14.3. Connection with other PARTdesigner elements
7.14.4. Debugger
7.14.5. Example
7.15.
Tools
" docking window
7.16. Docking window
"Dimensions
"
7.16.1. Example: Create dimensioning
7.16.2. Horizontal, vertical and parallel dimensioning
7.16.2.1.
Mandatory parameters
7.16.2.2.
Optional parameters
7.16.3. Radial dimensioning
7.16.3.1.
Mandatory parameters
7.16.3.2.
Optional parameters
7.16.4.
Angular dimensioning
7.16.4.1.
Mandatory parameters
7.16.4.2.
Optional parameters
7.16.5. Annotation
7.16.5.1.
Mandatory parameters
7.16.5.2.
Optional parameters
7.16.6.
PART-ANNOTATION
7.16.6.1.
Mandatory parameters
7.16.6.2.
Optional parameters
7.16.7.
Optional
parameters Details
7.16.7.1. Correct display of inch variables in dimensionings
7.16.8.
3D Parameter
7.16.9. Using variables
7.16.10. PARTdesigner Expressions
7.17. Docking window "
3D comparison
"
7.18. File management
(File menu
)
7.18.1.
New
7.18.2.
New table
7.18.3.
New Drawing
7.18.4.
Open
7.18.5.
Save
or
Save as
..
7.18.6.
Save template
or
Save template as
..
7.18.7.
Save as CSV file
7.18.8.
Import CSV file
7.18.9.
Identification data
7.18.9.1.
Geometry
7.18.9.2.
Table
7.18.9.3. Guideline for NB, SHORTNB, LINA definition and
type identification
7.18.10.
Recent parts
7.18.11.
Close
7.19.
View menu
7.20. Extras
menu
7.20.1.
Resolve value ranges...
7.20.2.
Sort
7.20.3.
Physical properties of the part
7.20.4.
Settings...
7.20.4.1.
PARTdesigner
Menu item
7.20.4.1.1. Tabbed page
"General
"
7.20.4.1.2. Tabbed page
"Color
"
7.20.4.2.
Sketcher (hist.)
Menu item
7.20.4.2.1.
Color settings
7.20.4.2.2.
Performance
7.20.4.2.3.
Grid
7.20.4.2.4.
Mouse
7.20.4.2.5.
Shortcuts
7.20.4.3.
Formula optimizer
7.20.4.4.
PARTImporter
7.20.4.5. Further menu items
7.21.
Window menu
7.22.
Help menu
(?)
7.23. Overview on toolbars
7.24. More functions
7.24.1.
Export
7.24.1.1. Case 1 - Export 3D part to 3D CAD system
7.24.1.2. Case 2 - Export 3D part to 2D CAD system
7.24.2.
Test part
7.24.3.
Search
7.25. License selection dialog for license server licensing
PARTdesigner