Move sketch element with the help of a vector
Choose start of move vector / Select end of move vector: You can determine start and end point at any place.
-> Element is moved according to length and direction of vector.
If needed, in the docking window Edit element, adjust the vector coordinates x offset and y offset. In this way you can exactly position the element.
Copy and move drawing element with the help of a vector (for example when there are several identical holes)
Choose start of move vector / Select end of move vector: You can determine start and end point at any place.
-> The element is immediately copied and moved according to length and direction of vector.
If needed, in the docking window Edit element, adjust the vector coordinates x offset, y offset. In this way you can exactly position the element.
Also you can adjust the Number of copies. By default, first one copy is created. Below figure shows 2 copies.
Alternatively,
you can also use
Move selection
with pressed Ctrl key simultaneously.
Copy and mirror selection (Mirror
selection and keep original)
Copy sketch element and mirror on axis.
Alternatively
you can also use the button
Mirror selection
with pressed Ctrl key simultaneously.
Rotate selection (Rotate and delete
original)
Rotate sketch element on a Point through a certain angle
Choose reference angle by point: Specify angle of rotation with the help of two desired reference points, which span the angle.
Click on a point which determines the first reference line of the angle.
Choose rotation angle by point:
Click on a point which determines the second reference line of the angle.
-> Once the second point is fixed the element is immediately rotated through the angle spanned by the two lines.
If needed, correct the Angle of rotation in the docking window Edit element. (If the second line has been to the right of the first, a negative angle is displayed, otherwise a positive.)
Rotate connection points: See next point below
Copy and rotate selection (Rotate and keep
original)
Copy sketch element and rotate it on a Point through a certain angle.
Choose reference angle by point: Specify angle of rotation with the help of two desired reference points, which span the angle.
Click on a point which determines the first reference line of the angle.
Choose rotation angle by point:
Click on a point which determines the second reference line of the angle.
-> Once the second point is fixed the element is immediately rotated through the angle spanned by the two lines.
If needed, correct the Rotation angle in the docking window Edit element and under Amount, enter the desired number of copies.
In this example the angle of rotation has been adjusted to "-20" and the number of copies to 2 (default is 1).
Alternatively
you can also use the button
Rotate selection
with pressed Ctrl key simultaneously.
Connection points can also be rotated.
In this case the respective option is shown in addition. If activated the connection point is also rotated by the specified Rotation angle.
Copy sketch element for user defined variant
Mark all required sketch elements (multi selection with pressed Ctrl key). (Alternatively: frame elements with pressed Shift key.)
-> The element is marked in pink.
In order to disable previous functionality,
with the secondary mouse key, click into the free space and then on
the button
Variant copy.
Choose reference point and insertion point for the selected Element (the selected group).(The snap signalizes whether a point is catched.)
-> The docking window Edit element is opened.
Adjust the settings as desired:
Iteration step: Value of progress between two iteration steps (normally no change is needed; when using 2 always one element would be skipped)
Displacement (dx): Displacement in the direction of X axis per step of iteration
Displacement (dy): Displacement in the direction of Y axis per step of iteration
Insertion angle: Rotation of selected element (selected group) through an angle per step of iteration
-> The copies of the element are placed according to the settings.
In below example five copies of the chosen element are created. The copies are shifted by 20 in the direction of x axis , 0 in the direction of y axis and rotated by 30° in each step of iteration.
The tool Contour offset creates a duplicate of the contour with a scaling factor.
Contour offset (auto-selection)
The tool Contour offset (auto-selection) creates a duplicate of the automatically completed contour with a scaling factor (compare Contour offset). Selecting only one element is sufficient.
Supposed a sketch uses modifying conditions by accessing table variables, Contour offset will not work, because right from the beginning all selections have to be available.
The two following figures show how once a triangle and once a rectangle is drawn.