7.6.2.12.5.3. Tangent continuous

If consecutive edges are connected with an angle < 15 degrees, you only need to select a single edge to apply the function Create new chamfer/rounding. [New Chamfer/Fillet...].. function to all subsequent edges as well.

Example:

One edge selected

One edge selected

Automated application of tangent continuous on all adjoining, fitting edges

Automated application of tangent continuous on all adjoining, fitting edges

[Note]Note

Tangent continuous may cause unwanted blends. In this case the blend has to be created earlier or by sketch.

Transition angle greater than 15 degrees

For angles larger than 15 degree the tangent continuous does not take effect.

In following example the first edge after the selected one is blended , the second one not (see figure under b), because the transition angle is larger than 15 degree.

  1. Selecting edge

  2. Automatic tangent continuous on fitting edges

Resolution too low

Curves are never actually mapped in eCATALOG 3Dfindit. Curves are always broken down into sections that are at a certain angle to each other, so at low resolution the transition angle may be greater than 15 degrees.

If a line follows a curve and tangent continuous fails, the problem is always too low resolution.

Example of curve following line

Example of curve following line

However, if a section is followed by another section at an obtuse angle and the tangential continuation does not work, the reason is the angle of more than 15° (see above).

Example of line following line

Example of line following line

In following example edge selection is used. For a few edges tangent continuous works, but at two other edges tangent continuous stops due to too low resolution.

Actually the Blend feature should function due to tangent continuous.

Actually the Blend feature should function due to tangent continuous.

The figure shows that tangent continuous fails because of to low resolution

The figure shows that tangent continuous fails because of to low resolution

Alternative approach

[Note]Note

Especially for a continuous contour, do not use edge selection, but face selection, since this is considerably less effort compared to a selection of the individual edges!

Example:

The two following figures show the use of face selection.

Selection of the face

Selection of the face

The Blend feature is applied to all edges adjoining the face.

The Blend feature is applied to all edges adjoining the face.

[Note]Note
  • Tangential continuation is also used in CAD systems, so it can also happen that more blends are visible in CAD than in PARTdesigner. To be absolutely sure that tangential continuation works, it is advisable to select more edges than absolutely necessary. More edges are not a problem, but too few may be.

  • In some cases, inserting a blend can set the tangent continuous back.[83] In this case, you have to select the edge manually. As already mentioned: It is recommended to select more edges than absolutely necessary.



[83] #95127