The following examples show what should be noted for connection points at connection elements.
Connection examples
In general, the following applies: The number, position, alignment and naming (numbering) of the connection points must be observed!
Number, position and naming results from the PCon classification.
Screws:
Cylinder head screw
Attachment points [Connection points]:
IP 2: Top side of screw head
IP 1: Contact surface screw head
IP 3: Screw end
Countersunk screw
IP 1: Top side of screw head
IP 2: underside of screw head
Stud bolt
IP 1: Top side
IP 2: Bottom side
IP 3: End of screw-in thread
Grub screw
Nuts
Mother
Attachment point [Connection point]:
IP 1: Support surface
Cap nut
Discs / Rings
Disk
Ring
Drill holes
Through-hole threaded hole
IP 1: Top side of material
IP 3: underside of material
Blind hole threaded bore
IP 2: underside of material
IP 3: Thread end
Through-hole with counterbore, smooth surface
IP 2: Lowering contact surface
Through-hole for countersunk screws
IP 2: End of subsidence
Through hole