The
characteristic attribute table in PARTdataManager can show fixed
values or offer the possibility to select values from a value range. Value
range fields are marked with an icon
. The icon in only displayed in the active row. When
clicking on the icon, the respective dialog is opened.
The certain mode of the value range field is determined in PARTdesigner -> Variable Manager under Status.
There are three types of value ranges:
Type Value range variable: Value range with depiction of numerical or textual values
The type Value range variable has different subtypes:
"from - to" without limitation or with limited min.- or max. value (numerical)
"from - to" without enclosed start and end value (numerical)
"from - to" in combination with an IF condition. (Default values can optionally be set [default or forced].) Details on this can be found under Section 7.8.12.4, “Type "Value range variable" in combination with IF condition (Attribute algorithm) ”.
PARTdataManager example: Value range "from - to" with insertion with input of discrete values or selection via slider
Type Value range variable with naming: Value range with display of textual values (mapped numerical values in the background)
Type Value range variable with graphics: Value range with display of textual values (mapped numerical values in the background) + Graphics
In the following you can find details on how to create the different value range types in PARTdesigner.