![]() | Note |
|---|---|
The single parameters of dimensionings are displayed in the docking window Edit element.
Details on the single tools and their parameters can be found in the following. | |
The dimensioning mode can be opened in different ways:
In the following the single tools/functions of Dimensioning mode are explained.
Horizontal dimensioning at 2 points
Select dimension position or base dimension...: Drag the dimensioning line to the desired position.
If it is about multiple dimensionings which shall connected with always the same offset, then first click on a base dimension and then on the desired position. In this case the offset refers to the base dimension and not on the line to be dimensioned itself. When a base dimension changes, all dimensioning based on it are also automatically changed.
-> The docking window Edit element is opened.
If needed, in the docking window Edit element, adjust the values of the single parameters.
By default, "{AUTOMATIC}" is displayed in curly braces.
"AUTOMATIC" takes the current value from the geometry.
Define a static or dynamic or mixed static-dynamic Dimension text.
Hello
|
Dimension text: static-dynamic K={K}
|
Only enter the desired variable. The respective value is dynamically generated. {L}
|
Relevant digits: Specification of the displayed Decimal digits of Dimension text.
Other direction: The dimensioning line is positioned on the other side of the element.
Horizontal offset: Define the horizontal text shift of the dimension text from center.
Vertical dimensioning at 2 points
Parallel dimensioning at 2 points
Diameter with angle and distance
Select circle: Click on the circle to be dimensioned. -> The dimensioning line appears.
Select dimension position: Position the dimensioning (inside or outside the circle).
Variant 1: Fix the Angle of the line with a single mouse click. Then drag the entire dimensioning onto the desired Position and deposit it with a mouse click.
Variant 2: Fix angle and position of dimensioning in one step by a double-click.
Adjust the dimensioning in the docking window Edit element via input fields.
Radial dimensioning with angle and distance
Create radius of a circle or arc
Half value offset dimension from line
Select reference line...: Click on the reference line (rotational axis).
Select dimension point...: Click on the point, whose distance to the reference line shall be dimensioned.
Select dimension position or base dimension...: In the free space, click on a point which is approximately corresponding to the desired offset.
If it is about multiple dimensionings with always the same offset, first click on a base dimension and only then on a point in the free space. In this case, the offset refers to the base dimension and not to the point.
The drawing illustrates the dimension between rotational axis and line to be dimensioned (on the right [standard vertical dimensioning]) and half dimensioning (on the left [duplicate value]).
Distance dimensioning from point to line
Select dimension point...: Click on the point whose distance to the reference line shall be dimensioned.
Select dimension position or base dimension...: In the free space, click on a point which is approximately corresponding to the desired offset.
If it is about multiple dimensionings with always the same offset, first click on a base dimension and only then on a point in the free space. In this case, the offset refers to the base dimension and not to the point.
This markup function sets part-annotations and is very versatile.
Follow the instructions of the status line:
When opening this dialog, all dimensionings are displayed in color. By clicking on these are not included in the changes. With a click on you can include angle dimensions again.
Set a checkmark at the desired attribute.
In the PARTdataManager the two following tools are available in the Dimensioning toolbar, in the PARTdesigner, in the Standard toolbar.
When moving the cursor over a dimensioning it will show up in red.
Context menu: When clicking with the secondary mouse key the context menu is displayed.
In the PARTdataManager, you can perform the following changes: