Each dimensioning must contain the following parameters:
ID is only required, if a dimensioning serves as Base dimension for a chain dimensioning.
The description is shown in the above listing. Initially a description is automatically given, when creating a new dimensioning (AUTO-<number>), which can be adjusted as desired.
When creating a new dimensioning, HORIZONTAL is automatically displayed. In the list field, adjust the selection to ANGLE. You can change the type anytime.
At the desired 2D views, where the dimensioning shall be displayed, activate the checkbox.
Views which
contain a dimensioning, can be recognized in the 3D toolbar, by a
respective icon with dimensioning lines
.
Measuring point 1, Measuring point 2,Measuring point 3, Measuring point 4
At angular dimensionings 2 lines are specified by 4 points, which describe the angle.
Direction of angle L1 and Direction of angle L2
Direction of rotation of line 1 and 2
The arc is drawn from line 1 to line 2. Thus please regard the order when setting the points and lines. Possibly change the measuring points 1/2 with 3/4. Changing of points and lines influences the direction of rotation of the angle.
Displacement of the dimensioning arc of the angle to the intersection point of lines
Specify a fixed value or better a variable or use a PARTdesigner expression as well: E.g.: D*2