Chapter 7.
PARTdesigner
7.8. Docking window
"
Variable manager"
Prev
Next
7.8.
Docking window
"
Variable manager"
7.8.1.
Variable manager
- The most important information at a glance
7.8.2. Add new variable
7.8.3. Change variable value
7.8.3.1.
Variable manager
- Use dictionary in the
Description
field
7.8.4. Rename variable
7.8.5. Delete variable
7.8.6.
Sort
variables (in characteristic attribute table)
7.8.7.
Mark dependent elements
7.8.8.
Replace with content
7.8.9.
Unused variables
7.8.10. Variable
manager
- The individual parameters
7.8.11.
Storage location
:
Only in geometry
|
Only in table
|
In geometry and table
7.8.11.1.
Unknown
variable (error message)
7.8.11.2. Use mathematical function in sketch or
feature algorithm
?
7.8.12.
Attribute algorithms
7.8.12.1. Set up feature algorithm - simple example
7.8.12.2. Coloring in the
feature algorithm
window
7.8.12.3. Syntax - Buttons for creating the formula
7.8.12.4. Specification of the error position in feature algorithms
7.8.12.5. Algorithms in tabular form
7.8.12.6. Error avoidance
7.8.12.7. Add comments
7.8.12.8. Mathematical functions
(feature algorithm
)
7.8.12.9. Various thread pitches and derived automatic calculations for e.g.
line description
and
core diameter
7.8.12.10. Translation functions
7.8.13.
Value ranges
7.8.13.1. Type
"
Value range variable"
7.8.13.2. Type
"Value range variable with
naming"
7.8.13.3. Type
"Value range variable with graphics
"
7.8.13.4. Type "Value range
variable
" combined with IF condition
(characteristic algorithm
)
7.8.13.4.1. IF condition: Simple example
7.8.13.4.2. IF condition: Default value "Forced" or "Standard"
7.8.14.
Identification type
7.8.15. Mark parts to be avoided