1.1.7.  Dimension search - Automatic assignment based on standard information such as standard number, dimension, material, etc. (old method)

1.1.7.1. Dimension search from A to Z
1.1.7.1.1. Preparation - Remove existing assignments
1.1.7.1.2. Adding new process and settings
1.1.7.1.3. Result
1.1.7.1.4. Export into LinkDB
1.1.7.2. Optional settings in the "Class filter " node (data in a field)
1.1.7.3. Optional settings in the "Line Finder NENN " node
[Note]Note

As a rule, you will complete the task more quickly and easily with the wizard. See Section 1.1.5, “ Dimension search (with "Article Assignment Wizard" for standard parts)”.

In order to perform a dimension search, please load the respective template.

  1. To do this, click on the icon Load predefined template.

  2. In the Pipeline Template Selection dialog box, select the Dimension search option.

    Load template for dimension search [Dimension search]

    Load template for dimension search [Dimension search]

[Note]Note

A prerequisite for using the dimension search [Dimension search] template is that the values required to identify the specific characteristic of a part are listed in a column containing the corresponding information.

In the Standard catalog mostly the variable "NENN" contains the variables which are required for a clear identification of the characteristic (line). For a bolt these are diameter and length, which is mirrored in the line description (M20x30).

This example uses 19 specifications from DIN 912 to DIN 915 (see adjacent CSV file) and is intended to provide an overview of a complete standard procedure based on the dimension search [Dimension search] template.

The decisive parameters can be found in the Standard, Dimension and Material columns.

Standard number and dimensions (NENN) as identification parameters

Standard number and dimensions (NENN) as identification parameters

Identnummer;Beschreibung;Norm;Abmessung;Material
1;Gewindestift DIN 913 ;DIN 913;M20X25;Stahl
2;Gewindestift DIN 913 ;DIN 913;M20X27;Stahl
3;Gewindestift DIN 913 ;DIN 913;M20X30;Stahl
4;Gewindestift DIN 913 ;DIN 913;M20X30;Kupfer
5;Gewindestift DIN 913 ;DIN 913;M20X35;Stahl
6;Gewindestift DIN 913 ;DIN 913;M20X40;Stahl
7;Gewindestift DIN 914;DIN 914;M20X25;Stahl
8;Gewindestift DIN 914;DIN 914;M20X30;Stahl
9;Gewindestift DIN 914;DIN 914;M20X35;Stahl
10;Gewindestift DIN 914;DIN 914;M20X40;Stahl
11;Gewindestift DIN 915;DIN 915;M20X25;Stahl
12;Gewindestift DIN 915;DIN 915;M20X30;Stahl
13;Gewindestift DIN 915;DIN 915;M20X35;Stahl
14;Gewindestift DIN 915;DIN 915;M20X40;Stahl
15;Zylinderschraube DIN 912;DIN 912;M20x30;Stahl
16;Zylinderschraube DIN 912;DIN 912;M20x1.5x30;Stahl
17;Zylinderschraube DIN 912;DIN 912;M20x35;Stahl
18;Zylinderschraube DIN 912;DIN 912;M20x1.5x35;Stahl
19;Zylinderschraube DIN 912;DIN 912;M100x315;Stahl;