1.1.7.2. Optional settings in the "Class filter " node (data in a field)

If all decisive data are in separated columns, a unique assignment is very simple.

The additional options explained here are particularly helpful if the core data (and possibly other additional data) are all in one field.

The following illustrations are based on the adjacent CSV file, in which the decisive information is contained in a single column (here "Standard dimension").

If there is any other information in the field in addition to the decisive core data that is not relevant for the assignment, additional information must be provided to make the core data recognizable.

Example (adjoining figure): Information, irrelevant for the assignment, is the string "xy <number>".

Identnummer;Norm-Abmessung
1;xy 11 Gewindestift DIN 913 M20x25
2;xy 11 Gewindestift DIN 913 M20x27
3;xy 11 Gewindestift DIN 913 M20x30
4;xy 11 Gewindestift DIN 913 M20x30
5;xy 11 Gewindestift DIN 913 M20x35
6;xy 11 Gewindestift DIN 913 M20x40
7;xy 22 Gewindestift DIN 914 M20x25
8;xy 20 Gewindestift DIN 914 M20x30
9;xy 20 Gewindestift DIN 914 M20x35
10;xy 20 Gewindestift DIN 914 M20x40
11;xy 33 Gewindestift DIN 915 M20x25
12;xy 33 Gewindestift DIN 915 M20x30
13;xy 33 Gewindestift DIN 915 M20x35
14;xy 33 Gewindestift DIN 915 M20x40
15;xy 44 Zylinderschraube DIN 912 M20x30
16;xy 44 Zylinderschraube DIN 912 M20x30
17;xy 44 Zylinderschraube DIN 912 M20x35
18;xy 44 Zylinderschraube DIN 912 M20x35
19;xy 10 Zylinderschraube DIN 912 M100x315
20;xy 10 Zylinderschraube DIN 912 M10x50

Automatic assignment is not possible without intelligent additional settings.

The figure shows quite wrong assignments.

The figure shows quite wrong assignments.

The following additional settings in the class filter [Class Filter] node are used to obtain clear assignments despite certain difficulties:

With the use of above setting options an unique assignment is possible.