In the following you can find information on meaning of single columns and used symbols.
When importing the CSV data a link to preview images can be given. (compare 5). If there is no preview image available a placeholder icon is displayed.
Quality (Colored bar with percent value)
25%: Ambiguity (Meaning: At some variables more than one result has been found) -> A fixed percent value of 25 is displayed. (The number of matching parameters doesn't matter.)
1%: Ambiguity (Meaning: At some variables more than one result has been found) AND for the variables to be compared one or more parameters cannot be found -> A fixed value of 1 is displayed. (The number of matching parameters doesn't matter.)
Other possible percent values:
Example "50%": This percent value occurs if exactly two mappings are stated and one is not mapping AND the remaining parameter has no multiple hits. At two mappings 50% is subtracted for the not found parameter.
Example "33%": This percent value occurs if exactly three mappings are stated and only two of them are not matching AND the remaining parameter has no multiple hits. At three mappings 33% is subtracted for each not found parameter.
Type: There are two types: D for duplicate and V for variant.
The attributes auto, default or valid can be displayed.
auto: The assignment occurs due to an automatic process such as Dimension search, Article Number Search, Attribute mapping, etc.
default: The assignment occurs due to a manual process. (Compare Section 1.1.4, “Manual assignment”.)
valid: The value occurs at an explicit assignment via context menu command Change category to ... -> Valid performed on a product line (under Products).
Katalog: The PARTsolutions catalog where the assignment happened.
Product: The project path for example (in the case of a PARTsolutions catalog)
Second last column (varset): PARTsolutions values from value range columns and variable values.
Last column (varsetupdate): All other PARTsolutions values.