The basic structure of the toolbar and menus is specified in this configuration file.
![]() | Note |
|---|---|
Normally you do not need to change these settings. The visibility of elements is controlled by menuvisibility_PARTproject.cfg. | |
For general explanations, see menustructure_PARTdataManager.cfg.
[Tweakmenu] toolbarOrderTop=Standard,LinkDatabase toolbarOrderRight= toolbarOrderLeft= toolbarOrderBottom=
Compare menustructure_PARTdataManager.cfg.
To customize the layout of the button display, use the setting options of the "<name>ToolbarButtonStyle " key. Compare menustructure_PARTdataManager.cfg.
The key values of menuOrder represent the desired order of the individual menus.
| Menu name | Action name |
| File | FileMenu |
| Versioning system | QAMenu |
| ERP | ErpMenu |
| Extras | ExtrasMenu |
| Window | WindowMenu |
| Help | HelpMenu |
menuOrder=FileMenu,QAMenu,ErpMenu,ExtrasMenu,WindowMenu,HelpMenu
The key values do not usually need to be changed.
FileMenuName=FileMenu FileMenuTitle=&File FileMenuContent=FileSave,FileSaveAll,-,FileExportTrans,FileImportTrans,-,actionRecentFilesList,-,FileExit
Individual adjustments are made in the configuration file Section 1.7.7.2.3.2, “ menuvisibility_PARTProject.cfg: Action names of menus, menu items, toolbars and buttons”.
Version management [Versioning system] menu
Normally the key values don't have to be changed.
QAMenuName=QAMenu QAMenuTitle=&Versionsverwaltung QAMenuContent=QALogin,QALegend
Individual adjustments are made in the configuration file menuvisibility_PARTProject.cfg.
Normally the key values don't have to be changed.
ErpMenuName=ErpMenu ErpMenuTitle=ERP ErpMenuContent=LinkDbLogin,LinkDbChangeGroup,CallLinkMgr,LinkDbShowLegend,PreferredRanges
Individual adjustments are made in the configuration file menuvisibility_PARTProject.cfg.
Normally the key values don't have to be changed.
ExtrasMenuName=ExtrasMenu ExtrasMenuTitle=E&xtras ExtrasMenuContent=ExtrasOfflineCD,ExtrasCipCatalog,-,actionPluginList,-,ExtrasEditClassSystem,ExtrasExportCSystemTranslation,ExtrasImportCSystemTranslation,-,
ExtrasMessageList,-,ModePreferences,-,ShowPreferences
Individual adjustments are made in the configuration file menuvisibility_PARTProject.cfg.
Normally the key values don't have to be changed.
WindowMenuName=WindowMenu WindowMenuTitle=&Window WindowMenuContent=actionWindowCascade,WindowsTile,WindowsTree,WindowsEdit,WindowsPreview
Individual adjustments are made in the configuration file menuvisibility_PARTProject.cfg.
Normally the key values don't have to be changed.
HelpMenuName=HelpMenu HelpMenuTitle=&? HelpMenuContent=HelpHelp,HelpAbout,-,HelpLicenses,HelpSysInfo
Individual adjustments are made in the configuration file menuvisibility_PARTProject.cfg.
Normally the key values don't have to be changed.
StandardToolbar=MainWindow/Standard StandardToolbarTitle=Standard StandardToolbarContent=FileSearch,-,FileSave,FileSaveAll,-,UpdateIndex,ShowPublishingState
Individual adjustments are made in the configuration file menuvisibility_PARTProject.cfg.
Normally the key values don't have to be changed.
LinkDatabaseToolbar=MainWindow/LinkDatabase LinkDataBaseToolbarTitle=Link database LinkDatabaseToolbarContent=LinkDbLogin,LinkDbChangeGroup,CallLinkMgr,LinkDbShowLegend,PreferredRanges
Individual adjustments are made in the configuration file menuvisibility_PARTProject.cfg.
The [hasSubMenuActions] block contains the standard declaration for all actions with an additional menu level. The name of the top-level action is set as the key. The actions of the next level down are listed one after the other, separated by commas.
[hasSubMenuActions] listOfMenus=actionRecentFilesList actionRecentFilesListName= RecentFile_Menu2Content=RecentFile_Menu0_Entry6,RecentFile_Menu0_Entry7,RecentFile_Menu0_Entry8,RecentFile_Menu0_Entry9,RecentFile_Menu0_Entry10