5.23.8.2.3.1. Configuration
5.23.8.2.3.1.1. erpcustom.cfg > Block [VARS]
5.23.8.2.3.1.2. erpcustom.cfg > Block [WEB_ACTIONS]
5.23.8.2.3.1.3. erpcustom.cfg > Block [USERDIALOG]
5.23.8.2.3.1.4. plinkcommon.cfg > Block "MAPPING_CNS_MATSTATE"
5.23.8.2.3.1.5. Export condition

5.23.8.2.3.1.1. erpcustom.cfg > Block [VARS]
  • In the "VARS" block, set the "PARTREQUEST_CREATE" key to True (1). This writes the request to the DB.

    [VARS]
    PARTREQUEST_CREATE = 1

  • The "PARTREQUEST_UPDATE_STATE" key can be used to specify the LinkDB field that is to be updated when released by the person responsible for the part (e.g. the STATUS field). This must be specified as follows:

    [VARS] 
    PARTREQUEST_UPDATE_STATE= %DBName%:%Feldwert%

    Example:

    When the data record is assigned by the admin (key user), the default value "8" [~Pending~] (set in the USERDIALOG block) in the CNS_MATSTATE column is overwritten with the value "1" [Released].

    [VARS] 
    PARTREQUEST_UPDATE_STATE= CNS_MATSTATE:1

  • Using the USERDIALOGTITLE key, you can customize the title to be displayed.

    [VARS]
    USERDIALOGTITLE=User dialog title

    Alternatively you can also USERDIALOGTITLE the key in the block ADD2DB_ACTION use.

    Using the REQUESTDIALOGTITLE key, you can also change the title of the dialog box that is opened by clicking the " Apply for an ERP number" button.

    [VARS]
    REQUESTDIALOGTITLE=Request dialog title

5.23.8.2.3.1.2. erpcustom.cfg > Block [WEB_ACTIONS]

The setting under WEB_ACTIONS is fundamental, both for users [here in the example role "Designer"] and for the administration or standardization body or key user (depending on the company workflow) [here in the example role "Admin"].

  • The user only has the ADD2DB_REQUEST_ACTION button (7) visible (and the export button). This calls up a creation dialog where the user can, for example, select the desired material and enter a comment.

    [WEB_ACTIONS]
    3= EXPORT_ACTION
    7= ADD2DB_REQUEST_ACTION

    Button from ADD2DB_REQUEST_ACTION: /

  • The admin has the option of creating new rows (1), creating variants (4) or fully editing a data record using EDITRECORD_ACTION (5).

    [WEB_ACTIONS]
    1= ADD2DB_ACTION
    3= EXPORT_ACTION
    4= ADDVARIANT_ACTION
    5= EDITRECORD_ACTION

Specifications for the button or the function behind it are made via the block of the same name. For example, the displayed icon [Icon] or the label of the button [Description] is defined here.

Example: ADD2DB_REQUEST_ACTION

Example: ADD2DB_REQUEST_ACTION

ADD2DB_REQUEST_ACTION - Button / Request an ERP number

The button opens the following dialog:

Create a part ident request (de and en same display) - details can be found at Section 5.23.8.2.3.2, “Procedure”.

5.23.8.2.3.1.3. erpcustom.cfg > Block [USERDIALOG]

About erpcustom.cfg > Block [USERDIALOG] various dialogs are controlled. Here we look at the dialog box Create a part ident request as it is sent to ERP via the Request button number is opened.

At least two roles must be set differently:

  1. For the user (in the following exemplary figure "Designer"): They do not need to see all fields and are not allowed to change certain fields. Furthermore, default values are set differently than for the admin or key user.

  2. For the admin or key user (in the following exemplary figure "Admin"):

The following illustration shows the Create a part ident request dialog box as it looks when it is opened by the "Designer" role.

View for "Designer" role

View for "Designer" role

[Note]Note

The button label says nothing about the function!

The Request to ERP number button label is used for both the ADD2DB_REQUEST_ACTION functionality and the CREATE_REQUEST_ACTION functionality (see Section 5.23.8.2.2, “Request with simple attachment in the Part Number Manager”).

The Edit/delete data record [Edit/delete dataset] dialog box is also controlled via the USERDIALOG block. The following figure shows an example of what it can look like for the "Admin" role.

In the individual keys of the USERDIALOG block, various aspects of each individual variable are defined on a role-specific basis (possibly differently).

In the 5th parameter, for example, the default value is determined, in the 4th, whether an entry is made in the LinkDB, etc. Details on this can be found in the Section 5.12, “ Design "New ident number " dialog box - erpcustom.cfg -> Block [USERDIALOG] ”.

Example:

PARTadmin: Default entry "~Pending~" for role "Designer"

PARTadmin: Default entry "~Pending~" for role "Designer"

3Dfindit: Default entry "~Pending~" for "Designer" role

3Dfindit: Default entry "~Pending~" for "Designer" role

5.23.8.2.3.1.4. plinkcommon.cfg > Block "MAPPING_CNS_MATSTATE"

The entry for the translation values of MAPPING_CNS_MATSTATE is made here. In this example, "~Pending~" and "Released" were used.

plinkcommon.cfg > "Block MAPPING_CNS_MATSTATE"

plinkcommon.cfg > "Block MAPPING_CNS_MATSTATE"

5.23.8.2.3.1.5.  Export condition

In the example below under "Process", the following export condition [Export condition] is used:

  • Red icon if there is no entry in the CNS_MATSTATE column - As a rule, it is configured so that no export to CAD is possible in this case.

    ERP_PDM_NUMBER.NE.''.AND.(CNS_MATSTATE.EQ.'0'.OR.CNS_MATSTATE.EQ.'')

  • Green icon if the CNS_MATSTATE column has the entry "Released" AND at least one of the CNS_CAD1 and CNS_CAD2 columns is not empty.

    ERP_PDM_NUMBER.NE.''.AND.CNS_MATSTATE.EQ.'1'.AND.(CNS_CAD1.NE.''.OR.CNS_CAD2.NE.'')

Status bitmaps for table [Status indicating bitmaps for table view]

Status bitmaps for table [Status indicating bitmaps for table view]

Details on setting options can be found under Section 5.7.5.1.7, “ Export condition - plinkgroups.cfg -> Block [role name] -> Key "EXPORTRESTRICTION" ”.