5.12.2. USERDIALOG Translations

By adding a block [USERDIALOG-TRANSLATIONS-<language>], translations can be stored for the descriptions in USERDIALOG.

Standard terms are covered by NLS translations. However, new terms are not translated in this way. In following figure "Werkstoff X" could not be translated, for example.

Example 3Dfindit: "Material X" remains untranslated.

Example 3Dfindit: "Material X" remains untranslated.

Example PARTdataManager: "Material X" remains untranslated.

Example PARTdataManager: "Material X" remains untranslated.

Enter required translations according to following example:

[USERDIALOG-TRANSLATIONS-ENGLISH] 
Werkstoff X:=Material X:

[USERDIALOG]
SEPARATOR=|
NB=NB    |Normbezeichnung:  |0 |0     |  |0 |1 | |   |  |
NTLANG=NTLANG    |NTLANG:  |0  |0     |   |0 |1  |   | |   |
NN=NN   |Norm:  |0 |0  |   |0  |1  |   |  |  |
LINALANG=LINALANG   |LINALANG:   |0  |0 |  |0  |1  |  |  |  |
Werkstoff=MAT_NAME  |Werkstoff X: |1 |1 | |1 |1 |material_assign.cfg |full |.* |
Location 1=LOC1 |Location 1:   |1  |1  |  |1 |1   |loc1.cfg  |full |.*   |

Result:

Example 3Dfindit: "Material X" translated as "Material X"

Example 3Dfindit: "Material X" translated as "Material X"

Example PARTdataManager: "Material X" translated with "Material X"

Example PARTdataManager: "Material X" translated with "Material X"