5.10.3.  Adjust table values -> Adjust text and color / plinkcommon.cfg -> Block [MAPPING_<variable_name>] -> Key for visible text

You can use the Match text and color [Adjust text and color] option to assign a text to internal values and determine the display color at the same time. The function is a mixture of the two previously mentioned.

The setting applies equally to 3Dfindit/PARTdataManager and PARTlinkManager.

The setting is made in the configuration file $CADENAS_SETUP/plinkcommon.cfg:

Block [MAPPING_<variable name>], key stands for the displayed text, first value stands for the internal value, next values stand for the color in RGB code.

Example:

[MAPPING_ACTIVE_STATE]
Locked="0","255","0","0"
Released="1","0","255","0"
Expired="2","0","0","0"

The setting in the user interface is made in PARTlinkManager under Tools [Extras] menu -> Configure dialog window -> PARTlinkManager settings [PARTlinkManager preferences] tab -> Customize table values [Adjust table values] dialog area -> Customize [Adjust text] list field selection text [Adjust text]:

Display in 3Dfindit

Display in PARTdataManager