In order to prevent the display of projects (directories) in output media, they do not have to be removed, but it is sufficient to use the context menu command Remove publishing marker [Remove publication mark]. With Set publishing marker [Set publication mark], projects (directories) can in principle be designated for display in output media, whereby other factors also play a role.
The following icons are used to indicate the publication status [Publication status]:
This project will be visible in the published catalog, unless hidden otherwise
Explanations why a project can possibly be invisible anyhow is found under Section 6.10.4, “ Case differentiation concerning project visibility in end media”.
All projects from this directory will be visible in the published catalog, unless hidden otherwise
Explanations why a project can possibly be invisible anyhow is found under Section 6.10.4, “ Case differentiation concerning project visibility in end media”.
Some projects from this directory will be visible in the published catalog, unless hidden otherwise
Explanations why a project can possibly be invisible anyhow is found under Section 6.10.4, “ Case differentiation concerning project visibility in end media”.
No projects from this directory will be visible in the published catalog
| Icon | Meaning |
|
The question mark appears if the status is not clear (e.g. when downloading a catalog). In other cases, you can use the Update publishing status [Update publication status] command to clarify the status. |
| Effect | |
|
Project level: The icon changes from
Directory level: The icon changes from | |
![]() | Note |
|---|---|
The status of the publishing marker does not refer to the transfer of the projects to the SVN server, but to the visibility in output media. Even if the publishing marker has been removed [Remove publication mark] (gray icon
Publication mark
An
Publication marker
Off = For details please see under Section 6.10.4, “ Case differentiation concerning project visibility in end media”. | |
The publication marker is set on all projects and directories.
The context menu command Remove publishing marker [Remove publication mark] is executed on a specific directory.
The
globe on this directory level changes its color to gray
and thus signalizes that this directory
will not be visible in the published catalog version (in end
media).
The
globe at the superordinated directory changes its color to
gray-green
and thus signalizes that in this directory
there is at least one directory/project, where the publication
mark is not set.
The green checkmark at the changed directory changes its color to red and thus signalizes that local working copy and server state are different. The same applies for all superordinated directories.
At projects
with QA status lower than 5, the publication mark is deactivated (= gray
icon
).
An error message appears when you try to use the Set publishing marker [Set publication mark] command.
If a project
with set publication mark
gets assigned a QA status < 5, is will lose its
publication mark (->
).
Initial situation is a project with QA state 8.
-> A security prompt is displayed. (Then the project has to pass TestMeta again, for example.)
-> After confirming with , the publication marker is removed (->
).