5.12.11.5.4.1. Classification: Connectors excluded frames
5.12.11.5.4.1.1. Global classification: Symbol MasterSymbol BlockSymbol (CNSELEK|4)
5.12.11.5.4.1.2. Connector Polarization and Connector Coding (CNSELEK|4)

The basic classification of connections for connectors is essentially the same as for all other components with connections (terminals, devices, etc.). The result for the part Phoenix 1648173 is shown in Fig. „Phoenix Contact: Finished contacts 1648173“. The unique identifier is important for all connections. The figure on the right shows a typical data set for a connection.

Label syntax is "<Electrical Connection (=class CNS_CP|4|3)> : <characteristic identifier>.

Phoenix Contact: Finished contacts 1648173

Phoenix Contact: Finished contacts 1648173

The following illustration shows class CNS_CP|4|3 (Electrical Connection ) with an example feature identifier in the Class Variables [Class variables] dialog.

Example: Class "CNS_CP|4|3" ("Electrical Connection") - Attribute "Identifier"

Example: Class "CNS_CP|4|3" ("Electrical Connection") - Attribute "Identifier"

5.12.11.5.4.1.1. Global classification: Symbol MasterSymbol BlockSymbol (CNSELEK|4)

The following illustrations show the Connector class and the Connector Symbol, Connector MasterSymbol and Connector BlockSymbol features in the Edit Classification System [Edit class system] and Classification dialogs.

Connector Symbol | Connector MasterSymbol | Connector BlockSymbol

Connector Symbol | Connector MasterSymbol | Connector BlockSymbol

Class: CNSELEK|4 - Connector

Class: CNSELEK|4 - Connector

The two figures below show the classification of the symbol once at global level and once at connection level. E3 would issue an error message if the symbol was not classified globally. The information at connection level cannot be processed by E3 and is ignored. The advantage of classifying at both levels is flexibility and independence from the respective target system.

Global: Class CNSELEK|4 in the "Class variables [Class variables] " dialog box

Global: Class CNSELEK|4 in the "Class variables [Class variables] " dialog box

Connection level: Class CNS_CP||4||3 for 10 males and 1 PE connection in the "Class variables [Class variables] " dialog box

Connection level: Class CNS_CP||4||3 for 10 males and 1 PE connection in the "Class variables [Class variables] " dialog box

[Note]Note

In the context of this chapter, global contact design means that the IEC symbol for male/female (S00032/S00031) is not only set at connection level, but also globally via the CNSELEK|4 class. This serves as a fallback for a target system such as E3, which only allows the symbols S00032 and S00031 for connectors, for example. The modeler must therefore decide for himself which connector symbol must be set globally and appropriately for the function of the component.

A frequent example for this situation is a connector with N symbols S00032 and 1 PE connection with symbol "S00017+RS00200".

See the following three comments:

Remark 1:

This is a raw ECLASS Advanced import, which can be successfully exported in this form to Zuken, for example. Strictly speaking, however, the system is not fully classified here, as the IEC symbolism at connection level is obviously missing in the figure on the right (see above Fig. „Phoenix Contact: Finished contacts 1648173“). This is where the concept of the master symbol comes into play.

Connector BlockSymbol - Connector Symbol - Connector MasterSymbol

Connector BlockSymbol - Connector Symbol - Connector MasterSymbol

The idea here is, that connectors are essentially build with identical connections. So basically the global statement "this system has N times (=number of connections) females/males is sufficient.[52]

This is achieved in ECLASS via the contact version AAB754 (see appendix to this chapter):

Enumeration Type AAB754 defines a connection of the type "Pin" (AAM113) (male)

Enumeration Type AAB754 defines a connection of the type "Pin" (AAM113) (male)

Note 2: Global contact execution in CNS classification

This global contact execution is conveyed within the CNS classification system in the CNSELEK|4 class. It is also possible to assign completely separate symbols for block and master symbols. These quite specific constructs are defined in Zuken, for example, and are used to simplify working with connectors. As part of the CNS classification, we will only use the default values from the illustration for master and block symbols. The interface itself could also carry out this step. However, it makes more sense to leave this possibly even redundant step to the modeler. This achieves a certain degree of explicitness. (Since block and master symbols are generated for connectors in certain target systems, the modeler is made aware of this fact in this way)

Class CNSELEK|4 and respective values for a male global contact. Here block and master symbol are redundant (do not contain new information) and arise from simple string concatenations. At this class, only the instantiation of one single instance makes sense. (Display in PARTdataManager in the dialog area "Part information")

Class CNSELEK|4 and respective values for a male global contact. Here block and master symbol are redundant (do not contain new information) and arise from simple string concatenations. At this class, only the instantiation of one single instance makes sense. (Display in PARTdataManager in the dialog area "Part information")

Note 3: Classification guideline for contacts

We will support global contact execution via CNS classification CNSELEK|4 (as far as it makes sense). Basically this serves as a fallback for Zuken E3 and its limitations. However, our main focus is on the correct IEC symbolism with function groups etc. Let's take another look at 1648173: Electrical Connection 6:1 is out of the ordinary. This is a PE connection (protective conductor?), which is certainly not correctly described by the statement all connections are S00032 (this is exactly the meaning of the global contact design in this case). We therefore have to add the missing values in Connection EclassSymbolMap (CNS_CP|4|3 ), but this is very easy in the case of connectors (support via a wizard is planned).

We can derive a recipe from a fully classified part (the following consideration is to be seen as a guide for comparable problems, which can then be solved independently). In the part, the FUNCTION_GROUP ADN293 has the following form:

ADN293 for a plug with 11 connections and 11 functions; one function is assigned to each connection.

ADN293 for a plug with 11 connections and 11 functions; one function is assigned to each connection.

Expanded, representative view: Each of the 10 connector contacts gets assigned S00032, the PE connection E00145.

Expanded, representative view: Each of the 10 connector contacts gets assigned S00032, the PE connection E00145.

The summary of ECLASS data in the following table almost automatically results in the labeling method (S00032 and E00145 each have only one pin according to the symbol definition).

10 males and 1 PE connection

10 males and 1 PE connection

Symbol      ||     FunktionsNummer     ||     PinNummer in der Funktion 
S00032      ||           10            ||               1 
Connection name IEC symbol

Type

  Connection EclassSymbolMap
1.1S00032Contact➝S00032||1||1
2.1S00032Contact➝S00032||2||1
3.1S00032Contact➝S00032||3||1
4.1S00032Contact➝S00032||4||1
5.1S00032Contact➝S00032||5||1
1.2S00032Contact➝S00032||6||1
2.2S00032Contact➝S00032||7||1
3.2S00032Contact➝S000 32||8||1
4.2S00032Contact➝S00032||9||1
5.2S00032Contact➝S00032||10||1
     
6.1 PE terminal➝E00145||11||1

[Note]Note

In above table it is apparent that the connector is modelled with 10 + 1 connections, where the 11th connection is the typical PE case which is neither male nor female. A target system like E3 would fail, if the global CNSELEK|4 would not have been set. However, there are ECAD systems which are able to handle this finer modelling of a connector.

So the recommendation is: Classify globally for the whole part AND on connection level in addition!

Thereby the CNS classification becomes independent and flexible.

Appendix 1

The information on enumeration type AAB754 that is relevant for us here is summarized in the following table (ECLASS definition).

FT_ID VALUE_IDREF

Meaning

IEC symbol (relevant)
AAB754AAL068Double contact 
AAB754BAA0201 Changeover 
AAB754BAA0181 Make contact 
AAB754BAA0171 Break contact 
AAB754AAM109Coax 
AAB754BAA696Contactless 
AAB754BAA444Ethernet 
AAB754AAP213FemaleS00031
AAB754AAM108Hermaphrodite 
AAB754BAB264LWL 
AAB754AAK719MaleS00032
AAB754AAM113PinS00032
AAB754 Pneumatic 
AAB754 Female connectorS00031
AAB754 Follow-up contact 
AAB754 Without contacts 

Enumeration type AAB754 from the ECLASS 10.0 definition

5.12.11.5.4.1.2. Connector Polarization and Connector Coding (CNSELEK|4)

The Connector [CNSELEK|4] class also contains the two features Connector Polarization and Connector Coding. They support fast recognition of which connectors are compatible and thus error-free pairing (male/female).

The characteristics are set in PARTproject, in the Class variables dialog. The entry can be made in any form, as there is a wide range of possibilities depending on the manufacturer and component.

  • Connector polarization: Polarization is achieved, for example, by the shape itself or by recesses and coding lugs.

    Example: Recess and nose

    Example: Recess and nose

  • Connector coding: With identical or similar connectors, certain pairings can be made impossible by using a coding pin, for example.

    Example of a coding pin that excludes certain connection options

    Example of a coding pin that excludes certain connection options

Example with Connector Polarization feature: The value is controlled via a table variable.

Example: PARTproject -> Class variables

Example: PARTproject -> Class variables

Example: Result in PARTdataManager

Example: Result in PARTdataManager



[52] Using pure global classification the number of connection does not become visible on the side of the CNS classification. However, it is recommended to perform the classification both globally and on connection level. Namely the number of connections is not specified, however it becomes visible by the number of respective attributes "Identifier".)