5.12.11.31.10. Associated Part [CNSELEK|5|4]

Accessories are defined in two sections. On one side is the usual PSOL accessory solution ( PARTproject -> tab page References [Links] -> Links to parts ) and on the other side the mechanism that links the accessory data with the electrical classification.

Example: Phoenix Contact plug with 4 crimp connections. In principle, a whole series of different pins with their own article number can be inserted into each crimp connection. In principle, these can be different for each connection.

Procedure:

  1. Set all the mounting points required for the accessories on the base part.

  2. Set the Mounting Point class (CNS_CP|4|6) on each of the connection points.

  3. Assign a unique value to the Accessory ID feature using the following syntax.

    CNS_CP|4|6||<Instanz>

    Dialog "Class variables" -> Class Mounting Point (CNS_CP|4|6) -> Characteristic "CNS_ACCESSORYID" here with example value "CNS_CP|4|6||34"

    Dialog "Class variables" -> Class Mounting Point (CNS_CP|4|6) -> Characteristic "CNS_ACCESSORYID" here with example value "CNS_CP|4|6||34"

    "Published Elements" dialog -> "Mounting Point" class -> "Accessory ID" feature here with example value "CNS_CP|4|6||34"

    "Published Elements" dialog -> "Mounting Point" class -> "Accessory ID" feature here with example value "CNS_CP|4|6||34"

  4. Set in PARTproject on the References [Links] tab page under Links to parts, set an entry with the path [Path] to the accessory part and Id that has exactly the same value as the CNS_ACCESSORYID characteristic under class Mounting Point (CNS_CP|4|6).

  5. Fill in the essential information for the accessory part in CNSELEK|5|4.

    Classification of the accessory

    Classification of the accessory

    • The Parent classType feature is given the name of the corresponding classification.

    • The Parent class Instance characteristic receives the instance of the corresponding classification.

    • The CNS_ACCESSORYID feature is assigned the same unique identifier string as the base part and is thus linked to the PSOL accessory path.

      CNS_CP|4|6||<Instanz>

      One possible form of CNS_ACCESSORYID is the composite string of Parent class Type and Parent class Instance.

    • [Note]Note

      The manufacturer name is automatically filled in later via the PSOL framework.

Details on this can be found under Section 5.12.11.22, “Accessories (Associated Part [CNSELEK|5|4]) ”.