5.12.11.7. Plug connections CNS_CP|4|8

This type of connection is characterized by various factors:

  1. Hierarchical structure with the connection point of the connector and its classification itself and independent connection points and classifications of the subordinate pins

  2. Need to assign a gender (female, male, mixed) to the plug

  3. As a rule, the individual conductors of connectors are not accessible from the outside, which often makes it possible to model the connector with different levels of detail and, in particular, to ignore the individual pins.

  4. Connectors are available for every engineering domain (electrical, optical, hydraulic, pneumatic, etc.)

Examples of plugs from these different domains are presented below:

Typical representatives from the domains of electrics optics, hydraulics, pneumatics

Typical representatives from the domains of electrics optics, hydraulics, pneumatics

Examples of degree of modeling depending on engineering

A typical plug that the customer has to wire himself.

A typical plug that the customer has to wire himself.

The picture above shows a connector that has a typical 8-pin connector face at the front, but must be wired individually with 8 wires at the rear. Note: This connector has 16 connections, 8 at the back and 8 at the front. In this case, the individual pins of the connector are relevant. As a result, we usually get the following symbols in the circuit diagram:

A possible representation of the plug in the circuit diagram

A possible representation of the plug in the circuit diagram

The picture above shows a device with individual plugs; for the engineer there is usually no need to consider individual cables in this case. The circuit diagram is therefore based on a higher degree of abstraction, in which the individual plugs are treated like individual terminals.

Phoenix Contact switch with only plug connections on the outside.

Phoenix Contact switch with only plug connections on the outside.

Circuit diagram; only plug connections are on the outside and are treated as simple terminals.

Circuit diagram; only plug connections are on the outside and are treated as simple terminals.

As shown above, plug connections generally describe a hierarchical data structure, whereby the individual terminals/elements can be subordinated to the plug itself. In the context of the CNS classification, this makes it necessary to introduce a further CP class. This is achieved by CNS_CP|4|14 Plug connection terminal/element.

These two classes have the following attributes: (in full analogy to the ECLASS Advanced definitions)

Instance data for a single pin (pin/single connection) with no. 1 of a plug (electrical domain)

Instance data for a single pin (pin/single connection) with no. 1 of a plug (electrical domain)