1.7.3.  Report node

Use the report node to write out errors.

[Note]Note

Report Node also only works in combination with the PARTapplicationServer. (The XML Writer [XML writer] always works)

  1. Drag the Report node from the Available filters dialog area into the process area.

  2. Select the Conversion service node with the secondary mouse button and drag the edge to the Report node.

    -> The Line settings [Pipe settings] dialog box opens.

    Select report, then in and finally confirm with OK.

    -> The edge is set.

Result:

[Tip]Tip

In PARTadmin you can filter out rows without fingerprints and export them as a CSV file.

"CATALOG";"PROJECT";"LINEID";"STATUS"
"cat/norm/ansi";"mm/bolts/countersunk_bolts/ansi_b18_6_5m_t1crfchts_a.prj";"21530";"1"
"cat/norm/ansi";"mm/bolts/countersunk_bolts/ansi_b18_6_5m_t1crfchts_a.prj";"21540";"0"
"cat/norm/ansi";"mm/bolts/countersunk_bolts/ansi_b18_6_5m_t1crfchts_a.prj";"21550";"0"
"cat/norm/ansi";"mm/bolts/countersunk_bolts/ansi_b18_6_5m_t1crfchts_a.prj";"21560";"0"

You can find details on this under Section 1.4.3.6.6.5, “ Manage index ” in ENTERPRISE 3Dfindit (Professional) - Administration.