2.1.12.2.  Duplicate Analysis

You can use the duplicate analysis [Duplicate Analysis] to search a selected directory for duplicates.[105]

  1. Call

    In the structure tree, click on the context menu command Analysis > Create duplicate analysis.... [Create duplicate analysis...]

    -> The same-named dialog box is opened.

  2. Setting options

    Set the desired settings.

    • Type of search [Search type]: Geometric | Textual

      A duplicate analysis can be performed on a geometrical or textual base.

    • Name of the report [Report name]: Enter the desired name in the input field.

    • Search template: Select the Duplicate search option.

    • Minimum similarity in %: Set the minimum tolerated similarity here. The default is 98%.

    • Maximum number of search results [Maximum number of search result]: Here you can restrict the display of results. This does not affect the search itself.

    • Depending on size [Size-dependent]: The option should be activated by default.

    • Filter [Filter mirrored parts] mirrored parts: If you activate this option, mirrored parts are filtered out.

      Example: Mirrored parts

      Example: Mirrored parts

    • Ignore duplicates in the same project [Ignore duplicates in same project]: There may be parts with the same geometry but different properties, such as color, within a parts family.

    • Variable filter: The dialog area can be activated optionally.

      For geometric searches, the Search all variables together [Search variables all together] option can also be activated. For textual searches, the options Ignore spaces [Ignore blanks], Ignore multiple references, Ignore hidden variables and Search all variables together [Search variables all together] are also available (see below).

      The variable filter is versatile: In the input field, both variables of the link database and class attributes can be entered. Multiple selection is also possible. Then entries are separated by comma.

      When clicking on or all relevant options are displayed in a list field and so can directly be selected.

      1. In parts management, for example, it is important to take the material into account when searching for duplicates.

        Select variable of link database

        Select variable of link database

        Following figure shows the result list without using the variable filter. The marked hit is not a duplicate due to the difference in material. Once the variable filter is set (with respective value, here in this example "MAT_NAME"), this hit will not arise in the result list anymore.

        Same geometry but different material

        Same geometry but different material

        However, there are also cases where unequal values indicate a duplicate.

        [Note]Note

        When using an exclamation mark ! before the variable name, the values must be different in order to be recognized as a duplicate.

        Use cases

        • Example 1

          Teil1.Material = Steel
          Teil2.Material = Steel

          ➝ This is a duplicate.

          Teil1.Material = Steel 
          Teil2.Material = Wood

          ➝ This is not a duplicate.

          In this case, the variable filter is set to MATERIAL. (The entry in a table column "Material" must be the same in order to be recognized as a duplicate)

        • Example 2

          Teil1.Filename = xy123.prt
          Teil2.Filename = xy123.prt

          ➝ This part is NO duplicate. It only has been saved twice with the same name. So it should be excluded from the result list.

          In this case, the variable filter is set to !FILENAME. (The entry in a table column "Filename" must be different in order to be recognized as a duplicate)

      2. For part modeling, a duplicate check for incorrect or duplicate class characteristics, such as order number [Order number] and type code [Type code] in particular, is possible regardless of the specific variable name. The same applies to other characteristics. See also below under Search all variables together [Search variables all together].

        Select class attributes

        Select class attributes

      Additional options

      • Ignore spaces [Ignore blanks] (only for textual search)

      • Ignore multiple links [Ignore multiple references] (only for textual searches): This is about link projects.

      • Ignore hidden variables (only for textual search)

      • Search all variables together [Search variables all together]: All variables entered in the input field are searched. (Several variables are entered separated by commas)

        The function can be used in both parts management and parts modeling:

        • Parts management

          For example, if the material is set under two different variables, of course they should be searched all together.

          Example

          Two variables: A,B

          Without activation of the option is means:

          Part1.A = Part2.A AND Part1.B = Part2.B (Variable A must be identical in part 1 and 2 AND variable B must be identical in part 1 and 2)

          With activation of the option is means:

          Part1.A = Part2.A OR Part1.A = Part2.B OR Part1.B = Part2.B OR Part1.B = Part2.A

          (It is sufficient if one variable-part combination matches.)

        • Part modeling

          Use case A

          If this option is not activated, parts with the same order number [Order number] or type code [Type code] are recognized as duplicates.

          Use case B

          If sometimes the order number [Order number] and sometimes the type code [Type code] are set by mistake (although the order number [Order number] should be set throughout, for example), the duplicate check still takes effect if the option is activated. If the values are the same, it is a duplicate, regardless of whether it is found under order number [Order number] or type code [Type code].

      • Treat empty values as duplicates:

      [Note]Note

      A list of synonyms can be found at $CADENAS_USER/reports.cfg can be specified.

      Example:

      [Synonyms]
      8.8=St37, St 37

      These synonyms are checked for LinkDB variables and table variables.

    • Topology filter:

      The geometrical search, which is the base for duplicate analysis, does not consider details like different hole pattern. So in some cases 100% similarity is displayed, which is not correct.

      With topology filters [Topology filter], for example, you can specify that the hole pattern of the search part and the search result must match.

      Example:

      Under Linear pattern [Linear Pattern], select Distance X and Distance Y. Now parts with different hole patterns are no longer listed as duplicates.

    • Source part filter and candidate filter [Candidate filter]:

      A duplicate analysis can also be carried out for a specific group of parts only. Use the source part filter [Source part filter] for this.

      The result parts can also be filtered. Use the candidate filter [Candidate filter] for this.

      In both cases, the full text search [Full-text search], variable search [Variables search] and topology search [Topology search] filters are available. The functions can also be used several times by clicking on Add search function.

      Example 1: Filtering the source parts to be used

      For example, a variable search [Variables search] can be used to determine that the source parts to be used have e.g. MAT_NAME=Steel and that it does not matter for the candidates (perhaps no ERP number has been assigned yet).

      Variable search [Variables search]: MAT_NAME=Steel

      Variable search [Variables search]: MAT_NAME=Steel

      For example, you could also define a specific group of parts for which the duplicate search is to be carried out using a topology search [Topology search] (e.g. axially symmetrical parts larger than 700 mm).

      Topology search: setting for size and symmetry

      Topology search: setting for size and symmetry

      Example 2: Filtering result parts

      If, for example, you only want parts with drill holes in the result, set a search with Hole -> Quantity [Amount] > 0 on the Candidate filter tab page.

      Topology search: Setting for hole

      Topology search: Setting for hole

      The functionality is according to the standard search functions:

    • Preferred rows only (search parts) [Only preferred ranges (search parts)] / Preferred rows only (search results) [Only preferred ranges (search results)]

      You can also create an analysis based on preferred parts. To do this, activate the checkbox. This has the same effect as activating the Preferred rows on/off button button in the ERP toolbar. The report then only uses preferred parts.

      [Note]Note

      The status of the Preferred rows on/off button button in the ERP toolbar has no effect on reports.

      [Note]Note

      Details on preferred rows can be found under:

  3. Result

    Finally, confirm by clicking on OK.

    Once the analysis is finished, the result is automatically displayed on its own tabbed page. The tab label (here "Duplicate Analysis") is analogously to the entered name in the settings dialog.

    [Note]Note

    The percent value on the respective main row shows the degree of similarity of the best found result part.

  4. Search part

    In order to find results you can use the search function.

    Details on this can be found under Section 2.1.12.4.4, “ Search part ”.

  5. Mark and Filter

    Optionally, you can mark duplicate suggestions. You can then use appropriate filters.

    Meaning of the single icons:

    Mark Filter
    • This part is a duplicate

    • This part is not a duplicate

    • This part has to be analyzed

    • Remove mark

    • This part is a duplicate

    • This part is not a duplicate

    • This part has to be analyzed

    • Show unmarked Elements

    Example:

    1. Select the desired row.

    2. Click on the icon under Marking [Mark] This part is a duplicate.

      -> The icon is displayed on the left side of the selected row.

    3. If the filter This part is a duplicate is activated and the others are deactivated, then only parts marked as duplicates are displayed in the results list.

  6. Component comparison and other options

    Further functions are optionally available after hovering over a line:

    You can load parts into the part comparison, open in the PARTdataManager 3D view or export into the CAD.

    You can load parts into the part comparison, open in the PARTdataManager 3D view or export into the CAD.

    Click on the button Compare with all search results button to load the search part and all result parts below it into the comparison.

    Parts in part comparison

    Parts in part comparison

    For details see Section 2.1.12.4.5, “ Component comparison and various functions”.

  7. Export

    Optionally, you can export the search results in HTML, CSV or PDF format.

    Details on this can be found under Section 2.1.12.4.8, “ Export ”.



[105] The duplicate report [Duplicates Report] requires the license PSADDONS*GEO_DUPLICATE_ANALYSIS.