|
GPU VRAM
|
≥ 24 GB (gemma4-Peak has not yet
been measured)
|
≥ 24 GB; more for concurrent jobs
or presets
|
The naming model is included in all presets
gemma4 (~16 GB of weights); the actual peak has not yet been measured,
so assume ≥ 24 GB until then. The old values (10–12 GB,
visual_3d 9–11 GB, norm_exact 8–10 GB) apply only to
opt-in images with gemma3. Token-free variant eva02: 6–8
GB; eva02 runs before naming, but sequentially—peak =
max(eva02, gemma4).
|
|
CPU cores
|
4 cores
|
8 cores and more
|
Prefetch workers = min(6, cores −
2); can be overridden via RUNPOD_PREFETCH_WORKERS; 0 =
serial operation. The workers also render the
contact sheets for naming (~15 s per sheet) and thus affect
both phases.
|
|
Random Access Memory
|
≥ 16 GB
|
≥ 16 GB base plus ~1 GB per
prefetch worker
|
At most one mesh per worker in
memory: six workers with 100-MB STLs ≈ 22 GB, plus
~0.5 GB per worker for
contact sheet rendering.
|
|
Hard Drive
|
≥ 70 GB free
|
≥ 70 GB free space for the image and loading
the tarball
|
Image ~28 GB (model weights ~22
GB, of which gemma4 accounts for ~16 GB); loading the tarball temporarily requires
about twice that amount.
|
|
Share
|
5 times the size of the catalog on the
hard drive
|
5 times the size of the catalog on the
hard drive
|
Makes the data accessible to both
servers involved.
|
|
Network
|
No Internet access
required
|
No permanent
connection
|
All models are included in Docker
.
|