5.11.  Configure column display - plinkcommon.cfg -> Block [LINKDBFIELDS] -

The block [LINKDBFIELDS] shows a listing of all existing LinkDB variables.

[LINKDBFIELDS]
PRJ_PATH="<%linktable%>.PRJ_PATH","PSol Project","","1","1","0","1","0",""
VARSET="<%linktable%>.VARSET","PSol MIdent","","1","1","0","1","0",""
VARSET_UPDATE="<%linktable%>.VARSET_UPDATE","PSol MIdent","","1","1","0","1","0",""
LINE_ID="<%linktable%>.LINE_ID","Line-ID","","1","1","0","0","0",""
LINE_SUBID="<%linktable%>.LINE_SUBID","Line-SubID","","1","1","0","0","0",""
VERSION="<%linktable%>.VERSION","Version","","1","2","0","0","0",""
ERP_PDM_NUMBER_LINKTABLE="<%linktable%>.ERP_PDM_NUMBER","ERP-Number","","0","2","0","0","0",""
ERP_PDM_NUMBER="<%erptable%>.ERP_PDM_NUMBER","ERP-Number","","1","2","0","0","1",""
MAT_NAME="<%erptable%>.MAT_NAME","Material","","1","2","1","0","0",""
ACTIVE_STATE="<%linktable%>.ACTIVE_STATE","Active State","I10","1","3","1","0","0",""
REQUESTED_STATE="<%linktable%>.REQUESTED_STATE","Requested State","I10","1","3","1","0","0",""
DESCRIPTION="<%erptable%>.DESCRIPTION","Description","","1","2","1","0","0",""
VARIANT="<%linktable%>.VARIANT","Variant","","1","1","0","0","0",""

This corresponds to the listing in the user interface under PARTlinkManager -> Extras menu -> Configure dialog window -> PARTlinkManager settings [PARTlinkManager preferences] tab page -> Configure column display [Modify column display].

Creation of columns for the PARTdataManager table

Click on Add entry to add rows to the listing, i.e. corresponding setting options for the column display on the 3Dfindit side.

Click on Delete entry [Delete Entry] to delete the selected line.

[Note]Note

Adding and deleting rows (columns) at this point affects the internal ENTERPRISE 3Dfindit configuration. There is no database access here.

So it can happen that columns are added here, but do not exist in the database itself. In such cases an error message appears during login.

Problems can easily be avoided if you use the dialog under PARTlinkManager -> Database-> [Database] Change/create database columns [Modify/create database columns] (with the option Create ERP column [within ENTERPRISE 3Dfindit] set). Then the new column is created both in the database and in ENTERPRISE 3Dfindit. For details see Section 5.3, “Add / remove database columns ”.

Details on creating database tables via scripting can be found under Section 5.2.4.1, “Installation scripts ”.

Column position in PARTlinkManager

Select the desired line and draw it to the desired position up or down with pressed mouse key.

The single columns