5.1.7.1. PARTsolutions/base module ERP linkdb

This module enables the integration of proprietary META data into the ENTERPRISE 3Dfindit software.

This allows you to link attributes from the META data such as internal article number, price, material, part status etc. with the installed standard attributes of the ENTERPRISE 3Dfindit manufacturer catalogs.

The module covers the following functionalities:

[Note]Note
  • Licences

    With the COMP license type, operation is also possible across locations in one country; with the Enterprise license type, operation is possible across locations worldwide.

    For the Enterprise license, all subsidiaries that use the software must be specified. (ATTENTION: Only applies to one ERP system, please enquire for heterogeneous ERP landscapes). A replication manager is required to replicate the database at different locations. This replication manager is provided by the customer. There are no restrictions regarding the number of columns that can be displayed.

  • For installation and implementation to ERP environments an individually arranged consulting package is urgently recommended.

  • The customer has to provide sufficient database licenses (with SQL Basis compatibility e.g. Oracle, SAP DB, DB/2, etc.). In case the customer does not have a database system, we recommend installing a free Oracle-XE or SQL-server Express version. However, they are not administered by CADENAS (backup, user management, firewall-settings, etc.). Generally CADENAS does not accept any liability for functionality and licensing of the database systems.

  • The customer has to ensure that there is a ODBC-connection, regarding software and license, to the indicated database system. For the free SAP DB, the ODBC drivers are additionally delivered under the GNU license.

There are several implementation options for the data flow from the ERP system to the ENTERPRISE 3Dfindit database (so-called coupling types, e.g. cyclical replication, replication by trigger, ...), which depend on the environment and the customer's requirements. For a "real" online link to the ERP system (i.e. generation of new part numbers directly from ENTERPRISE 3Dfindit), an ERPsolutions/gateway (e.g. the ERPsolutions/gateway SAP MM or an individually programmed gateway) is required in addition to the ERP module.



[67] Detailed information on this can be found under PARTdataManager – ERP/PDM Erweiterungen.