4.2.2. Release Notes V9.08 SP1
Component Common
-
Issue #45767 (ENHANCEMENT): Partial publishing enhancements
-
Issue #47677 (ENHANCEMENT): Add AppServer Watcher Link to Support Dialog
-
Issue #48079 (ENHANCEMENT): Possibility to change current directory with WScript.Shell
-
Issue #48221 (ENHANCEMENT): start.env with conditional sections
-
Issue #48663 (ENHANCEMENT): Menu option labeling: "Preferences" versus "Settings"
-
Issue #48727 (ENHANCEMENT): Refactoring of display items
-
Issue #48839 (PROBLEM): LOG Level for codetrack is "OFF" for default
-
Issue #49535 (ENHANCEMENT): Function to check if current table line is a default line
-
Issue #49547 (ENHANCEMENT): Error in text at "Logging Einstellungen"
-
Issue #49903 (PROBLEM): Help does not start on sales offline
Component eCAT/PARTcreator/HTML
-
Issue #47601 (PROBLEM): Wrong previews generated for 3D projects when catalog contains search assistant
-
Issue #48567 (ENHANCEMENT): Allow to enable/disable CIP generation via job parameter
-
Issue #49855 (ENHANCEMENT): Migrate geo index after main index has been updated
Component eCAT/PARTdataManager/configurator
-
Issue #43419 (PROBLEM): Please give possibility to suppress the Classification "pre-text" in 3D viewer
-
Issue #48119 (PROBLEM): PARTdataManager crashes when trying to overwrite template
-
Issue #48387 (PROBLEM): Shadow issues in PARTdatamanager
-
Issue #48401 (PROBLEM): Zoom turn over part upside down in PARTdataManager
-
Issue #48539 (PROBLEM): PARTdataManager V9.08 - problem with correct loading from configuration
Component eCAT/PARTdesigner
-
Issue #2945 (ENHANCEMENT): Function to select all faces of feature
-
Issue #4769 (ENHANCEMENT): Show layer name at mouseover
-
Issue #21827 (ENHANCEMENT): Sort pitch values
-
Issue #25125 (ENHANCEMENT): add rotation for hexagon tool
-
Issue #37071 (PROBLEM): When copying sketch with connection points, then connection points can be set twice
-
Issue #39599 (PROBLEM): "Change parameter" dialog at rectangles opens at the very top of the screen
-
Issue #39755 (PROBLEM): Clicking cancel button in some chamfer dialogs causes exception
-
Issue #42163 (ENHANCEMENT): 2D view not recalculated for new model in PARTsolutions 9.07
-
Issue #46767 (ENHANCEMENT): Thread parameter window is to narrow in PARTdesigner
-
Issue #46947 (PROBLEM): When changing to inch, angle is also recalculated PARTproject v9.08 sp0
-
Issue #47821 (PROBLEM): PARTdesigner takes 50% cpu although it is nothing done
-
Issue #48423 (PROBLEM): Trim function works with a delay
-
Issue #49517 (PROBLEM): PARTdesigner sketch - not all points are catched
Component eCAT/PARTeditor
-
Issue #49473 (PROBLEM): When variable is renamed it is not renamed in whole algorithm containing that variable
Component eCAT/PARTproject
-
Issue #27437 (ENHANCEMENT): DeepLink Plugin
-
Issue #27638 (ENHANCEMENT): Save column width in translation table
-
Issue #29660 (ENHANCEMENT): Show text source in translation table
-
Issue #33491 (PROBLEM): Media translation not read when default language not filled
-
Issue #38247 (ENHANCEMENT): Create QR tags from Shop Links
-
Issue #39865 (ENHANCEMENT): Improve release notes scope and editor usability
-
Issue #41237 (PROBLEM): pproject: edit table in batch run: cutout from value causes error
-
Issue #42263 (ENHANCEMENT): Deeplink: variable for all table values which are not calculated
-
Issue #42609 (PROBLEM): QAchecker doesn't find error when already a warning is displayed
-
Issue #43289 (ENHANCEMENT): Need possibility to recreate all bitmaps in a native catalog per line
-
Issue #43853 (ENHANCEMENT): Enhanced conflict handling in PARTproject
-
Issue #44453 (PROBLEM): Tag cloud exclusion should only consider NN, NT, LINA and NB
-
Issue #45689 (ENHANCEMENT): Improvement of Maxwell Library Features
-
Issue #47029 (PROBLEM): V9.08 SP0 Beta Version - Internal error during "Generate image data/listitemreview images"
-
Issue #47141 (PROBLEM): PARTproject CSV translations export incorrect
-
Issue #47161 (ENHANCEMENT): Separate translation of Media and PARTsolutions variables
-
Issue #47707 (PROBLEM): set HAS_STANDARDS for directories during cip generation
-
Issue #47919 (PROBLEM): Standard row not marked in PARTproject
-
Issue #48117 (PROBLEM): CIP creation: Changes in Standards classification lead to inconsistent date
-
Issue #48123 (PROBLEM): PARTproject terminates if cancelling the loading of translations
-
Issue #48157 (PROBLEM): When created in pproject bmp is wrongly orientated
-
Issue #48185 (PROBLEM): PARTproject publishing QA LIVE Flag for CIP generation
-
Issue #48329 (PROBLEM): Preview Generation: Check for various project types
-
Issue #48755 (PROBLEM): Quick&Simple: Disallow invalid table column names from CSV
-
Issue #48757 (PROBLEM): Quick&Simple: Disallow definitions referencing itself
-
Issue #48801 (PROBLEM): Wrong string conversion in svn client
-
Issue #48943 (PROBLEM): Test CAD formats - List of formats (letter is missing)
-
Issue #48985 (PROBLEM): Test CAD System formats - Creo elements Direct Modeling 18 not working
-
Issue #48987 (PROBLEM): Test CAD System formats - Catia V5 not working.
-
Issue #48989 (PROBLEM): Test CAD System formats - AutoCAD 2013 not working
-
Issue #49519 (PROBLEM): Edit Table in Batch run allows lowercase variables
-
Issue #49541 (PROBLEM): No translation in PARTproject
-
Issue #49565 (ENHANCEMENT): Change English translation in pproject
-
Issue #49731 (PROBLEM): Button for full-text search creation does not work
-
Issue #49755 (PROBLEM): please adjust menu in deeplink creation tool
-
Issue #49841 (ENHANCEMENT): Split eClass Advanced XML into small pieces to add per project
-
Issue #50329 (PROBLEM): Copy files with uppercase characters causes SVN error
Component eCAT/PARTqaChecker
-
Issue #48191 (PROBLEM): Testmeta logs wrong value set
Component eCAT/PARTstatistic
-
Issue #33429 (ENHANCEMENT): "Innovation-statistic" for the search server / general usage statistic
Component LinkDB/PARTclassImporter
-
Issue #46641 (ENHANCEMENT): plm_synchro - add option to [import] section in plms.cfg to deactivate generating index
-
Issue #46913 (ENHANCEMENT): Discuss which update mode for geo- and topo index to use in Classimporter
-
Issue #48341 (ENHANCEMENT): Sort file csv by class name
Component LinkDB/PARTdataManager
-
Issue #43119 (ENHANCEMENT): eClass Advanced: Simple solution with predefined XML files
-
Issue #43987 (PROBLEM): arrow for sorting sometimes not visible
-
Issue #47437 (PROBLEM): Filter assistant: Force user to create assistant in 23d-libs with automatic creation dialog
-
Issue #47741 (ENHANCEMENT): Show missing LinkDB search indexes in search
-
Issue #48429 (ENHANCEMENT): Show context menu "Migration" in PARTadmin Index if a Migration is possible
-
Issue #49649 (PROBLEM): Adapt ERP legend for the new template engine
Component LinkDB/PARTlinkManager
-
Issue #50133 (PROBLEM): Linkmanager crashes when started via PAPPserver
Component PSol/PARTadmin
-
Issue #41783 (PROBLEM): Mapped values are not working correctly in config file editor
-
Issue #46085 (ENHANCEMENT): 46085 - input field or array designation is wrong
-
Issue #46091 (ENHANCEMENT): 46091 - missing the correct error text while PARTadmin login for catalog update
-
Issue #47185 (PROBLEM): Show a hint message when role settings changed
-
Issue #48169 (ENHANCEMENT): Remove UNIX Platforms in ODBC settings dialog
-
Issue #48229 (PROBLEM): no logfiles available after using batchconvert.exe
-
Issue #48255 (ENHANCEMENT): Remove item "filters in the part selection can be enabled/disabled"
-
Issue #48403 (ENHANCEMENT): Rename "NT user authentication" to "Windows user authentication"
-
Issue #48435 (ENHANCEMENT): Migration: Better handling of which catalogs can be converted
-
Issue #48437 (ENHANCEMENT): Migration: Naming of GeomIndex versions
-
Issue #48439 (ENHANCEMENT): Show lock if index is locked and give hints how to resolve
-
Issue #48691 (PROBLEM): Text not translated to English in PARTadmin
Component PSol/PARTadmin/GeoImport
-
Issue #38025 (PROBLEM): Recognition if part is assembly does not work if file name ends with "prt.1" or something like that
-
Issue #45967 (ENHANCEMENT): More precise message if file has already been imported as part of assembly
-
Issue #46249 (PROBLEM): Data Format Range differs between PAdmin32bit and 64bit
-
Issue #47903 (ENHANCEMENT): Write default values for geo import in padmin.cfg
-
Issue #48031 (PROBLEM): Check if part has already been imported does not work for file names like basename.prt.1
-
Issue #48493 (PROBLEM): Technical previews are not copied from temp directory
-
Issue #49187 (PROBLEM): Several STL formats are displayed in format list of geo import
-
Issue #49239 (ENHANCEMENT): PARTadmin Geoimport - JT files are under NX submenu
Component PSol/PARTadmin/Index
-
Issue #48015 (PROBLEM): Starting text index generation for classification is possible, but the generation fails
-
Issue #48821 (ENHANCEMENT): Images for Locked-State of Index
-
Issue #49085 (ENHANCEMENT): When creating geo index on category level, append separate job for each catalog
-
Issue #49269 (ENHANCEMENT): Rework menu in PARTadmin IndexTree
-
Issue #49533 (ENHANCEMENT): CIP generation could remove empty def files
-
Issue #50649 (PROBLEM): Whole index is locked while only the linkdb part is written psol v9.08 sp1
Component PSol/PARTadmin/OfflineUpdate
-
Issue #34423 (PROBLEM): Already installed cips are shown in the CipList after switching to Offline Update
-
Issue #45847 (ENHANCEMENT): PARTadmin catalog update - Error message in Offline after download only via Online
-
Issue #47827 (ENHANCEMENT): Catalog Update V908: QA check with PDM
Component PSol/PARTadmin/OnlineUpdate
-
Issue #16523 (ENHANCEMENT): Add category information and filtering to catalog update tool
-
Issue #28546 (ENHANCEMENT): Catalog languages should be adjusted to short names or flags
-
Issue #29202 (ENHANCEMENT): Catalogs which aren´t downloaded can be listed in lines
-
Issue #34409 (ENHANCEMENT): Online update catalog modification details enhancements
-
Issue #34865 (PROBLEM): Behaviour on online update settings is different
-
Issue #35297 (ENHANCEMENT): Online update add border to selection from directory
-
Issue #39963 (PROBLEM): Scheme in catalog update manager not completely changed
-
Issue #43605 (ENHANCEMENT): Translate language names in catalog list
-
Issue #46745 (PROBLEM): Catalog update: no check whether enough space available
-
Issue #47265 (ENHANCEMENT): LinkDB Index update after catalog update and updatemanager
-
Issue #47479 (ENHANCEMENT): Call UpdateManager after online CIP Installation
-
Issue #47499 (PROBLEM): Only download catalog the information is "Installation has finished"
-
Issue #48363 (ENHANCEMENT): Missing language and DateLocal in CatalogUpate for ClassSystems
-
Issue #48469 (PROBLEM): PARTadmin stops working when trying to download and install all catalogs
-
Issue #49779 (ENHANCEMENT): Paths in cip xml - Config script, solve to $CADENAS
-
Issue #49943 (PROBLEM): Catalog is not shown correctly in PARTadmin online update
Component PSol/PARTapplicationServer
-
Issue #43573 (ENHANCEMENT): Put PRJATTRIBUTE into response
-
Issue #47343 (PROBLEM): AppServer could not start the viewer application for document - html
-
Issue #49717 (ENHANCEMENT): PAppServer Module: PSolTable (Table View)
-
Issue #49829 (ENHANCEMENT): Create topology index service
-
Issue #49843 (PROBLEM): Lines are missing in pappserver.cfg Psol v9.08 sp1 iso 24062014
-
Issue #50185 (PROBLEM): Problems with multi threaded OpenGl access on virtual machines
-
Issue #50215 (PROBLEM): Redirect report generation messages from app server to client
Component PSol/PARTbom
-
Issue #47905 (PROBLEM): PARTbom does not work with application server
Component PSol/PARTdataManager
-
Issue #38235 (PROBLEM): Highlight values with lesser/greater conditions in variable search
-
Issue #41659 (ENHANCEMENT): Always show specific topo values in search results
-
Issue #44175 (ENHANCEMENT): Filter assistant main issue
-
Issue #44775 (PROBLEM): Variables in search results not always highlighted
-
Issue #44777 (PROBLEM): GUI translation (Spanish) is missing
-
Issue #45591 (PROBLEM): PARTdataManager allows export even when no line is valid
-
Issue #46821 (PROBLEM): Default settings of the table do not match the settings in the settings dialog
-
Issue #46855 (ENHANCEMENT): Show variable description and variable name
-
Issue #47097 (ENHANCEMENT): Make 3D tooltip scaleable
-
Issue #47347 (ENHANCEMENT): Cloud Map - show tag cloud in the right pane in PARTdataManager
-
Issue #47451 (PROBLEM): Search over actual directory or actual catalog does not work if there is no selection in index tree
-
Issue #47493 (PROBLEM): Icons in ERP Environment without ERP number white, only PARTconnection is still red
-
Issue #47517 (PROBLEM): Remove catalog filter are now two X with the same meaning
-
Issue #47649 (ENHANCEMENT): Execute reports on AppServer
-
Issue #47663 (PROBLEM): Native Checkin in PAPPserver Client Environment nothing happens
-
Issue #47685 (PROBLEM): 2D derivation translation missing
-
Issue #47687 (PROBLEM): Inch parts not visible in 2D derivation of part compare if adding inch and mm parts
-
Issue #47775 (PROBLEM): Document scan failed from Creo Parametric 2.0
-
Issue #47893 (PROBLEM): Erp index is only updated in batch mode when doing native checkin
-
Issue #47935 (PROBLEM): Multi selection does not work anymore in PARTdataManager index tree
-
Issue #47951 (ENHANCEMENT): Show preselected value range values in search result (by VARSET)
-
Issue #47969 (ENHANCEMENT): Accelerate assembly template
-
Issue #47975 (PROBLEM): No translation in PARTdatamanager v9.08 rc
-
Issue #48009 (PROBLEM): Search history saves variable searches wrong
-
Issue #48045 (ENHANCEMENT): Replace old list view in PARTdataManager
-
Issue #48083 (PROBLEM): Empty search result item when clicking on it
-
Issue #48085 (ENHANCEMENT): Show loading indicator while 3D tooltip loads data
-
Issue #48091 (PROBLEM): Changing column order does not work
-
Issue #48095 (ENHANCEMENT): Delete full-text search history
-
Issue #48137 (PROBLEM): Vertical view: Default values of value ranges not used
-
Issue #48167 (ENHANCEMENT): Only one progress bar in preview generation
-
Issue #48383 (PROBLEM): Switching color doesn't work in PartDataManager
-
Issue #48413 (PROBLEM): Parts looking strange in PSOL 9.08 RC
-
Issue #48441 (ENHANCEMENT): Don't save CloudMap selection
-
Issue #48443 (ENHANCEMENT): Filter assistant generator: Make variable contents sorted
-
Issue #48477 (PROBLEM): VBS error in info panel
-
Issue #48559 (PROBLEM): Measurement functionality in the 3d view shows inch parts wrongly
-
Issue #48589 (PROBLEM): Measure grid in compare dialog does not work in overlapping mode
-
Issue #48591 (ENHANCEMENT): User portal from PARTsolutions should start in PARTdataManager language
-
Issue #48677 (ENHANCEMENT): Extend column selection dialog to allow the selection of specific sub-columns, like ERP or topo values
-
Issue #48701 (ENHANCEMENT): Show class system variables in part info dialog for lines from search results
-
Issue #48719 (ENHANCEMENT): Allow to use LINED to find Variant of a native part
-
Issue #48777 (ENHANCEMENT): Filter Assistant: Changes in GUI
-
Issue #48811 (ENHANCEMENT): Filter Assistant: Performance Issue
-
Issue #48875 (PROBLEM): PARTdataManager 9.08 Start depiction is perspective projection
-
Issue #48917 (PROBLEM): Strange window handling in PARTdataManager
-
Issue #49019 (PROBLEM): Update problem with operator selection of variable/topology search
-
Issue #49023 (PROBLEM): Missing error message when part is faulty
-
Issue #49029 (PROBLEM): Crash when table of native project is faulty
-
Issue #49123 (PROBLEM): Unable to select copy and cut in configurator dialogs
-
Issue #49201 (ENHANCEMENT): Export eClass Basic as eClass Advanced
-
Issue #49439 (PROBLEM): Unhandled exception in Custom Dimension View
-
Issue #49469 (ENHANCEMENT): Refactoring of the template engine
-
Issue #49491 (PROBLEM): Reduce table memory usage
-
Issue #49497 (PROBLEM): Some words are not translated in datamanager
-
Issue #49623 (PROBLEM): Double click in symbol view does not work if tooltip is displayed
-
Issue #49625 (PROBLEM): Uncomplete translation
-
Issue #49685 (PROBLEM): Automatic dimensioning - depiction in 3D and 2D differs
-
Issue #49711 (PROBLEM): PARTdataManager with remote AppServer slow (Load Part)
-
Issue #49757 (PROBLEM): First item selected after scrolling
-
Issue #49849 (ENHANCEMENT): Different Config key for SharedIndexDir in AppServerMode
-
Issue #49899 (PROBLEM): Face attributes "FaceAttributeLayer" are not displayed in PARTdataManager
-
Issue #49917 (PROBLEM): PARTdataManager hangs when getting extended system information
-
Issue #49933 (PROBLEM): Dimensioning mode is activated after new installation
-
Issue #49937 (PROBLEM): Call up of report function results in hanging pdatamgr
-
Issue #50025 (PROBLEM): Wrong sorting for accessories
-
Issue #50039 (PROBLEM): PSOL - Perspective display always active
-
Issue #50089 (ENHANCEMENT): Add "Do not show again" checkbox to missing index message
-
Issue #50117 (ENHANCEMENT): Show better error message when Index can't be loaded by AppServer
-
Issue #50175 (PROBLEM): Crash after switching line with active dimensions dock
-
Issue #50201 (PROBLEM): Current view does not work in part compare 2D derivation
-
Issue #50205 (PROBLEM): Measure grid in part compare does not work right with the new 3D pane
-
Issue #50251 (ENHANCEMENT): When adding a part to compare view after search, automatically show searched topologies
-
Issue #50255 (PROBLEM): Question mark instead of logo (PARTsolutions 9.08 SP1 on win7x64 )
-
Issue #50259 (ENHANCEMENT): ERP-Toolbar should be placed in second toolbar row by default
-
Issue #50261 (ENHANCEMENT): 2d project comparison failure (PARTsolutions 9.08 SP1 win7x64)
-
Issue #50431 (ENHANCEMENT): Make hidden lines lighter in 2D derivation of part compare
-
Issue #50435 (ENHANCEMENT): Remove Block SEARCHSERVER from partsol.cfg
-
Issue #50437 (ENHANCEMENT): Check the undo/redo functionality in part compare
-
Issue #50451 (PROBLEM): Error in dialog "Physical properties"
-
Issue #50457 (PROBLEM): Error sending support mail is ignored
-
Issue #50485 (PROBLEM): Double click on expanded search results does not work
-
Issue #50515 (PROBLEM): Setting the search destination to current folder does not work
-
Issue #50661 (PROBLEM): 2d sketch search history
-
Issue #50673 (PROBLEM): Unhandled exception in PARTdataManager when loading big projects (when using AppServer)
-
Issue #50715 (PROBLEM): Bug Report hangs with 9.08 SP1
-
Issue #50725 (PROBLEM): PARTdataManager crashes on exit with an attached VBS debugger after opening a part
-
Issue #50727 (PROBLEM): Old search tooltip in part compare is not correct
-
Issue #50769 (PROBLEM): AppServer doesn't work on OfflineCD
-
Issue #50781 (PROBLEM): more/all search results from cloud map does not work
Component PSol/PARTvbsCompiler
-
Issue #42449 (PROBLEM): PvbbAdmin: Not all files can be edited and saved
-
Issue #47851 (ENHANCEMENT): PARTvbsCompiler - Tabs shall only contain FileName, not FullPath
Component VBS/AddOns
-
Issue #47925 (PROBLEM): VbbAdmin : Problem when creating a new VBB and saving an existing VBB
-
Issue #48189 (ENHANCEMENT): Create Command-line script that updates the ERP Index
-
Issue #49389 (ENHANCEMENT): PARTvbbadmin - Change logo
Component WareHouse/PLM Synchro
-
Issue #49889 (ENHANCEMENT): plm_synchro - adding meta attributes / parts of the path (import section)
-
Issue #50127 (ENHANCEMENT): Add license request to plm synchro
Component _components/2D-Derivation
-
Issue #45507 (ENHANCEMENT): Developing the custom dimensions tool
-
Issue #47715 (PROBLEM): 2d derivation shows strange lines on sheet
-
Issue #47909 (PROBLEM): Empty offset has another effect than 0 in 2D derivation
-
Issue #49853 (PROBLEM): strange behaviour of parasolid when trying to create a cut
Component _components/3D-Core
-
Issue #49583 (ENHANCEMENT): Switch to 64 Support for node counter on BSP and fix MT problems
Component _components/3D-View
-
Issue #36897 (ENHANCEMENT): Add magnifier for cut 3d view in compare window
-
Issue #47317 (PROBLEM): Add arrows to both 3D coordinate systems
-
Issue #47509 (PROBLEM): Magnifier glass: Zoom reverted and sometimes strange behavior
-
Issue #47515 (ENHANCEMENT): Make selection better visible in 3D
-
Issue #47873 (PROBLEM): 3D glasses disappeared in part compare
-
Issue #47943 (PROBLEM): Problem with LOD and bearings in PARTdataManager
-
Issue #49147 (PROBLEM): 3D view is buggy when native ckeckout from Inventor 2013 to v9.08 rc
-
Issue #49631 (PROBLEM): PARTCompare shows in boolop more parts than in single part view
-
Issue #49791 (PROBLEM): Matrix Observer not cleared
-
Issue #50037 (PROBLEM): Flags are wrong in 3D-View
-
Issue #50087 (PROBLEM): 3D label click problem: Yellow not clickable at second click and green and white not clickable
-
Issue #50179 (ENHANCEMENT): 3D compare view: Missing topology visualization
Component _components/Analysis-Purchineering
-
Issue #33109 (ENHANCEMENT): Animated Preview for parts in reports
-
Issue #47007 (PROBLEM): Duplicate report provides other results if adding a variable search
-
Issue #47633 (PROBLEM): Shorten document scan path
-
Issue #47811 (PROBLEM): Search for unmachined parts on line level: Show list of already created reports
-
Issue #47857 (ENHANCEMENT): Use document number and revision to list office part names
-
Issue #47971 (PROBLEM): Duplicate search slow with local app server
-
Issue #48073 (ENHANCEMENT): Create icons for finished parts search
-
Issue #48563 (PROBLEM): Adapt PDF export for application server
-
Issue #48881 (PROBLEM): Result list should be expanded when jumping to a hidden item
-
Issue #48937 (PROBLEM): Finished part search does not work for projects
-
Issue #50559 (PROBLEM): Transfer preferred rows setting when executing reports on server
-
Issue #50623 (PROBLEM): Crash when right-clicking on link in report tooltip
Component _components/API (C++/VBS/COM)
-
Issue #48203 (PROBLEM): Reloading the index using the proxy hangs up in PARTcommunity
-
Issue #49789 (PROBLEM): Linkdb deadlock in PARTcommunity
-
Issue #49987 (ENHANCEMENT): Proxy to get used classifications for an index node
-
Issue #50759 (PROBLEM): on error resume next does not work with an active script logger
Component _components/Browser
-
Issue #40233 (PROBLEM): Webkit looses font settings from time to time
Component _components/FullTextSearch
-
Issue #23625 (ENHANCEMENT): Searching over LinkDB with Lucene
-
Issue #47349 (PROBLEM): Catalog filter may be empty if searching for an ERP variable
-
Issue #47475 (PROBLEM): Highlighting of search result does not work in all cases
-
Issue #47899 (PROBLEM): Auto completion behaves differently when searching in classifications
-
Issue #48231 (PROBLEM): Full-text search problem with Japanese characters in V908
-
Issue #48249 (ENHANCEMENT): * in text search should return everything
-
Issue #48251 (ENHANCEMENT): When adding variable to search with quick links, show same dialog as with did-you-mean
-
Issue #48267 (ENHANCEMENT): Filter Assistant: Show detailed progress information during generation
-
Issue #48349 (PROBLEM): Variable Search activates older search options
-
Issue #48641 (PROBLEM): Check Full-Text Search for Variables with - inside
-
Issue #48693 (ENHANCEMENT): Show all found places of full-text search results
-
Issue #48817 (ENHANCEMENT): Classification search updates: Find class name and number without dashes
-
Issue #49983 (PROBLEM): Filter Assistant: Remove LinkDB Variables
Component
_components/GeomSearch
-
Issue #33535 (ENHANCEMENT): Add unmachined parts search to search server
-
Issue #35503 (PROBLEM): Comparing with automatic adjustment of parts doesn´t work all the time correctly
-
Issue #36957 (ENHANCEMENT): Enlarge the window "Edit template" for geometrical searches
-
Issue #38121 (PROBLEM): Use same indent for "any parameter" as for the other properties
-
Issue #38139 (PROBLEM): Remove color handling is different
-
Issue #40073 (PROBLEM): Image of difference in (un-)finished part search if part already has a color
-
Issue #47373 (PROBLEM): Automatic alignment does not always work
-
Issue #47819 (PROBLEM): Z value in sketcher not always correct
-
Issue #47829 (ENHANCEMENT): Choose new default for background search
-
Issue #47863 (PROBLEM): When clicking combo box in topo search dialog to start editing the value is set to the first entry
-
Issue #47865 (PROBLEM): Sometimes the operator selection in topo search dialog has no effect
-
Issue #47869 (PROBLEM): Invalid operators can be selected for some topo conditions
-
Issue #47881 (PROBLEM): Erp index not opened in share delete mode
-
Issue #47923 (PROBLEM): When cancelling topo dialog, the changes are still committed
-
Issue #48047 (PROBLEM): Unhandled exceptions when creating fingerprints during geo import
-
Issue #48063 (PROBLEM): Updating linear index only does not work if there is an update list for geo index
-
Issue #48093 (ENHANCEMENT): Multi-threading for finished / unmachined part search
-
Issue #48165 (PROBLEM): Fingerprinting memory leak
-
Issue #48425 (ENHANCEMENT): Enhance the handling of the topology search dialog
-
Issue #48573 (PROBLEM): IndexTree not freed after background search was executed
-
Issue #49045 (PROBLEM): Default operator not always set correctly when changing property (Topo dialog)
-
Issue #49137 (ENHANCEMENT): Improve clustering for PartMap
-
Issue #49335 (ENHANCEMENT): Geometric sorting for part families requested
-
Issue #49471 (PROBLEM): Crash in part compare when adding part
-
Issue #49477 (PROBLEM): Add PCA attributes to topo index
-
Issue #49515 (PROBLEM): Minimum Similarity for geometric search can't be set anymore
-
Issue #49527 (PROBLEM): Creating linear index for 100% geo index with 8 threads needs more than 20 GB of memory
-
Issue #49807 (ENHANCEMENT): Proxy for migrating geo index
-
Issue #49909 (PROBLEM): Scrolling area in CloudMap is not full size
-
Issue #49925 (PROBLEM): When creating fingerprints from an assembly directly, the unit may be converted twice
-
Issue #49981 (PROBLEM): AppServer hangs up when quitting and geo index preloader thread is still running
-
Issue #50101 (PROBLEM): When creating or deleting a search template, the combo box in geo search dialog is not updated
-
Issue #50107 (PROBLEM): When search range is extended, this also affects minimum similarity spin box in geo search dialog
-
Issue #50169 (PROBLEM): Link window search sometimes blocks main thread
-
Issue #50191 (PROBLEM): Performance problems when updating geo index in some cases
-
Issue #50383 (PROBLEM): When finished part search is cancelled, the preview files are corrupt
-
Issue #50395 (ENHANCEMENT): Same handling for catalogs which cannot be migrated in cip installer as in issue #48435
-
Issue #50521 (PROBLEM): Cancelling finished / unmachined part search does not always work
-
Issue #50563 (PROBLEM): Crash in finished / unmachined part search when searching for stl without app server
-
Issue #50583 (ENHANCEMENT): Show progress while calculating cloud map
-
Issue #50597 (PROBLEM): Crash in progress of finished / unmachined search when no appserver is used
-
Issue #50601 (PROBLEM): When executing finished / unmachined search for stl, the behavior of progress is not as expected
-
Issue #50603 (PROBLEM): Preview images and 3d tooltips look weird for finished / unmachined search in some cases
-
Issue #50663 (PROBLEM): When 2 or more searches for finished / unmachined parts are running simultaneously, the reports are incomplete
-
Issue #50699 (ENHANCEMENT): Pull geo search license when executing finished / unmachined search
-
Issue #50745 (PROBLEM): Crash in finished / unmachined search when appserver does not have license for catalog
Component
_components/Qt
-
Issue #45959 (PROBLEM): Switching tabs via mouse wheel allows to select even disabled tabs
Component
_exports/CORE
-
Issue #45893 (ENHANCEMENT): Quick&Simple: Reduce available export formats of "neutral" flagged projects
-
Issue #48069 (ENHANCEMENT): Implement generic translator plugin host to be able to access 32 bit from 64 bit and vice versa
Component _exports/Images
(BMP/GIF/JPG/PNG/TIFF/...)
-
Issue #44923 (ENHANCEMENT): Add option for automatic direction alignment to preview generation
Component _exports/Mesh
(STL/ZJV/3DS MAX/VRML/Collada...)
-
Issue #48125 (PROBLEM): Rename MULTIPART-STL to MULTIPART_STL
-
Issue #48819 (PROBLEM): reactivate hidden option for threads in mesh exports
Component _exports/Meta
(PS2/PS3)
-
Issue #40695 (PROBLEM): Add ClearCache option to translator line and handle this in ECat
-
Issue #48043 (PROBLEM): Problem in Metafile generation depending on "adjust Document UNIT Base"
Component _exports/Neutral-2D
(DXF/DWG/...)
-
Issue #50501 (PROBLEM): Insert of DWG 2d into active cad session does not work (opendwg)
Component _exports/Neutral-3D
(SAT/STEP/IGES/ParaSolid/...)
-
Issue #21173 (ENHANCEMENT): Standard export version should be the newest
-
Issue #47415 (PROBLEM): Quick & Simple: Transfer colors from STEP to preview ZJV
-
Issue #49693 (ENHANCEMENT): Needs very long for test.meta check
Component _exports/PDF
(PDF/U3D/DataSheet/...)
-
Issue #46945 (PROBLEM): Set default dimension line width to 0.15 (Dimensions of the 2D-Derivation in the 3D-PDF are not good)
-
Issue #47783 (PROBLEM): Generate image data/listitemreview images pool data
-
Issue #48389 (PROBLEM): PDF Datasheet BOM entry for Main Assembly
-
Issue #48391 (PROBLEM): PDF Datasheet export summarizes count of subparts different from PARTdatamanager
-
Issue #48523 (PROBLEM): PDF Datasheet: problem when combining table TranslateText(..) with alter language
-
Issue #48625 (ENHANCEMENT): Create script for export of gathered data
Component
_installer/Client-Server
-
Issue #48805 (PROBLEM): Strange question mark during installation
-
Issue #50425 (PROBLEM): Problem while creating duplicate report with pappserver
Component
_installer/Packages
-
Issue #47793 (PROBLEM): JDBC Test windows -> information about cadenas installed sql 2005 server
-
Issue #47815 (PROBLEM): Fix LinkDb demo environment for installation
-
Issue #48055 (ENHANCEMENT): Write correct version in VBB files
-
Issue #48961 (ENHANCEMENT): Teamcenter Package
-
Issue #49093 (ENHANCEMENT): Add pdllhost to installation
-
Issue #50439 (PROBLEM): PSolAnalysis.dll 64 bit missing on sales offline CD
Component
_installer/Single-User
-
Issue #50079 (ENHANCEMENT): Add Interfaces and PDMs to SalesOffline
-
Issue #50227 (ENHANCEMENT): "close" all your applications - instead of "finished"
Component
_license/Services/cnslocal/cnsmaster
-
Issue #48145 (ENHANCEMENT): Change local license communication mechanism to use named pipes
Component CAD / All /
Common
-
Issue #44037 (ENHANCEMENT): Use Hatch Object for hatches not only lines of layer, provide point list for closed contour
-
Issue #49959 (PROBLEM): isValidCadExtensions does not work correct (native checkout related)
-
Issue #50155 (ENHANCEMENT): Backmerge summary for 9.08 SP1 without issue list
-
Issue #50161 (ENHANCEMENT): Test: TestScript for CadStartHelper
Component CAD / All /
Installation
-
Issue #42071 (ENHANCEMENT): PTC Windchill Workgroup Manager for multicad NX
Component CAD / All /
PART2CAD
-
Issue #32689 (ENHANCEMENT): PART2CAD save last chosen export format
-
Issue #45431 (PROBLEM): PART2CAD
-
Issue #48629 (PROBLEM): Part2CAD - Open directory after export
Component CAD / All /
Seamless
-
Issue #49911 (ENHANCEMENT): Seamless give user feedback about starting seamless and general waiting dialog
-
Issue #50047 (PROBLEM): Crash when terminating seamless on a virtual machine
-
Issue #50499 (PROBLEM): Seamless does not start if the CAD application does not implement StartSeamless
-
Issue #50543 (PROBLEM): Seamless catalog preview tooltip does not work
Component CAD / Autocad 2d /
Common
-
Issue #50713 (PROBLEM): Autocad crashed on termination
Component CAD / Autocad 2d /
Install
-
Issue #49509 (ENHANCEMENT): Autocad+Mechanical 2015 / Installer
Component CAD / Autocad 2d /
Interface
-
Issue #47541 (ENHANCEMENT): Autocad+Mechanical 2015
-
Issue #48139 (PROBLEM): English message in Autocad 2014 interface when cadenas language is set to German
-
Issue #50021 (ENHANCEMENT): Use Hatch Object for hatches not only lines of layer
Component CAD / Catia V5 /
Interface
-
Issue #46595 (PROBLEM): Exporting part with ISO228 thread to Catia
-
Issue #48089 (PROBLEM): Using PARTdatamanager for geosearch from CATIA
Component CAD / Catia V5 /
Macro
-
Issue #46313 (ENHANCEMENT): Catia R24 iFace request
Component CAD / Inventor /
Install
-
Issue #49505 (ENHANCEMENT): Create Inventor 2015 Interface Installer
Component CAD / Inventor /
Interface
-
Issue #46721 (ENHANCEMENT): Create Inventor 2015 Interface
-
Issue #48877 (PROBLEM): Inventor replace_parts does not work with multiple selection
-
Issue #49299 (PROBLEM): Native checkout to Inventor 2013 doesn´t work, v9.08 RC
-
Issue #49357 (PROBLEM): Thread.xls does not work
Component CAD / Inventor /
Seamless
-
Issue #50051 (PROBLEM): Crash in inventor when starting geo search
Component CAD / OSDM /
Install
-
Issue #49507 (ENHANCEMENT): Create interface for Creo Elements/Direct Modelling 19.0 Installer
Component CAD / OSDM /
Interface
-
Issue #47023 (ENHANCEMENT): Create interface for Creo Elements/Direct Modelling 19.0
Component CAD / Pro-E /
Interface
-
Issue #48601 (ENHANCEMENT): Menu is not translated in Creo
Component CAD / Pro-E /
Offline
-
Issue #48001 (PROBLEM): ExportToFile creates empty bmp files in Creo
Component CAD / Pro-E /
Seamless
-
Issue #50207 (PROBLEM): Creo may load seamless again even if its already running
Component CAD / Revit
Architecture / Interface
-
Issue #48141 (PROBLEM): Revit 2013 installation
Component CAD / SolidEdge /
Interface
-
Issue #47681 (PROBLEM): Not unique NB in SolidEdge native checkin
Component CAD / Solidworks /
Interface
-
Issue #48765 (PROBLEM): Wrong export of sweep part from norm catalog in SolidWorks 2013
-
Issue #48827 (PROBLEM): Sweep of circle is not allowed because there is no start point
Component CAD / Unigraphics /
Interface
-
Issue #49503 (PROBLEM): "Save JT data" causes TC export breakup
-
Issue #50143 (PROBLEM): C++ Code in NX interface will NOT use "Newstuff" as target folder if TC_TargetFolder is not set
Component PDM / Teamcenter /
Interface
-
Issue #48715 (ENHANCEMENT): Backmerge 9.08 Teamcenter fixes
-
Issue #50233 (ENHANCEMENT): Teamcenter : MoveToNewFolder : option to get SourceFolder from Item
-
Issue #50235 (ENHANCEMENT): NxTeamcenter : do not set target folder - nx will do this in future
Component PDM / Vault /
Interface
-
Issue #49501 (ENHANCEMENT): Update Vault 2015 and depending issues