Issue #31523 (ENHANCEMENT): "Export CD Starter settings from PARTproject"
Issue #41335 (ENHANCEMENT): "Change no pdf reader message v9.07"
Issue #41515 (ENHANCEMENT): "Add Offline CD installation settings page to Offline CD Creator"
Issue #42829 (ENHANCEMENT): "Remove possibility to add local directories to Offline CD index"
Issue #42831 (ENHANCEMENT): "CAD interface selection enhancements in Offline CD generator"
Issue #52627 (PROBLEM): "Not all licensed interfaces are selected in Offline CD generator"
Issue #51239 (ENHANCEMENT): "Surfaces created with Sweep feature should accept FaceAttributes"
Issue #51347 (PROBLEM): "Thread does not work - version 9.08 SP1"
Issue #51351 (PROBLEM): "Dialog input fields are not marked for input after opening as in preceding version"
Issue #51579 (PROBLEM): "Parameter is not highlighted when drawing something in PARTdesigner"
Issue #51587 (ENHANCEMENT): "Long delay when changing parameter in PARTdesigner"
Issue #51591 (PROBLEM): "Strange behavior on "syntax error" in PARTdesigner"
Issue #51609 (PROBLEM): "Syntax is automatically calculated in PARTdesigner"
Issue #51645 (PROBLEM): "Reverse direction not working in PARTdesigner"
Issue #51699 (ENHANCEMENT): "Port issue from 9.09: selection barely visible in designer sketch list"
Issue #51711 (ENHANCEMENT): "Port issue from 9.09: colors stay when moving "SET MARK "line"
Issue #51793 (PROBLEM): "Port issue from 9.09: Zoom functionality is limited (works only for zooming in)"
Component LinkDB/PARTclassImporter
Component LinkDB/PARTdataManager
Component PSol/PARTadmin/GeoImport
Component PSol/PARTadmin/OfflineUpdate
Component PSol/PARTapplicationServer
Component PSol/PARTdataManager
Issue #25592 (PROBLEM): "Bug in VBS API Documentation - GenerateView is behaving different"
Issue #47037 (PROBLEM): "FILTER - Text "Filter" translation not working"
Issue #51007 (PROBLEM): "PARTdataManager option when deleting part is blank (transparent)"
Issue #51173 (PROBLEM): "Port issue from 9.09: Switching options in PARTdataManager v9.08 SP1 is extremely slow when custom dimensions window is active"
Issue #51445 (PROBLEM): "Moving around axis shows strange behavior"
Issue #51655 (ENHANCEMENT): "Bug Report to include .cfg files"
Issue #51681 (PROBLEM): "Port issue from 9.09: 3D tooltip shows wrong values when part is in INCH"
Issue #51731 (PROBLEM): "Port issue from 9.09: Switching options in PARTdataManager v9.08 SP1 is extremely slow when custom dimensions window is active"
Issue #51899 (PROBLEM): "In V9.08 parts are missing in a special combination of parts. The same works in V9.07 with identical data"
Issue #51935 (PROBLEM): "Surface, volume and center of gravity in part physical properties not working right"
Issue #52003 (PROBLEM): "Table vertical view: Format input of the user"
Issue #52305 (PROBLEM): "Table variables column not saved in search results view"
Issue #52453 (PROBLEM): "Unhandled exception when loading native Assembly"
Issue #52767 (PROBLEM): "3D Preview "live rendering" - window does not keep selected size"
Component PSol/PARTdataManager/connection
Component _components/2D-Derivation
Component _components/API (C++/VBS/COM)
Component _components/FullTextSearch
Component _components/GeomSearch
Component _exports/Images (BMP/GIF/JPG/PNG/TIFF/...)
Component _exports/Neutral-3D (SAT/STEP/IGES/ParaSolid/...
Component _installer/Single-User
---------------------------------------------------------------------------------------------------------------------------------------------------------------
PARTsolutions Interfaces: Target Version 9 Target Subversion 08 SP2
Component CAD / Catia V6 / Interface
Component CAD / Pro-E / Install
Component CAD / Pro-E / Interface
Component CAD / SolidEdge / Install
Component CAD / SolidEdge / Interface
Component CAD / Solidworks / Install
Component CAD / Solidworks / Interface