3.11.2. Release Notes V10.00 SP2
Component eCAT/OfflineCD
-
Issue #42833 (ENHANCEMENT): "Add splash screen settings field to Offline CD generator"
-
Issue #60895 (PROBLEM): "Categories missing in 64bit PARTadmin"
Component eCAT/PARTdataManager/configurator
-
Issue #54505 (ENHANCEMENT): "Automatic zoom can't be disabled in PARTdatamanager"
-
Issue #59939 (PROBLEM): "Configurator doesnt recognize the ELSE comand correct in PSol v10"
-
Issue #60571 (ENHANCEMENT): "The table in configurator doesnt work correct in PSol v10"
-
Issue #61903 (PROBLEM): "Assembly configuration issue - rules or parts can't be deleted - v10sp1"
Component eCAT/PARTdesigner
-
Issue #55117 (ENHANCEMENT): "Variable merge possibility in variable manager - PARTdesigner"
-
Issue #56989 (ENHANCEMENT): "Bad path to table when you try to import in Partdesigner in PSol v10"
-
Issue #59627 (ENHANCEMENT): "PARTdesigner, 2D view is always in foreground & placement when opened is wrong"
-
Issue #60159 (ENHANCEMENT): "Cant resize the extrusion window in PARTdesigner in PSol v10"
-
Issue #60291 (PROBLEM): "PARTdesigner, rename doesn't work when accessed from Edit context menu entry"
-
Issue #60955 (ENHANCEMENT): "PARTdesigner - import variables from table file does not work"
-
Issue #61577 (PROBLEM): "Face Attribute bug in v10sp1"
-
Issue #61619 (PROBLEM): "Bug in PARTsolutions 10"
-
Issue #61885 (ENHANCEMENT): "Add per feature minimum accuracy setting"
Component eCAT/PARTeditor
-
Issue #61731 (PROBLEM): "Variable dependency window causing PARTeditor crash"
Component eCAT/PARTproject
-
Issue #54715 (PROBLEM): "pproject crashes when click on "convert previews.." option on root folder"
-
Issue #57205 (ENHANCEMENT): "Speedup creation of catalog mappings"
-
Issue #60251 (ENHANCEMENT): "PARTproject, when creating CIP or Offline CD, suggested PSOL versions are limited to v9"
-
Issue #60819 (ENHANCEMENT): "Rewrite DDlgScanDir on Qt-Basis"
-
Issue #60823 (ENHANCEMENT): "More precise error messages about connection problems in PARTproject"
-
Issue #60875 (ENHANCEMENT): "Move CSV import and export from CD Starter designer into translation tab"
-
Issue #61019 (ENHANCEMENT): "Automatic Standards Classification does not index multiple items"
-
Issue #61037 (PROBLEM): "PARTproject - do not allow users to create folder or projets with dot "." as the last character"
-
Issue #61159 (PROBLEM): "Material dialog shows empty lines"
-
Issue #61191 (PROBLEM): "PARTproject does not realize change in End Of Life date, onchange event problem"
-
Issue #61205 (PROBLEM): "Svn login window is broken if requested from an operation which requires a login"
-
Issue #61403 (ENHANCEMENT): "Previews per line: Different colors have the same preview"
-
Issue #61489 (ENHANCEMENT): "Add norm number to ERP mapping dialog"
-
Issue #61617 (PROBLEM): "All projects set to writable when canceling login dialog"
-
Issue #61671 (PROBLEM): "Test Meta issues and compatibility issues with Quick & Simple import"
-
Issue #61685 (PROBLEM): "Clasification eclass 8.0"
-
Issue #61737 (ENHANCEMENT): "PARTproject - Checkout catalog - Replace catalog name"
-
Issue #62127 (PROBLEM): "Sometimes project version not updated during cip generation"
Component LinkDB/PARTclassImporter
-
Issue #61647 (ENHANCEMENT): "Classimporter: Add document link has problem if ERP_PDM_NUMBER contains ".
-
Issue #62047 (PROBLEM): "Suppress annoying progress dialogs in class importer"
Component LinkDB/PARTdataManager
-
Issue #61335 (PROBLEM): "PARTdataManager hangs after reconnect to AppServer"
-
Issue #61825 (ENHANCEMENT): "We need a "Filter assistants" catalog as default"
Component LinkDB/PARTlinkManager
-
Issue #61171 (PROBLEM): "Unhandled exception in PARTlinkManager when connected to AppServer"
Component PSol/PARTadmin
-
Issue #60203 (PROBLEM): "Weird license error when I try to install a cip in PSol v10"
Component PSol/PARTadmin/Index
-
Issue #60879 (ENHANCEMENT): "PARTadmin - after geometric index is updated icon is shows like there is no geometric index available"
Component PSol/PARTadmin/OfflineUpdate
-
Issue #60687 (ENHANCEMENT): "Offline catalog update messages not translated in English"
-
Issue #61755 (PROBLEM): "Confirmed ERP mapping is ignored during installation"
-
Issue #61769 (PROBLEM): "UpdateManager shows the same target line for all lines if the version is wrong"
Component PSol/PARTadmin/OnlineUpdate
-
Issue #41093 (ENHANCEMENT): "Extend PARTadmin / PARTupdate with Release Notes Features"
-
Issue #59709 (ENHANCEMENT): "PARTadmin, online catalog update double-click on catalog list"
-
Issue #59851 (ENHANCEMENT): "Missing translation in PARTadmin dialog online update"
-
Issue #60973 (ENHANCEMENT): "PARTupdate Catalog update informations (deleted catalogs)"
-
Issue #61413 (ENHANCEMENT): "PARTupdate: Changes and Releasnotes won't be updated in tab widget after key navigation"
-
Issue #61703 (PROBLEM): "Fonts too small in PARTadmin"
Component PSol/PARTapplicationServer
-
Issue #61835 (PROBLEM): "AppServer IndexTask: Errors because of expired projects"
Component PSol/PARTdataManager
-
Issue #36203 (ENHANCEMENT): "Make multiple search tabs available"
-
Issue #38019 (PROBLEM): "Not all functions work on native parts loaded in PARTdataManager from part compare"
-
Issue #46637 (ENHANCEMENT): "File browser style navigation in PARTdataManager (Indextree and also search results)"
-
Issue #54521 (PROBLEM): "BoM XML, BOM JSON export may crash"
-
Issue #54677 (PROBLEM): "wrong colors of simple assembly parts"
-
Issue #54785 (ENHANCEMENT): "Duplicate icon in DocumentScan"
-
Issue #57521 (ENHANCEMENT): "PARTdatamanager, search settings UI inconsistencies"
-
Issue #58787 (ENHANCEMENT): "GUI: hide special tabs"
-
Issue #58789 (ENHANCEMENT): "GUI: tab sort order"
-
Issue #58909 (PROBLEM): "Open Project by preview not possible"
-
Issue #58945 (ENHANCEMENT): "Use toolbar from technical views in 2D view window"
-
Issue #59431 (ENHANCEMENT): "V10 - Drag and Drop Compare changed the focus"
-
Issue #59445 (ENHANCEMENT): "Only retrieve additional project data if required"
-
Issue #59871 (ENHANCEMENT): "Show native part in 3D view when opening from part compare"
-
Issue #59931 (PROBLEM): "Catalog help toolbar not actualized when search result is selected"
-
Issue #60075 (ENHANCEMENT): "Show filter assistants dynamically from search vars"
-
Issue #60091 (PROBLEM): "Copy column to clipboard does not work in search results"
-
Issue #60135 (ENHANCEMENT): "The message I get for missing catalogs for the replaced parts could be better"
-
Issue #60137 (ENHANCEMENT): "Filter assistant Generator: Add technical previews to assistant."
-
Issue #60141 (ENHANCEMENT): "Test mode for filter assistant generator"
-
Issue #60143 (ENHANCEMENT): "Filter assistant generator: Separate user search from automatic generated search term"
-
Issue #60703 (PROBLEM): "change toolbar icons doesn't work"
-
Issue #60893 (PROBLEM): "Section cut doesn't work in 2D derivation from part compare"
-
Issue #61011 (ENHANCEMENT): "Remove old MDI code from PARTdataManager"
-
Issue #61013 (ENHANCEMENT): "Duplicate search report progress bar looks weird in PSol v10SP1"
-
Issue #61041 (ENHANCEMENT): "CustomDimension Annotation Positioning is not working correct"
-
Issue #61063 (ENHANCEMENT): "Arrow size doesn't work if arrow factor is set in the custom dimension tab from PARTdatamanager in PSol v10SP1"
-
Issue #61077 (ENHANCEMENT): "A few pixels icon distance for report icon would look better"
-
Issue #61121 (ENHANCEMENT): "Filter assistant generator: Optimize handling of filtered variable list"
-
Issue #61123 (ENHANCEMENT): "Remove search in directory context menu when the user clicked on a part"
-
Issue #61129 (ENHANCEMENT): "V10 - DocumentScan - Sort End-Of-Life parts into subfolders after scan"
-
Issue #61131 (ENHANCEMENT): "Add part information window as docking to part view"
-
Issue #61133 (ENHANCEMENT): "Show NT in 3D tooltips"
-
Issue #61135 (ENHANCEMENT): "Add search hint for raw part search and also a common search hint if combined search is used"
-
Issue #61183 (ENHANCEMENT): "Use NoProxy settings for mzcomservices"
-
Issue #61201 (PROBLEM): "search option "selected folder" switchs to history"
-
Issue #61215 (ENHANCEMENT): "Zoom with mouse wheel in 2d preview"
-
Issue #61225 (ENHANCEMENT): "Show further information about search tabs in tooltip"
-
Issue #61247 (ENHANCEMENT): "Switching between content-tabs doesn't always update the current item correctly."
-
Issue #61253 (ENHANCEMENT): "Part compare: GeomSearch - remove information about outdated results"
-
Issue #61345 (PROBLEM): "Selecting classification from part information does not work in V10"
-
Issue #61505 (ENHANCEMENT): "CustomDimension Radial Dimensions Position TEXT 3D"
-
Issue #61507 (ENHANCEMENT): "CustomDimension Angle TEXT incorrect"
-
Issue #61529 (PROBLEM): "Temp files from part compare not deleted anymore"
-
Issue #61541 (PROBLEM): "Choosing a folder on one side of the index does not remember it on the other side"
-
Issue #61723 (PROBLEM): "Sporadic crash in part view"
-
Issue #61857 (PROBLEM): "V10 bug - 3d custom dimensions"
-
Issue #61905 (PROBLEM): "Variable columns may appear twice"
-
Issue #61945 (PROBLEM): "Hidden lines in 2D derivation of the second part in part compare not visible"
-
Issue #61959 (ENHANCEMENT): "Filterassistant Generator: Show technical previews"
-
Issue #61999 (ENHANCEMENT): "ERP mapping - translation issue"
Component PSol/PARTsupport
-
Issue #61015 (PROBLEM): "Part problem report: MIDENT is taken from opened part instead of marked part in index tree"
-
Issue #61641 (ENHANCEMENT): "Sysinfo should always generate additional details"
Component PSol/PARTvbsCompiler
-
Issue #57977 (PROBLEM): "Stepping through large PDM scripts is slow"
Component WareHouse/ArticleAssignment
-
Issue #61127 (PROBLEM): "Wrong scaling of Technical Preview in PartDataCenter"
Component WareHouse/GUI
-
Issue #61145 (ENHANCEMENT): "PartDataCenter: Do not show subtree of removed classes"
Component WareHouse/StructureAndClassify
-
Issue #60589 (PROBLEM): "PARTdatacenter default value in format for type number needed or good selection options"
Component _Components/2D-Derivation
-
Issue #61497 (PROBLEM): "Derivation crashes if optimized von paper size(shortview)"
-
Issue #61909 (ENHANCEMENT): "Not all features are translated in 2d derivation view - 10sp1"
Component _Components/3D-Assembly-Core
-
Issue #61827 (ENHANCEMENT): "Allow to set asm NB for main item over script interface"
Component _Components/3D-View
-
Issue #32271 (ENHANCEMENT): "Compare dialog: OpenGL realtime boolean operations (As default off but configurable in SP2)"
-
Issue #48759 (PROBLEM): "Zoom to window does not work in PARTdataManager 3D view"
-
Issue #60747 (ENHANCEMENT): "Dimensions in ZJV"
-
Issue #61719 (ENHANCEMENT): "Add "custom dimensions" to compare Window"
Component _Components/Analysis-Purchineering
-
Issue #58575 (ENHANCEMENT): "Make report result window a tab"
-
Issue #61729 (PROBLEM): "Open CAD document from document scan does not work"
-
Issue #61733 (PROBLEM): "Assembly preview not expandable if start document scan from CAD"
Component _Components/API (C++/VBS/COM)
-
Issue #61147 (ENHANCEMENT): "Allow to search with AppServer by external script"
Component _Components/Browser
-
Issue #60821 (ENHANCEMENT): "Remember ignored certificate errors"
Component _Components/GeomSearch
-
Issue #59015 (ENHANCEMENT): "Intermediate format for mesh reduction in geo search should be zjv"
-
Issue #60557 (ENHANCEMENT): "topology body "kegel"
-
Issue #61239 (PROBLEM): "Do not allow geometrical search for no cad projects"
-
Issue #61831 (ENHANCEMENT): "Keep converted files for geo search history"
-
Issue #62023 (ENHANCEMENT): ""Blechdicke" not part of any-search"
-
Issue #62037 (PROBLEM): "When changing the units for topo search, the app server keeps using the old units"
Component _exports/Mesh (STL/ZJV/3DS
MAX/VRML/Collada...)
-
Issue #61511 (PROBLEM): "Meshreduction seems to run at several places where it is not needed"
-
Issue #61609 (PROBLEM): "If writing of zjv fails in translator line call, ok is returned"
Component _exports/Neutral-3D
(SAT/STEP/IGES/ParaSolid/...)
-
Issue #61265 (ENHANCEMENT): "STL to STEP conversion"
-
Issue #61583 (ENHANCEMENT): "PARTcloud Step Import Review"
Component _exports/PDF (PDF/U3D/DataSheet/...)
-
Issue #61407 (PROBLEM): "PDFDatasheet generates empty page at end"
Component _exports/Render (Maxwell
Render/POVray)
-
Issue #61125 (ENHANCEMENT): "Maxwell Render: Add AutoMaterial to export"
Component CAD / All / Common
-
Issue #61775 (ENHANCEMENT): "IFC generator based on direct MESH"
Component CAD / All / Seamless
-
Issue #61471 (PROBLEM): "Seamless does not always terminate when closing the CAD"
Component CAD / Catia V6 / Interface
-
Issue #61267 (ENHANCEMENT): "Create CATIA V6 Macro Output for PARTsolutions"
Component CAD / IFC-CAD / Format
-
Issue #61771 (ENHANCEMENT): "Improve geometry results in established BIM viewers"
Component CAD / Inventor / Interface
-
Issue #60551 (ENHANCEMENT): "No thread Asme bolts"
-
Issue #61763 (PROBLEM): "Error by starting PARTsolution from Inventor 2016"
Component CAD / Pro-E / Interface
-
Issue #61029 (PROBLEM): "CNSMASSEXACT & MAT_NAME cause computation error in CREO"
-
Issue #61275 (ENHANCEMENT): "Replacements in patterns does not work in special cases"
Component PDM / All / Common
-
Issue #61387 (ENHANCEMENT): "Export Assembly as Part"
Component PDM / Teamcenter / Catia
-
Issue #58159 (ENHANCEMENT): "RMMV - Teamcenter + Catia - Add support for multi solid parts"
-
Issue #60919 (ENHANCEMENT): "Teamcenter Catia ASM usage (#56633)"
Component PDM / Teamcenter / SolidEdge
-
Issue #62121 (PROBLEM): "PDM : Teamcenter : SolidEdge : Teamcenter mode switched off after pdm callback returnes error state"