A sudden spike in errors might just be a temporary outage of the network, for example. In this case the pipeline is paused after x reports per minute. If the errors persist, the pipeline is paused until user action. Then an email is sent to xyz@company.de).[139]
The function can be activated for service and local dashboard separately
Maximal number of failed report items per minute which triggers the pause can be configured via config key.
Duration of the pause(s) is set in minutes. Multiple pauses possible (e.g. PauseTime0=1, PauseTime1=2, ...)
Key 'UserResumeAsFinalPause' as option => Pipeline will be paused until a user resumes it
A pipeline which was resumed manually once, will not be automatically paused again
E-mail notification is possible (only in service, not local). E-mail notification only for pipelines which are 'paused until user resume'
Dashboard shows 'automatically paused' state. Contains also tooltips with more details.
If the
mail notification shall be activated than the mail server needs to be
configured in $CADENAS_SETUP/reportstask.cfg.
[ReportsMailServer] #:HELP;Hostname of mailserver. E.g.: hostname, hostname:port, smtp://<username>:<password>@<hostname>:<port>?key1=val&key2=val, ssmtp://<username>
:<password>@<hostname>:<port>?key1=val&key2=val Host= #:HELP;UserName used for authentication to the mailserver (if any) UserName= #:HELP;Password used for authentication to the mailserver (if any) Password= #:HELP;Set to true if the password is encrypted (use cnstools.helpfu to encrypt password).
Default = false PasswordEncrypted=
=> These settings will also be used for the ReportsTask Mail configuration. This way the mail server only needs to be configured once.
The
specific settings need to be made in $CADENAS_SETUP/partwarehouse/pipeline.cfg.
[ReportWatcher] #:Help;Activates the ReportWatcher (allows to pause pipelines if there are a lot of errorsin a short period of time) (default is false) Active= #:Help;Activates the ReportWatcher also in the LocalDashboard environment (default is false) ActiveInLocalDashboard= #:Help;Threshold for max errors per minute. If exceeded the pipeline is paused (default is 60) MaxErrorsPerMinute= #:Help;List of timeouts (in minutes). First value is used the first time a pipeline is paused,
the second one is used the second time the same pipeline is used, etc. PauseTime0= #PauseTime1= #:Help;If true, then the pipeline needs to be resumed manual (After last PauseTime was used).
Only in service, not in LocalDashboard (default is false) UserResumeAsFinalPause= #:Help;Should an email be send when a pipeline was paused and user resume is required. Also
see ReportWatcherMail block (default is false). If true then Mailer has to be configured. SendMail=
Multiple timeouts: A pipeline can be paused multiple times (up to 5):
E.g.: PauseTime0=1 and PauseTime1=2: Then the first time the pipeline will be paused for one minute and the second time the pipeline will be paused for 2 minutes.
UserResumeAsFinalPause: If true then the user will have to manually resume the pipeline during the last pause and it will not be resumed automatically.
Mailer
specific options for the ReportWatcher (also in $CADENAS_SETUP/partwarehouse/pipeline.cfg)
... only needs to be configured if mails should be send.
[ReportWatcherMailer] #:HELP;The mail address which should be shown as sender of the mail Sender= #:HELP;Comma separated list of mail addresses which should be set as mail receivers Receivers= #:HELP;Sender Envelope of the mail SenderEnvelope= #:HELP;Define 'ReplyTo' mail address (optional) ReplyTo= #:HELP;Comma separated list of mail addresses which should be used as CC (optional) CcList= #:HELP;Comma separated list of mail addresses which should be used as BCC (optional) BccList= #:HELP;Subject of the outgoing mail Subject=