3.12.1. Release Notes
V10.00 SP1
Component Common
-
Issue #58345 (ENHANCEMENT): Automatically add known proxies to proxy exclusion list
Component eCAT/OfflineCD
-
Issue #42835 (ENHANCEMENT): Add translation tab to Offline CD generator
-
Issue #42837 (ENHANCEMENT): Add comment column to Offline CD customization tab
-
Issue #44017 (ENHANCEMENT): Remove progress dialog while copying offline CD files
-
Issue #59227 (PROBLEM): Can't export DXF 3d with acis license in the offline cd
-
Issue #59891 (ENHANCEMENT): add CADENAS_LICENSE value to start.env
-
Issue #60181 (ENHANCEMENT): Transfer General Settings to InstallationSettings in OfflineCDCreator
-
Issue #60393 (ENHANCEMENT): Show additional classifications as tooltip on OfflineCDCreator
Component eCAT/PARTdataManager/configurator
-
Issue #59773 (ENHANCEMENT): Add variable mapping to dimensions
-
Issue #59779 (ENHANCEMENT): CustomDimension Notations in 3D not centered inside circle
-
Issue #59997 (ENHANCEMENT): CustomDimension Correct Position of TEXT
Component eCAT/PARTdesigner
-
Issue #38069 (ENHANCEMENT): Allow to reopen sketcher window when a 2db is loaded
-
Issue #56247 (PROBLEM): Add error message when trying to remove first base feature in any LOD setting
-
Issue #60073 (ENHANCEMENT): Different approach to save dimension connections points to avoid problems with V9 customers
-
Issue #60103 (ENHANCEMENT): Tweakmenu: LOD-Menu doesn't appear in PARTdesigner
-
Issue #60123 (ENHANCEMENT): Weird pop up window in part designer in PSol v10
-
Issue #60301 (PROBLEM): Value range dialog doesnt work correct in Partdesigner in PSol v10
Component eCAT/PARTeditor
-
Issue #58683 (ENHANCEMENT): PARTeditor - Add dropdown menu to chose material in CNSMAT variable
Component eCAT/PARTproject
-
Issue #35497 (ENHANCEMENT): Use serf http client instead of neon for svn
-
Issue #35813 (PROBLEM): PARTproject login window not in taskbar
-
Issue #47411 (PROBLEM): qastate.list causes freezes in ppoject
-
Issue #48871 (ENHANCEMENT): Update subversion client in PARTproject to 1.8
-
Issue #55573 (ENHANCEMENT): The progress bar in pproject batch export doesnt work correct
-
Issue #56149 (PROBLEM): Importer for DWG, DXF files to PRA preview doesn't change line types after import in Psol v10.0
-
Issue #56243 (PROBLEM): Error with DXF/DWG imports -> Curves appear stepped
-
Issue #57797 (ENHANCEMENT): DXF DWG Import for PRA files legend and take the correct colors
-
Issue #57897 (ENHANCEMENT): Add font selector to DWG/DXF importer
-
Issue #58009 (ENHANCEMENT): DXF converter PRA files not running in V9
-
Issue #58031 (PROBLEM): PARTproject professional mode problem
-
Issue #58509 (ENHANCEMENT): Update Deeplink Creator
-
Issue #59487 (ENHANCEMENT): Adapt PARTproject for new working copy format
-
Issue #59523 (ENHANCEMENT): Svn Dialog to qt
-
Issue #59761 (ENHANCEMENT): Custom dimensions - Dimensioning .dim file not attached by default
-
Issue #59957 (ENHANCEMENT): CustomDimension Remove *.dim.bkp Files from SVN Checkin
-
Issue #60099 (ENHANCEMENT): Make it possible to define the precision of a number for media export
Component eCAT/PARTqaChecker
-
Issue #41083 (PROBLEM): Testmeta classification unit check
Component LinkDB/PARTlinkManager
-
Issue #60167 (PROBLEM): DECIMAL columns in ERPtable are written wrong if >8 chars
-
Issue #60309 (ENHANCEMENT): Can we run -updatewrongversions on multiple or all catalogs at once
Component PSol/PARTadmin
-
Issue #59835 (ENHANCEMENT): PARTadmin dialog translation
Component PSol/PARTadmin/OfflineUpdate
-
Issue #59311 (PROBLEM): Missing Translation in PARTadmin OfflineUpdate
Component PSol/PARTadmin/OnlineUpdate
-
Issue #51895 (ENHANCEMENT): PARTUpdate 64Bit - Error while updating/loading Phoenix catalog
-
Issue #59147 (ENHANCEMENT): PARTadmin, header for user account warning (for online catalog update) should be changed
-
Issue #59709 (ENHANCEMENT): PARTadmin, online catalog update double-click on catalog list
-
Issue #59851 (ENHANCEMENT): Missing translation in PARTadmin dialog online update
-
Issue #60077 (ENHANCEMENT): Font sizes in CIP download and installation confusing
Component PSol/PARTapplicationServer
-
Issue #59021 (ENHANCEMENT): PAPPserver ERP clustering
-
Issue #59143 (ENHANCEMENT): PAPPSERVER service should be renamed to CADENAS PARTapplicaton SERVER V10
-
Issue #59881 (PROBLEM): AppServer + PCOM 4.0: Problem with catalog list
-
Issue #60459 (ENHANCEMENT): WebAPI Geosearch Return LineID
Component PSol/PARTdataManager
-
Issue #2596 (ENHANCEMENT): 3D dimensions -> Rotate fonts in same plane as the dimensions
-
Issue #50391 (PROBLEM): Wrong error message when no line selected in table
-
Issue #50763 (PROBLEM): Switching current part in native assembly doesn't work anymore
-
Issue #52287 (PROBLEM): Technical previews may disappear after some time
-
Issue #52455 (PROBLEM): Wrong standard name in catalog attributes
-
Issue #52873 (PROBLEM): Search with deactivated LinkDB doesn find results, if "ShowOnlyPrefRanges=YES" is set.
-
Issue #56961 (PROBLEM): Preview images
-
Issue #57389 (PROBLEM): Sorting problems in PARTdataManager
-
Issue #57453 (PROBLEM): Search result feature highlighting does not work for all features in part compare
-
Issue #58735 (ENHANCEMENT): Materials in CNSMAT appear in both German and English language
-
Issue #59095 (PROBLEM): Searchfilter generator crashing in various actions
-
Issue #59229 (PROBLEM): Duplicate line during native checkin
-
Issue #59315 (ENHANCEMENT): Insert variable columns with an applied filter in front
-
Issue #59325 (PROBLEM): PARTdatamanager, start search button visual defect when in mouse pointer focus
-
Issue #59367 (PROBLEM): Active toolbar action not updated after selecting another action in the context menu of technical views
-
Issue #59401 (PROBLEM): No results" information not available in cloud and partition map
-
Issue #59403 (ENHANCEMENT): Filter assistant Generator: Update index after generation
-
Issue #59485 (PROBLEM): Check CloudNavigator V10
-
Issue #59533 (ENHANCEMENT): Method to get row icons for a table
-
Issue #59589 (ENHANCEMENT): Classification Toolbar should be configured by tweakmenu
-
Issue #59631 (PROBLEM): When opening native file in part view from compare, PARTdataManager crashes
-
Issue #59671 (PROBLEM): Custom dimensions - parallel dimension not exported on correct position related to the 3d dimensions
-
Issue #59677 (PROBLEM): Custom dimensions - Align checkbox
-
Issue #59687 (ENHANCEMENT): Search filter assistant add message if generating with mixed values
-
Issue #59689 (ENHANCEMENT): Measure doesn't work in Partcompare in PSol v10
-
Issue #59767 (ENHANCEMENT): After I remove some lines from search filter that I used before they stay grey as if I still use them
-
Issue #59861 (PROBLEM): Filter assistant Generator: Crash if variable section is deleted
-
Issue #59863 (PROBLEM): Save only selected search results doesn't work
-
Issue #59877 (ENHANCEMENT): Search result catalog filter doesn't work correctly in PSol v10
-
Issue #59905 (PROBLEM): Load DB values for unvisible value range variables
-
Issue #60019 (ENHANCEMENT): Part details: Make class selectable with drop down and show mapped attributes
-
Issue #60049 (ENHANCEMENT): Technical preview changes after values
-
Issue #60051 (PROBLEM): Search for this part from search result jumps to part selection
-
Issue #60061 (PROBLEM): Preview does not update, when changing the table
-
Issue #60113 (PROBLEM): Preferred rows on/off does not work correctly
-
Issue #60129 (ENHANCEMENT): Filter assistant Generator: Replace "-Norm-" catalog name with DIN, BSI etc.
-
Issue #60133 (PROBLEM): No common table variables available in search results
-
Issue #60305 (PROBLEM): Internal error in PARTdataManager when clicking on Filter in search
-
Issue #60447 (PROBLEM): 3D Tooltip shows Error-Message box
-
Issue #60535 (PROBLEM): Filter assistants do not start search
Component PSol/PARTsupport
-
Issue #27855 (ENHANCEMENT): Save in file (PARTsupport) should have changeable standard name
Component PSol/PARTvbsCompiler
-
Issue #59907 (PROBLEM): Attaching VBS debugger does not always work
-
Issue #60117 (ENHANCEMENT): Use file name only to match breakpoints
Component WareHouse/GUI
-
Issue #59959 (ENHANCEMENT): PartDataCenter: Possibility to open PSolLink in Pdatamanager
-
Issue #60023 (ENHANCEMENT): PDataCenter: Possibility to replace existing previews
Component WareHouse/Server
-
Issue #59547 (PROBLEM): PARTdatacenter iso 10052015 no catalogs on clients available
-
Issue #60231 (PROBLEM): Attributes are missing after export from PARTdataCenter
Component WareHouse/StructureAndClassify
-
Issue #55185 (ENHANCEMENT): PARTdatacenter title of catalog import from PARTsolutions is named "Progress", must be changed to real title
-
Issue #55281 (PROBLEM): PARTdatacenter product code in context menu "Psol and PSOL must be PARTsolutions
-
Issue #60335 (PROBLEM): Merge equal attributes not working
-
Issue #60347 (PROBLEM): PARTdatacenter shows errors in logfile about modify node
-
Issue #60391 (ENHANCEMENT): Use pwclient.cfg for pw index updater
Component
_components/2D-Derivation
-
Issue #60333 (ENHANCEMENT): Change angle of arrows from 30° to 15°
Component
_components/3D-Core
-
Issue #22449 (PROBLEM): Variable error message not always correctly
Component
_components/3D-View
-
Issue #58325 (PROBLEM): Part imported with Capvidia module looks transparent in PSOL 10
-
Issue #59483 (PROBLEM): Only moving the mouse over 3D window leads to one processor running on 100%
Component
_components/Analysis-Purchineering
-
Issue #59057 (ENHANCEMENT): Add option to sort reports by result count
Component
_components/Browser
-
Issue #60381 (ENHANCEMENT): Webkit remote debugger issues
Component
_components/Documentation
-
Issue #59581 (ENHANCEMENT): PARTeditor - improve attribute algorithm condition explanation
Component
_components/FullTextSearch
-
Issue #25120 (ENHANCEMENT): Add operator < > to variable search (Text input and GUI)
Component
_components/GeomSearch
-
Issue #44791 (ENHANCEMENT): Find better mesh reduction with higher quality and with quality value as limit
-
Issue #56755 (PROBLEM): Show option page when opening file from compare tab
-
Issue #58805 (PROBLEM): When switching from another view to cloud map when search is still running, results are missing
-
Issue #58973 (ENHANCEMENT): Faster algorithm to compare features
-
Issue #59001 (PROBLEM): Distances of 0 mm found
-
Issue #59017 (PROBLEM): Unload geo index if erp index updated
-
Issue #59035 (ENHANCEMENT): Run generation of partition map in separate thread and enable canceling it
-
Issue #59037 (ENHANCEMENT): Save input in dialog for creating partition map
-
Issue #59041 (ENHANCEMENT): When opening partition map dialog in padmin, load existing map if available
-
Issue #59647 (ENHANCEMENT): Show more information in tooltip for features in compare tab
-
Issue #59649 (ENHANCEMENT): Build compound holes in Capvidia translator
-
Issue #59859 (PROBLEM): Recheck attributes of topology features
-
Issue #60017 (PROBLEM): Sorting by size in geo search with App server does not work
-
Issue #60331 (ENHANCEMENT): Priority list for new mesh reducer
Component _exports/CORE
-
Issue #60165 (PROBLEM): Export dialogs no longer save settings
Component _exports/Mesh (STL/ZJV/3DS
MAX/VRML/Collada...)
-
Issue #55209 (ENHANCEMENT): Optimize export from zjv with not used base color
-
Issue #59207 (ENHANCEMENT): Support 3MF file format for 3D printing
Component _exports/Meta (PS2/PS3)
-
Issue #59039 (PROBLEM): Correct MIN MAX at meta export
Component _exports/Neutral-3D
(SAT/STEP/IGES/ParaSolid/...)
-
Issue #58953 (PROBLEM): Subassemblies are not build up correctly when creating zjv from step using Capvidia translator
-
Issue #58999 (PROBLEM): Size of inch parts incorrect when using Capvidia step converter
-
Issue #59175 (ENHANCEMENT): Integrate new version of CapVidia SDK
-
Issue #59313 (PROBLEM): Model created with Capvidia translator scaled incorrectly
-
Issue #59757 (PROBLEM): Capvidia step translator cannot open files with names containing non-ascii characters
Component _installer/Packages
-
Issue #45423 (ENHANCEMENT): Add PLMsynchro scripts to installation
-
Issue #59897 (PROBLEM): PSOL 10 ISO size growed 750 MB
Component _installer/Single-User
-
Issue #57529 (PROBLEM): Dialogs during installation look incomplete and sloppy
Component CAD / All / Common
-
Issue #59531 (ENHANCEMENT): Typing error in replace components message
Component CAD / All / PART2CAD
-
Issue #59927 (ENHANCEMENT): No inventor 2016 interface in part2cad
Component CAD / All / Seamless
-
Issue #39467 (ENHANCEMENT): Support technical views in seamless
Issue #55951 (ENHANCEMENT): Port
Geo-Search to Cad-Scripting Proxy and avoid cad-assistant code
Issue #59291 (ENHANCEMENT): CAD PlugIn
should show accessories
Issue #60415 (ENHANCEMENT): Add
OnProjectLoaded callback to seamless
Issue #60427 (ENHANCEMENT): Add
OnSeamlessWindowCreated callback to window
Component CAD / NX / Interface
-
Issue #60179 (ENHANCEMENT): Transfer to CAD (NX) dialog in PARTdataManager
Component CAD / Pro-E / Interface
-
Issue #59701 (PROBLEM): Creo: Pattern Creation Causes Crash In Pro/E 5.0 & Creo 1.0
Issue #59979 (PROBLEM): Part2cad: ProE
WF5 interface problem
Issue #60183
(PROBLEM): Please check if API changed for CreateAbsoluteCsys
Issue #60361 (PROBLEM): Pro/E:
Deadlock in Offline - Online Plugin Communication
Issue #60399
(PROBLEM): Placement Dialog CREO not working
Issue #60475
(PROBLEM): Pro/E, Creo: Error while processing family instances in very
old models
Component CAD / SolidEdge / Interfac
-
Issue #59699 (PROBLEM): Document scan SE ST6 assembly error
Component PDM / Teamcenter / Interface
-
Issue #60283 (ENHANCEMENT): Backmerge ISSUE for #59995
Component PDM / Vault / Interface
-
Issue #60219 (ENHANCEMENT): PLM sync/Vault: Further improve handling of error 300.
Component PDM / Windchill / Install
-
Issue #59911 (PROBLEM): Installer: PTC Windchill Workgroup Manager 10.0
Component PDM / Windchill / Interface
-
Issue #59277 (PROBLEM): PTC Windchill Workgroup Manager v10.2 - UG NX returns an error