1.3.2. Release Notes V12.0 SP4
Product PARTsolutions + eCAT
Component _components/2D-Derivation
-
Issue #144815 (PROBLEM): derivation module view->getdesc triggers unwanted phl recalc
-
Issue #144899 (PROBLEM): Shortened view crashes PARTdesigner
-
Issue #145749 (PROBLEM): 3dfindit Enterprise 2d derivation not working
Component _components/3D-Assembly-Core
-
Issue #143715 (PROBLEM): Part from hidraulic_cylinders much slower than before
-
Issue #143717 (PROBLEM): Loading parts in catalog slow
-
Issue #144443 (PROBLEM): Speedup projects with over 1m conditional entries of the same type
Component _components/3D-Core
-
Issue #143117 (ENHANCEMENT): check sweep self-intersect after solid creation to avoid crashes
-
Issue #144173 (ENHANCEMENT): BSP Slow for some patterns
-
Issue #139503 (PROBLEM): Mesh Errors
-
Issue #143061 (PROBLEM): Error messages from PARTserver
-
Issue #143157 (PROBLEM): 3dbs with runaway memory usage
-
Issue #143841 (PROBLEM): Part shows face artefacts
-
Issue #145355 (PROBLEM): Blend function doesn't work as in the previous V11 version
Component _components/3D-View
-
Issue #140589 (ENHANCEMENT): Update shader chunks to ThreeJS r123
-
Issue #141609 (ENHANCEMENT): Is it possible to remove black lines in 3D-View box
-
Issue #145787 (ENHANCEMENT): FaceAttributeHotspot doesn't work
-
Issue #143097 (PROBLEM): Textures which are added via "Surface property" are not visible
-
Issue #143637 (PROBLEM): Geosearch converts inch to mm but leaves inch as a unit
-
Issue #144081 (PROBLEM): Transparency problem
-
Issue #144631 (PROBLEM): Crash in OpenGL when showing 3d tooltip of geo search result
-
Issue #145203 (PROBLEM): Internal error with minidump while measuring in 3D
Component _components/Analysis-Purchineering
-
Issue #118829 (ENHANCEMENT): How to create Duplicate Report/Analysis for multiple catalogs (not all)
-
Issue #144773 (PROBLEM): Add option to make variable filter case-insensitive
Component _components/API (C++/VBS/COM)
-
Issue #144069 (ENHANCEMENT): Build number or ReleaseVersion in the VPKs
-
Issue #145295 (PROBLEM): Unsigned 32bit values are not always properly converted
Component _components/Compare View
-
Issue #144733 (PROBLEM): Incorrect behavior in case of non-default configurations
Component _components/FullTextSearch
-
Issue #143119 (ENHANCEMENT): Reverse search boost spirit takes too long for loading graph
-
Issue #144575 (ENHANCEMENT): Search results should match table view with ERP data
-
Issue #145175 (ENHANCEMENT): More places to evaluate the common directory of search results
-
Issue #145289 (ENHANCEMENT): Evaluate FIXEDSEARCHVARS in dynamic filter assistants
-
Issue #145741 (ENHANCEMENT): Automatically remove document columns from facets
-
Issue #145917 (ENHANCEMENT): Facets: New algorithm for order of facets inside catalogs
-
Issue #146353 (ENHANCEMENT): Don't show variables in facets which are hidden and only visible a few times (don't count hidden)
-
Issue #143423 (PROBLEM): Setting value ranges does not work when selecting multiple facet values
-
Issue #144295 (PROBLEM): Wrong facet count with ERP index (step 1)
-
Issue #144979 (PROBLEM): Catalogue filter in facets does not work after geo-search in some cases
-
Issue #145007 (PROBLEM): Facets seem to wrong sorted in 3df
-
Issue #145093 (PROBLEM): Facets sideways don´t always work like expected
-
Issue #146151 (PROBLEM): Improve creation of search variable index
Component _components/GeomSearch
-
Issue #137243 (ENHANCEMENT): Enhancements to GeoDb
-
Issue #139847 (ENHANCEMENT): Geo db GUI for PSol
-
Issue #143451 (ENHANCEMENT): Make GeoDb topo results sortable by attribute in the result view of the PARTdataManager
-
Issue #143973 (ENHANCEMENT): Implement dynamic topo columns for GeoDb in the result view of the PARTdataManager
-
Issue #144635 (ENHANCEMENT): Enhance sorting/display of geo search results
-
Issue #112139 (PROBLEM): Mapping between class ids in index tree and ids internally used in geo index
-
Issue #136899 (PROBLEM): Partial search: Inconsistent results for the same project and different CADs
-
Issue #139945 (PROBLEM): Id mapping of PW catalogs for geo db
-
Issue #140541 (PROBLEM): Use geo db in topo proxies
-
Issue #141287 (PROBLEM): Implement topo result data for GeoDb topo search in PARTdataManager
-
Issue #142535 (PROBLEM): Fix the insufficient distinction for patterns with different holes in GeoDb
-
Issue #143461 (PROBLEM): Retrieving more geo or sketch search results in 3df fails
-
Issue #143661 (PROBLEM): Differences in ZJV V11 to V12 - How to get best results from legacy data?
-
Issue #144655 (PROBLEM): Facets with geo search seem to be broken, at least with an ERP index
-
Issue #144693 (PROBLEM): Creating ERP index for a catalog with links does not work
-
Issue #144749 (PROBLEM): In tree mode, lines from hidden projects are sometimes shown that are supposed to be hidden
-
Issue #144781 (PROBLEM): Random choice of axis for alignment in some cases
-
Issue #144915 (PROBLEM): Upgrade index task to create geo index from scratch
-
Issue #146281 (PROBLEM): Crash when updating geo index for pw catalog
Component _components/Logging
-
Issue #32679 (ENHANCEMENT): Send mail for logging
-
Issue #145047 (PROBLEM): Log viewer crashes when loading files to separate tabs
Component _components/Qt
-
Issue #142553 (PROBLEM): CVE-2011-3193 - Buffer Heap-based buffer overflow in the Lookup_MarkMarkPos
-
Issue #142557 (PROBLEM): CVE-2018-19873 - QBmpHandler has a buffer overflow via BMP data.
-
Issue #142559 (PROBLEM): CVE-2018-19870 - A malformed GIF image causes a NULL pointer dereference in QGifHandler
-
Issue #142561 (PROBLEM): CVE-2018-19869 - A malformed SVG image causes a segmentation fault in qsvghandler.cpp.
-
Issue #142563 (PROBLEM): CVE-2020-0570 - Uncontrolled search path in the QT Library
-
Issue #142567 (PROBLEM): CVE-2020-17507 - read_xbm_body in gui/image/qxbmhandler.cpp has a buffer over-read.
-
Issue #142581 (PROBLEM): CVE-2013-0254 - QSharedMemory uses weak permissions
-
Issue #142583 (PROBLEM): CVE-2014-0190 - The GIF decoder DOS
Component _exports/Mesh (STL/ZJV/3DS
MAX/VRML/Collada...)
-
Issue #143213 (ENHANCEMENT): Create proxy function to read zjv unit
-
Issue #140949 (PROBLEM): Collada Kinematic changes
-
Issue #141775 (PROBLEM): Gltf export of native projects with mixed units
-
Issue #142865 (PROBLEM): If exportFeatures is enabled and features are not available, create them
-
Issue #143711 (PROBLEM): Collada Joint_adjustment
-
Issue #143945 (PROBLEM): Colors on 3D model are not displayed on the portal
Component _exports/Neutral-2D (DXF/DWG/...)
-
Issue #142479 (PROBLEM): new combination from parasolid / opendwg can not read embedded Q/S sat file
Component _exports/Neutral-3D
(SAT/STEP/IGES/ParaSolid/...)
-
Issue #142489 (ENHANCEMENT): rework PHL code for parasolid because of deprecated functions
-
Issue #144701 (PROBLEM): Add support for Multithreaded conversion when creating JT files
Component _exports/PDF (PDF/U3D/DataSheet/...)
-
Issue #145631 (ENHANCEMENT): PDF Datasheet export with CFK variance incorrect physical weight
Component _installer/COMMON
-
Issue #139291 (ENHANCEMENT): PARTsolutions Consulting Installer Setup: If just 3df is installed don't show PARTdataManager icon in menu
-
Issue #139905 (ENHANCEMENT): MSI Installer multi language
-
Issue #140955 (ENHANCEMENT): eCATALOGsolutions msi is changing values in start.env during update
-
Issue #142003 (ENHANCEMENT): eCAT Installer should contain CAD Versions
-
Issue #142125 (ENHANCEMENT): Also professional installer need server/client
-
Issue #142617 (ENHANCEMENT): Enterprise Installer 12Sp04
-
Issue #143893 (ENHANCEMENT): installer must deliver additional embedded msi in some cases
-
Issue #144719 (ENHANCEMENT): msi-Installation support Silent Install
-
Issue #145161 (ENHANCEMENT): Set correct rights for ProgramData .. this must be full access to avoid user conflicts
-
Issue #145859 (ENHANCEMENT): make ecat Installer per user to avoid any admin rights
-
Issue #146175 (ENHANCEMENT): Update installer does not notice the user that this is an update
-
Issue #142277 (PROBLEM): Split docu to reduce MSI size
-
Issue #144063 (PROBLEM): Disabling registration of CAD interfaces registers them anyway
-
Issue #145019 (PROBLEM): First screen in multi language installer is always German
-
Issue #145021 (PROBLEM): Only German and English installers work, even with language packs installed
-
Issue #145025 (PROBLEM): English words in German installer
-
Issue #145395 (PROBLEM): parts4cad use wrong CADENAS_USER
-
Issue #145533 (PROBLEM): export formats missing in installation (Build 216188)
-
Issue #146011 (PROBLEM): Check Installer Sub-Folder Target related to the MSI Rules
-
Issue #146255 (PROBLEM): V12 MSI installer -> some shortcuts and registry keys are not removed on uninstall
-
Issue #146325 (PROBLEM): eCATALOGsolutions missing tab CAD integration in PARTadmin after installation
Component _installer/FLM-Server
-
Issue #145167 (PROBLEM): LicenseServer: Notification dialog on start
-
Issue #145525 (PROBLEM): Licenseserver update: v11 to v12
Component Common
-
Issue #129370 (ENHANCEMENT): Enhance Batch classify tool with hidden projects, analyse Searchindex=on and if vbs files in the catalog
-
Issue #142119 (PROBLEM): Update OpenCv to version 4.6.0
-
Issue #142597 (PROBLEM): CVE-2021-35940 - An out-of-bounds array read in the apr_time_exp*()
-
Issue #142903 (PROBLEM): CAD Plugin is slowing down CAD startup extremely if Pappserver is not reachable
-
Issue #144381 (PROBLEM): Translate texts from classifications to Japanese
-
Issue #144565 (PROBLEM): Class system filters don´t work anymore
-
Issue #145387 (PROBLEM): System Info dialog should display correct cad formats
-
Issue #146307 (PROBLEM): OfflineCD V12SP4 build not generated correctly
Component eCAT/Catalog Publishing/Backend
-
Issue #143447 (PROBLEM): Missing Facets for classification
Component eCAT/OfflineCD
-
Issue #143761 (ENHANCEMENT): Create Offline CD Master V12 SP4
-
Issue #103811 (PROBLEM): Enhance RegWizard script to DSGVO rules
-
Issue #145933 (PROBLEM): Offlinecreator naming offline cd should be changed
-
Issue #146025 (PROBLEM): Offlinecreator missing cdstart.exe
-
Issue #146265 (PROBLEM): OfflineCD creation: "Customize CD Starter" problem with UI
-
Issue #146273 (PROBLEM): EULA missing in OfflineCD
-
Issue #146287 (PROBLEM): OfflineCD creation: Path to PARTdataManager leads to a non-existent 32-bit folder
-
Issue #146315 (PROBLEM): OfflineCD creation: "Install" button is missing on created OfflineCD
-
Issue #146345 (PROBLEM): OfflineCD: Active "Load from CAD" inside geosearch dialog
-
Issue #146409 (PROBLEM): OfflineCD export: Capital XML - Error on export
Component eCAT/PARTdataManager/configurator
-
Issue #143719 (PROBLEM): After saving, the abort window appears
-
Issue #144727 (PROBLEM): Failed access to the project files on server
-
Issue #145101 (PROBLEM): After adding ERP number error in cadenas_error.log appears
Component eCAT/PARTdesigner
-
Issue #140569 (ENHANCEMENT): show actual scale in sketcher
-
Issue #141721 (ENHANCEMENT): Plane type with axis
-
Issue #143677 (ENHANCEMENT): Table issue
-
Issue #143837 (ENHANCEMENT): Dimensioning window in designer default position
-
Issue #143867 (ENHANCEMENT): Grp Pattern - Circular pattern preview bug (generated sketch on plane)
-
Issue #143927 (ENHANCEMENT): Translation is shown in PARTdesigner + .def file stores all previous translations of the string
-
Issue #144615 (ENHANCEMENT): Some assembly tools are missing in PARTdesigner
-
Issue #145133 (ENHANCEMENT): Adding symbols to symbol list in automatic dimensions
-
Issue #145227 (ENHANCEMENT): Missing Assembly LINA/NB information in Part Designer
-
Issue #145493 (ENHANCEMENT): Convert to cut / Convert to base should also adjust feature name
-
Issue #132945 (PROBLEM): Recalc error is not shown but there is one in the history
-
Issue #140985 (PROBLEM): Dissolve pattern group sometimes triggers internal error
-
Issue #141521 (PROBLEM): Controls toolbar does not have automatic dimension icons
-
Issue #142075 (PROBLEM): Sketcher: if two lines lie on each other, only one of them is selectable -> make selecting the other one possible
-
Issue #142881 (PROBLEM): all context menu actions do disabled after blue history line was set above and back
-
Issue #143001 (PROBLEM): Mark dependent elements is not showing elements all the time while it's enabled
-
Issue #143035 (PROBLEM): Sketch without geometry cannot be duplicated
-
Issue #143121 (PROBLEM): Disable possibility of "apply pattern" on sketch which is already part of other pattern
-
Issue #143287 (PROBLEM): Geometry not updated after part modification when Value range is changed
-
Issue #143343 (PROBLEM): Assembly table is missing in PARTdesigner
-
Issue #143345 (PROBLEM): Dimensioning point name cannot be copied
-
Issue #143363 (PROBLEM): detect guided sweep self intersection
-
Issue #143403 (PROBLEM): Algorithm comment jumps one row down after save
-
Issue #143605 (PROBLEM): PARTdesigner crashing in Sketcher
-
Issue #143729 (PROBLEM): Comments pop-up error
-
Issue #143759 (PROBLEM): Deleting face attributes doesn't update surfaces in 2D sketcher
-
Issue #143811 (PROBLEM): Grp Pattern history line highlighting
-
Issue #143813 (PROBLEM): Grp Pattern sketch/feature editing bug
-
Issue #143817 (PROBLEM): Variable Manager filter breaks after deleting variable
-
Issue #143823 (PROBLEM): Grp Pattern feature bugged when using with base rotate
-
Issue #143825 (PROBLEM): Delete element not working correctly
-
Issue #143929 (PROBLEM): Sketcher: parameter is not changeable in window change parameter
-
Issue #143951 (PROBLEM): Face coloring with multiple faces selected where one face is already colored bug
-
Issue #143995 (PROBLEM): "Trim element with other" works inverted when "Snap to grid" active
-
Issue #144491 (PROBLEM): Automatic dimensions are not displayed when row is switched
-
Issue #144595 (PROBLEM): When using "Generate text on selected face", _fonts folder is not SVN managed
-
Issue #144609 (PROBLEM): editing QA8 state assembly from designer is possible
-
Issue #145053 (PROBLEM): Configurator structure rearrange in PARTdesigner cannot be saved
-
Issue #145071 (PROBLEM): Software crashes when trying to remove connection rule
-
Issue #145117 (PROBLEM): Value range text is not like user had written
-
Issue #145171 (PROBLEM): Table position reset after changing value ranges
-
Issue #145223 (PROBLEM): When adding Value range assignment via Automatic, Save button is grayed out
-
Issue #145441 (PROBLEM): Crash when saving changes via close dialog
-
Issue #145445 (PROBLEM): Sketcher: select a tool while another is selected: new tool is selected, but not visually highlighted
-
Issue #145475 (PROBLEM): Description for BOM syntax
-
Issue #145713 (PROBLEM): Deleting feature is removing the sketch from the history
-
Issue #145735 (PROBLEM): New allocation of conn. point is triggering internal error
-
Issue #145819 (PROBLEM): Internal error on focus return
-
Issue #146271 (PROBLEM): Can't trim additionally added mirror elements
Component eCAT/PARTproject
Component eCAT/PARTproject/VDI3805_Importer
-
Issue #143827 (PROBLEM): Geometry import problem [VDI3805 Import]
Component eCAT/PARTqaChecker
-
Issue #87061 (ENHANCEMENT): Check custom dimension variable mapping in test meta
-
Issue #143137 (ENHANCEMENT): add Fold all / Unfold all function
-
Issue #143317 (ENHANCEMENT): Rework Testmeta-Service display with React
-
Issue #143495 (ENHANCEMENT): Make sure the service catches all concerning files with svn checkout
-
Issue #143497 (ENHANCEMENT): Add admin page to manage the service
-
Issue #143501 (ENHANCEMENT): Testmeta Collector not working as intended for testmeta-service
-
Issue #143503 (ENHANCEMENT): Make tables on web view keep their size
-
Issue #143631 (ENHANCEMENT): Testmeta doesn´t respect sub catalogs example norm
-
Issue #144581 (ENHANCEMENT): Check if only one VDI sheet is classified
-
Issue #144881 (ENHANCEMENT): "Error while exporting the part to ps3 file" clear reason not defined
-
Issue #145029 (ENHANCEMENT): Rename standard designation into standard name
-
Issue #145323 (ENHANCEMENT): QA check helper output .xls naming
-
Issue #145551 (ENHANCEMENT): "Error while exporting the part to a ps3 file" enhance explanation
-
Issue #135789 (PROBLEM): Test additional rules for syntax errors
-
Issue #137079 (PROBLEM): Weight parameter should be checked for incompatible data types
-
Issue #139513 (PROBLEM): Testmeta should check if copyright.txt is filled
-
Issue #139551 (PROBLEM): Update testmeta regarding "testing empty spaces in order codes"
-
Issue #141973 (PROBLEM): Table cell info
-
Issue #142517 (PROBLEM): create test for contradicting variants in view page
-
Issue #143133 (PROBLEM): Red exclamation triangle
-
Issue #143261 (PROBLEM): Unused files is not selectable with checkbox
-
Issue #143493 (PROBLEM): Add priority distinction to sessions
-
Issue #143771 (PROBLEM): Thread problem
-
Issue #143959 (PROBLEM): Replace LineId with visible table row number in testmeta report messages
-
Issue #143979 (PROBLEM): Testmeta stuck on 94%
-
Issue #144509 (PROBLEM): QA checker plugin is creating output xls for every project
-
Issue #144657 (PROBLEM): Testing of impossible variable value
-
Issue #145109 (PROBLEM): Testing asmcfg or asmtpl is testing all projects
-
Issue #145163 (PROBLEM): Testmeta still running after closing QA-Check tab by pressing X button
-
Issue #145173 (PROBLEM): If PARTproject is closed while testmeta is still running, testmeta process still runs in the background
-
Issue #145653 (PROBLEM): Test meta fail for duplicate code not in table
-
Issue #146337 (PROBLEM): Testmeta using too much RAM, one thread used
-
Issue #146481 (PROBLEM): Testmeta using too much RAM when testing a directory
-
Issue #146581 (PROBLEM): Value range tests could pass successfully if every tried variant was faulty
Component LinkDB/PARTdataManager
-
Issue #142687 (ENHANCEMENT): Simplify searchable ERP fields selection
-
Issue #137913 (PROBLEM): When "Always show login dialog" option is checked it doesn't ask for username and password
-
Issue #142755 (PROBLEM): Error when sending a part request
-
Issue #146433 (PROBLEM): Duplicate role selection dialog during PSOL-Start and first CAD-Export
-
Issue #146613 (PROBLEM): PARTdataManager not open ERP line of project as default but 3dfindit_Enterprise do
Component LinkDB/PARTlinkManager
-
Issue #139765 (ENHANCEMENT): Update Manager: Similarity icon for class system variables not always correct
Component PSol/PARTadmin
-
Issue #144679 (PROBLEM): Load Setup/SiteSetup via AppServer unchecked in PARTadmin after restart but activated in pappclient.cfg
Component PSol/PARTadmin/GeoImport
-
Issue #146113 (PROBLEM): Does not successfully recognize CM or Feet units from STEP
Component PSol/PARTadmin/Index
-
Issue #146309 (ENHANCEMENT): RRPS - Big index in $TEMP C:\ ran full
Component PSol/PARTadmin/OnlineUpdate
-
Issue #143575 (PROBLEM): Allow to de-install expired classification, when a classification is installed
Component PSol/PARTapplicationServer
-
Issue #135775 (ENHANCEMENT): Implement partial search in OnShape
-
Issue #144467 (ENHANCEMENT): Check mapping of non ERP to ERP lines
-
Issue #144827 (ENHANCEMENT): Classsystems service: Extend to also list classifications of children
-
Issue #142001 (PROBLEM): When the user removes a Timetable entry for a task it removes the wrong entry
-
Issue #144015 (PROBLEM): Parallel usage of geometrical Index in V11 and V12
-
Issue #144021 (PROBLEM): Cross references with @SOURCEVAR filters don´t work in 3df
-
Issue #145041 (PROBLEM): Pappserver ssl test problem
-
Issue #145383 (PROBLEM): deactivate SSO
-
Issue #145637 (PROBLEM): Add an optional flag for default configuration in psol-table responses
Component PSol/PARTdataManager
-
Issue #89473 (ENHANCEMENT): EndOfLife information per line if whole project expired
-
Issue #135899 (ENHANCEMENT): "Jtsolid" file conversion in PARTdataManager Configuration
-
Issue #143787 (ENHANCEMENT): Vertical table variable filter locking
-
Issue #143863 (ENHANCEMENT): Physical properties empty error no informations possible
-
Issue #145055 (ENHANCEMENT): Question: How can I activate the "Enable mouseover in 3D" by default?
-
Issue #145097 (ENHANCEMENT): Save search results to CSV - Any way to remove unit in topology - customer would like to set field as number, with out having to strip unit extension.
-
Issue #145193 (ENHANCEMENT): PARTdataManager search result is not a valid table row
-
Issue #106635 (PROBLEM): Discontinued part dialog part hover popup not interactive
-
Issue #137007 (PROBLEM): Check highlighting of Japanese terms
-
Issue #144669 (PROBLEM): Topology search: units mismatch
-
Issue #144989 (PROBLEM): A discontinued project was opened instead of an alternative one
-
Issue #145343 (PROBLEM): Technical details (File with dimensioning - PRA) is not shown
-
Issue #145553 (PROBLEM): Catalog defined HTML pages to project are not shown
-
Issue #146289 (PROBLEM): Slider in the Structure tab should move further to the right to show whole text
-
Issue #146635 (PROBLEM): ShowErpVarName=NO - Hides Catalog column names as well
Component PSol/PARTvbsCompiler
-
Issue #125905 (ENHANCEMENT): Tag objects
Component VBS/AddOns
-
Issue #131473 (ENHANCEMENT): Classify Symbols (DXF/DWG) as additional file / cns/cax/gfx/layout
Component WareHouse/ArticleAssignment
-
Issue #144219 (PROBLEM): Article assignment - Predefined templates are empty
-
Issue #144799 (PROBLEM): Article Number Search - Same project linked two times
-
Issue #144803 (PROBLEM): Article Number Search - Link not found probably due to dash "-" in front of order number
Component WareHouse/BMEcat
-
Issue #142623 (ENHANCEMENT): Import/Mapp ETIM MC Class on import
Component WareHouse/Core
-
Issue #143899 (PROBLEM): Check classification wizard
-
Issue #146343 (PROBLEM): DB catalogs: Stored fingerprints are not used when creating the index
-
Issue #146531 (PROBLEM): Search indexes for catalogs with configured version do not work
Component WareHouse/DuplicateAnalysis
-
Issue #125651 (ENHANCEMENT): Duplicate analysis option to filter only search parts or results
-
Issue #139861 (ENHANCEMENT): Duplicate Analysis: Save search template
-
Issue #144329 (ENHANCEMENT): No option to turn off text qualifier on save results. Breaking CSV format.
-
Issue #138021 (PROBLEM): Preferred Range filter Duplicate analysis, Search or Results not working - zero results.
Component WareHouse/GUI
-
Issue #139743 (ENHANCEMENT): Folder creation dialog is unintuitive
-
Issue #141277 (ENHANCEMENT): Keep UI state in custom algo test dialog when switching documents
-
Issue #139973 (PROBLEM): PARTdataCenter turns unresponsive upon two remote connect attempts
Component WareHouse/PLM Synchro
-
Issue #118317 (ENHANCEMENT): Make use of the pdmProxyPdmDocumentI methods to get the main data.
-
Issue #129247 (ENHANCEMENT): Everything required to open a part must be imported by default.
-
Issue #132123 (ENHANCEMENT): PW: Pause pipeline after more than x reports per minute
-
Issue #144819 (ENHANCEMENT): Dashboard - Please add back the detailed output of each node In, Success, Failure, out etc.
-
Issue #135321 (PROBLEM): FN / RRPS - No Report when connect to PDM System failed
-
Issue #138853 (PROBLEM): Migrate text index handling to java-lucene
-
Issue #139213 (PROBLEM): PLMSynchro with PWStore - Status colors for catalog index doesn't work
-
Issue #142029 (PROBLEM): PLMsynchro process with 4 workers pulls 26 SmarTeam licenses
-
Issue #142145 (PROBLEM): Plugin / Node "Download (additional files)" does not work
-
Issue #142273 (PROBLEM): PLMsynchro aborts after 20 parts
-
Issue #142499 (PROBLEM): Read intermediate formats for PLMsynchro from config
-
Issue #142849 (PROBLEM): PARTdataCenter/PLMsynchro: Local Dashboard and Debug-view is empty
-
Issue #143355 (PROBLEM): Auto classify doesn't work well.
-
Issue #144237 (PROBLEM): PLMsynchro distributed finishes fine but dashboard doesn't show progress
-
Issue #144347 (PROBLEM): Problem with database connection using PLM Synchro import
-
Issue #144921 (PROBLEM): Some CAD attributes that were numeric in V11 seem to be textual now
-
Issue #145357 (PROBLEM): PLMsynchro import over SW -> XT not working
-
Issue #145373 (PROBLEM): PLMsynchro import over Creo -> XT not working
-
Issue #145703 (PROBLEM): PLMsynchro import over Inventor -> XT not working
-
Issue #145705 (PROBLEM): Check PLMsynchro import over NX -> XT
-
Issue #145793 (PROBLEM): PLMsynchro import over Creo -> STP not working
-
Issue #146005 (PROBLEM): RRPS - many CREO conversion errors after V11SP12Update
-
Issue #146027 (PROBLEM): Import pipeline templates missing in enterprise installer
-
Issue #146451 (PROBLEM): PSOL Exporter: Return to V11 behavior if variables start with an invalid character
Product PARTsolutions
Interfaces
Component CAD / ALL / 3dFindit
-
Issue #144951 (ENHANCEMENT): Support ERPNR_ENABLED option from erpcustom
-
Issue #145415 (ENHANCEMENT): window position after restart different
-
Issue #145597 (ENHANCEMENT): Move CadConnector settings to ifacecommon.cfg
-
Issue #142871 (PROBLEM): Outdated 3Dfindit.com icons in use
-
Issue #144569 (PROBLEM): 3Dfindit can't be started after it is closed
-
Issue #144573 (PROBLEM): SolidEdge - built in 3df looks very bad
-
Issue #145201 (PROBLEM): Notification when license is missing is not translated to English
-
Issue #145303 (PROBLEM): 3dfindit (separate window) crashes when restarting Creo
-
Issue #145337 (PROBLEM): Crash of CAD system (3dfindit + PARTdataManager)
Component CAD / ALL / Bricscad
-
Issue #142035 (ENHANCEMENT): Finally remove Bricscad 18
-
Issue #145949 (ENHANCEMENT): New PCOM Format needed - BricsCAD (DWG3D)
-
Issue #144407 (PROBLEM): PARTS4CAD not started in BricsCad
Component CAD / All / Common
-
Issue #59585 (ENHANCEMENT): Possibility to start replace from right mouse in cad Proof of Concept
-
Issue #134361 (ENHANCEMENT): ANGLE and ANNOTATION dimensions not exported in Creo
-
Issue #140627 (ENHANCEMENT): XVL Writer
-
Issue #142957 (ENHANCEMENT): Cad Document Classify Button for cad-interfaces
-
Issue #143901 (ENHANCEMENT): Export pulls Manufacturer from company key
-
Issue #144605 (ENHANCEMENT): Test Core-Tech translator
-
Issue #144711 (ENHANCEMENT): 3Dfindit branding in interfaces is still shown as 3Dfind.it
-
Issue #140197 (PROBLEM): tests: function pipeline want test
-
Issue #143029 (PROBLEM): LIVEsearch zjv generation - inch parts dimensions not converted for topology
-
Issue #143599 (PROBLEM): Geosearch opens PARTdataManager although pseamless.exe is set in PARTcadAssistant
-
Issue #144521 (PROBLEM): 3DfindIT window won't reopen after closing
-
Issue #144981 (PROBLEM): Native checkout does not work
Component CAD / All / Installation
-
Issue #145141 (ENHANCEMENT): Installer PARTS4CAD prof and BIM - Interface selection mandatory
-
Issue #142631 (PROBLEM): PARTsolutions Enterprise - Installer does not activate Interfaces after installation
Component CAD / All / PART2CAD
-
Issue #143549 (PROBLEM): install/uninstall of part2cad with admin rights lead to file fragments
Component CAD / All / PARTS4CAD
-
Issue #126103 (ENHANCEMENT): PARTS4CAD pro - MegaCAD - when replacing, opening projects is slow
-
Issue #126251 (ENHANCEMENT): PARTS4CAD pro - SolidWorks - seamless remains in focus when exporting
-
Issue #139653 (PROBLEM): PARTS4CAD professional - License request / Load License not consistent
-
Issue #142529 (PROBLEM): PARTS4CAD - why can't I choose install path
-
Issue #142651 (PROBLEM): Installer PARTS4CAD BIM updates
-
Issue #142653 (PROBLEM): PARTS4CAD Professional update
-
Issue #145179 (PROBLEM): PARTS4CAD Interfaces not activated after installation
-
Issue #146551 (PROBLEM): TEKLA Bim Plugin: not working, TEKLA 2021
Component CAD / All / Seamless
-
Issue #111227 (PROBLEM): Opening the same filter/calculation assistant twice does not work
Component CAD / Allplan / Common
-
Issue #142773 (ENHANCEMENT): Find a way to make dynamic menus
Component CAD / ARCHICAD / GDL
-
Issue #145189 (PROBLEM): Menu name "BimCatalogs.net" sometimes changes to CADENAS
Component CAD / Catia V5 / Interface
-
Issue #140909 (ENHANCEMENT): CATIA CAA Interface for CATIA V5-6R2022 (V5R32) - ENOVIA LCA
Component CAD / Catia V5 / Macro
-
Issue #143115 (PROBLEM): CATIA V5-6R2022 Macro: Error message exporting project to Catia
Component CAD / Catia V6 / Interface
-
Issue #144325 (PROBLEM): ifCATIAV6.cfg - Wrong Text formatting
Component CAD / Creo / Interface
-
Issue #142969 (PROBLEM): Creo 9 - partial search finds negative results for cones
-
Issue #144061 (PROBLEM): CREO 7 iface after standard install without function from PSOL
-
Issue #145729 (PROBLEM): Creo Unlock is not complete
Component CAD / Inventor / Interface
-
Issue #123723 (ENHANCEMENT): Inventor 2020: Error message doesn't say which part is erroneous
-
Issue #143205 (ENHANCEMENT): CAD Proxy enhancement for Inventor target new XT output for pipeline conversion
-
Issue #143783 (PROBLEM): No error messages anymore when Regenerate() did not work
-
Issue #144145 (PROBLEM): Blend on edge could not be exported to Inventor 2021
Component CAD / Microstation / Interface
-
Issue #138775 (PROBLEM): Aecosim is not detected by cadregmgr.exe
Component CAD / NX / Interface
-
Issue #119669 (ENHANCEMENT): NX: Implement Issue 115041 (Option keys for CAD Proxy)
-
Issue #122935 (ENHANCEMENT): Implement Geometry Proxy for Toroidal and Spherical Faces
-
Issue #137419 (ENHANCEMENT): NX support of conical threads
-
Issue #142615 (ENHANCEMENT): Activate Electrical connection points for NX interface on the PARTserver
-
Issue #131615 (PROBLEM): Error when trying to place part in inch assembly template
-
Issue #143083 (PROBLEM): export to NX 2007 shows pattern rotated in wrong direction
-
Issue #145655 (PROBLEM): Thread creation must check the alignment of cylindrical face the thread is created on
-
Issue #145901 (PROBLEM): Export of multi-level assemblies in NX12 causes a crash
Component CAD / Revit / Interface
-
Issue #143245 (ENHANCEMENT): Missing geometry in Pcom Revit generation
-
Issue #143553 (ENHANCEMENT): Revit Attribute ID-Mapping
-
Issue #143883 (ENHANCEMENT): Custom Script for Batch Family Revit Export based on csv/pdt
-
Issue #144955 (PROBLEM): Assemblies are rotated by 180° (part upside down)
Component CAD / SolidEdge / Interface
-
Issue #119675 (ENHANCEMENT): SolidEdge: Implement Issue 115041 (New option keys)
-
Issue #142611 (ENHANCEMENT): Activate Electrical connection points for SolidEdge interface
-
Issue #145477 (ENHANCEMENT): Create SolidEdge 2023 Interface
-
Issue #143077 (PROBLEM): pattern shows additional item after export to solid edge
-
Issue #145351 (PROBLEM): CAD Proxy enhancement for SolidEdge target new XT output for pipeline conversion
Component CAD / Solidworks / Install
-
Issue #142613 (ENHANCEMENT): Activate Electrical connection points for Solidworks interface
-
Issue #145453 (PROBLEM): Solidworks is available as addon but not activated after install
Component CAD / Solidworks / Interface
-
Issue #141301 (ENHANCEMENT): Enhance electrical Output for Solidworks
-
Issue #145349 (PROBLEM): CAD Proxy enhancement for Solidworks target new XT output for pipeline conversion
Component CAD / VDI3805 / Makro
-
Issue #143885 (ENHANCEMENT): Custom Script for Batch Family VDI Export based on csv/pdt
Component CAD / Vectorworks / Interface
-
Issue #142343 (ENHANCEMENT): Remove complete special code for Vectorworks < 2019
-
Issue #144341 (PROBLEM): Activating Vectorworks 2022 iface in PARTadmin returns error
Component Design
-
Issue #143297 (ENHANCEMENT): PDF Export of Datasheet defined by template does not work correctly in PCOM after switch to V12
Component ECAD / COMMON
-
Issue #132039 (ENHANCEMENT): Use internal eClass / CNS function definition for export to ECAD systems
-
Issue #140655 (ENHANCEMENT): eclass import: put the most basic errors also into the pipeline reporting mechanism
-
Issue #140275 (PROBLEM): make automatic notification/test for synchronicity between eclass and cns enums
-
Issue #141141 (PROBLEM): ECLASS advanced version output test
-
Issue #141785 (PROBLEM): eclass import: revisit mapping symbol pins/texts to function
-
Issue #142391 (PROBLEM): verification add checks for mounting areas
-
Issue #143319 (PROBLEM): generalized scheme to map type eclass functions to cns functions/symbols
-
Issue #143965 (PROBLEM): SnapEDA Formats Failing for PARTcommunity
Component ECAD / COMMON
-
Issue #134125 (PROBLEM): refactor handling of tables from config
-
Issue #140481 (PROBLEM): automate the symbol lib generation
-
Issue #143395 (PROBLEM): VBS script to automate edz ripping procedure (API + Pipeline)
-
Issue #144099 (PROBLEM): small vbs script to directly produce emas from xml (excel or csv)
Component ERP / COMMON
-
Issue #145157 (PROBLEM): Filter conditions block creation of new ERP lines if not filter defined value is entered
Component PDM / All / Common
-
Issue #132585 (PROBLEM): PLMTable2 error after catalog update
Component PDM / ALL / PDMPROXIES
-
Issue #143747 (PROBLEM): PDM : PROXIES : remove duplicates from query result
-
Issue #143967 (PROBLEM): Problem getting exact settings for SolidWorks Enterprise Query - Issue with Date Format (Possibly AM/PM)
-
Issue #144253 (PROBLEM): PDMPROXIES : add cfg option for all stuff using PDM or Windows (vbs now) date format.
Component PDM / PDMWorks Enterprise /
Interface
-
Issue #142625 (ENHANCEMENT): Solidworks ePdm 2021 Server is needed
Component PDM / ProFile / Interface
-
Issue #142629 (ENHANCEMENT): Profile10 Upgrade to SP07
-
Issue #144511 (ENHANCEMENT): Profile10 Upgrade to SP08
-
Issue #138891 (PROBLEM): New PDMproxies for the Profile Next Generation .NET API is needed
Component PDM / SAP / Interface
-
Issue #142901 (PROBLEM): ECTR - Download subparts from SAP failed
-
Issue #144033 (PROBLEM): SAP ECTR - Problems with ECTREventHandler40.dll at all customer with actual PSOL Version
-
Issue #145033 (PROBLEM): PDM : ECTR : SearchByFileName for ECTR (to solve problems with parts migrated from SAPPLM)
-
Issue #145087 (PROBLEM): SAP ECTR - Export to NX 1980 is not working
Component PDM / Smarteam / Interface
-
Issue #144939 (ENHANCEMENT): Some Keys must be optional in ifsmarteam.cfg
-
Issue #142205 (PROBLEM): Smarteam proxy process via pdllhost
-
Issue #146249 (PROBLEM): Mixed slash problem in the path to the pool and template
Component PDM / Teamcenter / NX
-
Issue #145937 (PROBLEM): Teamcenter 13.1: Export of project with shared part
-
Issue #146063 (PROBLEM): Teamcenter 13/NX: NativeCheckin does not work
Component PDM / Windchill / Install
-
Issue #144837 (ENHANCEMENT): WWGM: Support version 12.1.#.# / 12.0.2.0
Component PDM / Windchill / Interface
-
Issue #102437 (ENHANCEMENT): PDM : Windchill : REST2.0 (if not sufficient: jsp >> task)
-
Issue #135441 (ENHANCEMENT): Catia WWGM: Missing callbacks
-
Issue #140879 (ENHANCEMENT): PLMS with Creo/Windchill login problems should be solved in pdmproxies.
-
Issue #144729 (PROBLEM): PDM : WWGM : fix HookService keys and descriptions in ifWwgm.cfg (and other potential problems)
-
Issue #145919 (PROBLEM): PDM : WWGM : Search by file name is case sensitive >> SolidWorks extension problem (SLDPRT vs sldprt) >> we can't open files from PDM
-
Issue #146069 (PROBLEM): RRPS - many "unhandled exception" Conversion-errors
-
Issue #146529 (PROBLEM): PDM : WWGM : some wwgmtk api methods only work in main thread (access violation)