Defines which parts can be connected and in which way.
<conparts>
<connection ftype="..." ttype:"..." both="..." >
<condtion>
<variable part="to" valuefrom="100" valueto="200">
</condition>
<flip tcon="tocon" angles="..." trev="tocon_face"
<tabmapping tvar="..." fvar="..." sync="..." />
</connection>
</conparts>fidfconftypeAlternative to fid + fcon, the type could be specified. Multiple types can be specified by using a “,” separator.
tidtconttypeAlternative to tid +tcon, the type could be specified. Multiple types can be specified by using a “,” separator.
bothValue = 0: One direction. "FROM" part can be connected with "TO" part.
automaticValue "1": If there is no other rule to follow and no other part possible, the connection would be automatically processed.
destroyWithConnectionIf the connection will be destroyed (concerning "from" part or "to" part), the connected element will also be destroyed.
tcon |
angles: (comma
separated listed; the first value is default. |
strict: values:
0/1(1:only specified angles may be used) |
This tag allows setting a distance between two connected parts.
valuefrom: minimum
value of distance |
valueto: maximum
value of distance |
values: values the
distance can take |
strict: has to be one
of the given values |
tabmapping (mapping of
table values)
Example: The element to be inserted should have the same hight.
A condition must be used, when the connection is only valid under a certain condition.
<conparts>
<connection ftype="pipe_l" ttype="pipe_r,pipe_l,bow" both="1">
<flip tcon="tocon" angles="0,45,60,90,115,180,215,270" trev="tocon_face" />
<tabmapping tvar="DURCHMESSER" fvar="DURCHMESSER" sync="always" />
<tabmapping tvar="STAERKE" fvar="STAERKE" sync="always" />
</connection>
</conparts>